BZX8450-Q series
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX8450-C10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 0.05 | appr. 5% | 10.5 | 200 | 9.5 | 250 | 40 | 150 | single | Y |
BZX8450-C1V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 1.8 | 0.05 | appr. 5% | 1.89 | 200 | 1.71 | 250 | 40 | 150 | single | Y |
BZX8450-C2V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2 | 0.05 | appr. 5% | 2.12 | 200 | 1.88 | 250 | 40 | 150 | single | Y |
BZX8450-C2V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.2 | 0.05 | appr. 5% | 2.31 | 200 | 2.09 | 250 | 40 | 150 | single | Y |
BZX8450-C2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 0.05 | appr. 5% | 2.52 | 200 | 2.28 | 250 | 40 | 150 | single | Y |
BZX8450-C2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 0.05 | appr. 5% | 2.835 | 200 | 2.565 | 250 | 40 | 150 | single | Y |
BZX8450-C3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 0.05 | appr. 5% | 3.15 | 200 | 2.85 | 250 | 40 | 150 | single | Y |
BZX8450-C3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 0.05 | appr. 5% | 3.47 | 200 | 3.13 | 250 | 40 | 150 | single | Y |
BZX8450-C3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 0.05 | appr. 5% | 3.78 | 200 | 3.42 | 250 | 40 | 150 | single | Y |
BZX8450-C3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 0.05 | appr. 5% | 4.1 | 200 | 3.7 | 250 | 40 | 150 | single | Y |
BZX8450-C4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 0.05 | appr. 5% | 4.52 | 200 | 4.09 | 250 | 40 | 150 | single | Y |
BZX8450-C4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 0.05 | appr. 5% | 4.94 | 200 | 4.47 | 250 | 40 | 150 | single | Y |
BZX8450-C5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 0.05 | appr. 5% | 5.36 | 200 | 4.85 | 250 | 40 | 150 | single | Y |
BZX8450-C5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 0.05 | appr. 5% | 5.88 | 200 | 5.32 | 250 | 40 | 150 | single | Y |
BZX8450-C6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 0.05 | appr. 5% | 6.51 | 200 | 5.89 | 250 | 40 | 150 | single | Y |
BZX8450-C6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 0.05 | appr. 5% | 7.14 | 200 | 6.46 | 250 | 40 | 150 | single | Y |
BZX8450-C7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 0.05 | appr. 5% | 7.88 | 200 | 7.13 | 250 | 40 | 150 | single | Y |
BZX8450-C8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 0.05 | appr. 5% | 8.61 | 200 | 7.79 | 250 | 40 | 150 | single | Y |
BZX8450-C9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 0.05 | appr. 5% | 9.56 | 200 | 8.65 | 250 | 40 | 150 | single | Y |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZX8450-C10-Q | BZX8450-C10-QVL (934663300235) |
Active | F7% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX8450-C10-QR (934663300215) |
Active | F7% | SOT23_215 | ||||
BZX8450-C1V8-Q | BZX8450-C1V8-QVL (934662894235) |
Active | 2Q% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX8450-C1V8-QR (934662894215) |
Active | 2Q% | SOT23_215 | ||||
BZX8450-C2V0-Q | BZX8450-C2V0-QVL (934662895235) |
Active | 2R% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX8450-C2V0-QR (934662895215) |
Active | 2R% | SOT23_215 | ||||
BZX8450-C2V2-Q | BZX8450-C2V2-QVL (934662896235) |
Active | 6Q% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX8450-C2V2-QR (934662896215) |
Active | 6Q% | SOT23_215 | ||||
BZX8450-C2V4-Q | BZX8450-C2V4-QVL (934662897235) |
Active | 6V% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX8450-C2V4-QR (934662897215) |
Active | 6V% | SOT23_215 | ||||
BZX8450-C2V7-Q | BZX8450-C2V7-QR (934662898215) |
Active | 8D% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX8450-C2V7-QVL (934662898235) |
Active | 8D% | SOT23_235 | ||||
BZX8450-C3V0-Q | BZX8450-C3V0-QR (934662899215) |
Active | BU% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX8450-C3V0-QVL (934662899235) |
Active | BU% | SOT23_235 | ||||
BZX8450-C3V3-Q | BZX8450-C3V3-QR (934662900215) |
Active | D5% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX8450-C3V3-QVL (934662900235) |
Active | D5% | SOT23_235 | ||||
BZX8450-C3V6-Q | BZX8450-C3V6-QVL (934662901235) |
Active | D6% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX8450-C3V6-QR (934662901215) |
Active | D6% | SOT23_215 | ||||
BZX8450-C3V9-Q | BZX8450-C3V9-QR (934662902215) |
Active | D9% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX8450-C3V9-QVL (934662902235) |
Active | D9% | SOT23_235 | ||||
BZX8450-C4V3-Q | BZX8450-C4V3-QR (934663291215) |
Active | E3% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX8450-C4V3-QVL (934663291235) |
Active | E3% | SOT23_235 | ||||
BZX8450-C4V7-Q | BZX8450-C4V7-QVL (934663292235) |
Active | E5% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX8450-C4V7-QR (934663292215) |
Active | E5% | SOT23_215 | ||||
BZX8450-C5V1-Q | BZX8450-C5V1-QR (934663293215) |
Active | E6% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX8450-C5V1-QVL (934663293235) |
Active | E6% | SOT23_235 | ||||
BZX8450-C5V6-Q | BZX8450-C5V6-QVL (934663294235) |
Active | E7% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX8450-C5V6-QR (934663294215) |
Active | E7% | SOT23_215 | ||||
BZX8450-C6V2-Q | BZX8450-C6V2-QVL (934663295235) |
Active | E8% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX8450-C6V2-QR (934663295215) |
Active | E8% | SOT23_215 | ||||
BZX8450-C6V8-Q | BZX8450-C6V8-QR (934663296215) |
Active | E9% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX8450-C6V8-QVL (934663296235) |
Active | E9% | SOT23_235 | ||||
BZX8450-C7V5-Q | BZX8450-C7V5-QVL (934663297235) |
Active | F3% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX8450-C7V5-QR (934663297215) |
Active | F3% | SOT23_215 | ||||
BZX8450-C8V2-Q | BZX8450-C8V2-QVL (934663298235) |
Active | F5% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX8450-C8V2-QR (934663298215) |
Active | F5% | SOT23_215 | ||||
BZX8450-C9V1-Q | BZX8450-C9V1-QR (934663299215) |
Active | F6% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX8450-C9V1-QVL (934663299235) |
Active | F6% | SOT23_235 |
Environmental information
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
BZX8450-Q_SER | Low-current voltage regulator diodes | Data sheet | 2024-07-17 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.