Features and benefits
- Side wettable flanks for optical solder inspection
- Ultra small and leadless SMD plastic package: 1.1 x 1 x 0.48 mm
- Exposed drain pad for excellent thermal conduction
- AEC-Q101 qualified
Applications
- Signal conditioning
- High-speed line driver
- High-side or low-side load switch
- Switching circuits
Featured products
Featured documents
Latest news and blogs
Latest videos
Introducing Automotive DFN packages
Parametric search
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BSS84AKQB | 50 V, P-channel Trench MOSFET | Production | |
2N7002KQB | 60 V N-channel Trench MOSFET | Production | |
2N7002AKQB-Q | 60 V, N-channel Trench MOSFET | Production | |
BSS138AKQB-Q | 60 V, N-channel Trench MOSFET | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BSS84AKQB | 50 V, P-channel Trench MOSFET | Production | |
2N7002KQB | 60 V N-channel Trench MOSFET | Production | |
2N7002AKQB-Q | 60 V, N-channel Trench MOSFET | Production | |
BSS138AKQB-Q | 60 V, N-channel Trench MOSFET | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
nexperia_report_aoi_inspection_dfn_201808.pdf | Automatic Optical Inspection of DFN Components | Report | 2018-09-03 |
Nexperia_Document_Whitepaper-Side-Wettable-Flanks_CHN.pdf | 可湿性侧面 | White paper | 2020-04-15 |
Nexperia_document_whitepaper_Side-WettableFlanks_AOI_201911.pdf | Side-Wettable Flanks enable AOI on Leadless SMD (DFN) packages | White paper | 2020-04-15 |
Nexperia_document_whitepaper_DFN_Wave_Soldering_2020.pdf | Whitepaper: Can DFNs be successfully wave soldered? | White paper | 2020-09-01 |
AN90023.pdf | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH.pdf | Thermal performance of DFN packages | Application note | 2021-02-26 |
RS2635_DFN1110D_3_Combi.png | DFN1110D-3 MARCOM graphic | Marcom graphics | 2021-11-15 |
Nexperia_AutoDFN_factsheet_2022.pdf | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
vp_DFN1110_MOSFETs.zip | DFN1110 MOSFETs | Value proposition | 2024-10-04 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.