Three-terminal shunt regulator family with an output voltage range between Vref = 1.24 V and 14 V, to be set by two external resistors.
Reference voltage tolerance (Vref) | Package | Temperature range (Tamb) | Pinning configuration (see Table 5) | ||
---|---|---|---|---|---|
0 °C to 70 °C | -40 °C to 85 °C | -40 °C to 125 °C | |||
1.5 % | SOT23 | TLVH431NCDBZR-Q | TLVH431NIDBZR-Q | TLVH431NQDBZR-Q | normal pinning |
TLVH431NMQDBZR-Q | mirrored pinning | ||||
1.0 % | TLVH431NACDBZR-Q | TLVH431NAIDBZR-Q | TLVH431NAQDBZR-Q | normal pinning | |
TLVH431NAMQDBZR-Q | mirrored pinning |
Key features and benefits
Features and benefits
Programmable output voltage up to 14 V
Two different reference voltage tolerances:
-
Standard grade: 1.5 %
A-Grade: 1 %
Low output noise
Typical output impedance: 0.1 Ω
Sink current capability: 0.08 mA to 70 mA
Qualified according to AEC-Q100 (grade 1) and recommended for use in automotive applications
Key applications
Applications
Shunt regulator
Precision current limiter
Precision constant current sink
Isolated feedback loop for Switch Mode Power Supply (SMPS)
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
TL431AFDT-Q | Adjustable precision shunt regulators | Production | |
TL431FDT-Q | Adjustable precision shunt regulators | Production | |
TL431IDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431BFDT-Q | Adjustable precision shunt regulators | Production | |
TL431BIDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431MFDT-Q | Adjustable precision shunt regulators | Production | |
TL431BCDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431AIDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431BQDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431BMFDT-Q | Adjustable precision shunt regulators | Production | |
TL431AQDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431CDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431AMFDT-Q | Adjustable precision shunt regulators | Production | |
TL431ACDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431QDBZR-Q | Adjustable precision shunt regulators | Production |
Bipolar transistors
Type number | Description | Status | Quick access |
---|---|---|---|
TL431AFDT-Q | Adjustable precision shunt regulators | Production | |
TL431FDT-Q | Adjustable precision shunt regulators | Production | |
TL431IDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431BFDT-Q | Adjustable precision shunt regulators | Production | |
TL431BIDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431MFDT-Q | Adjustable precision shunt regulators | Production | |
TL431BCDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431AIDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431BQDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431BMFDT-Q | Adjustable precision shunt regulators | Production | |
TL431AQDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431CDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431AMFDT-Q | Adjustable precision shunt regulators | Production | |
TL431ACDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431QDBZR-Q | Adjustable precision shunt regulators | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TLVH431N-Q_FAM.pdf | Adjustable precision shunt regulators | Data sheet | 2023-07-12 |
vp_TLVH431N-Q_FAM.zip | Adjustable precision shunt regulators | Value proposition | 2023-07-17 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.