74AHC1G79-Q100; 74AHCT1G79-Q100
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74AHC1G79GV-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.5 | 90 | low | -40~125 | TSOP5 |
74AHC1G79GW-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.5 | 90 | low | -40~125 | TSSOP5 |
74AHCT1G79GV-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.5 | 90 | low | -40~125 | TSOP5 |
74AHCT1G79GW-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.5 | 90 | low | -40~125 | TSSOP5 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC1G79GV-Q100 | 74AHC1G79GV-Q100H (935300079125) |
Active | A79 |
TSOP5 (SOT753) |
SOT753 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT753_125 |
74AHC1G79GW-Q100 | 74AHC1G79GW-Q100H (935300081125) |
Active | AP |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
74AHCT1G79GV-Q100 | 74AHCT1G79GV-Q100H (935300082125) |
Active | C79 |
TSOP5 (SOT753) |
SOT753 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT753_125 |
74AHCT1G79GW-Q100 | 74AHCT1G79GW-Q100H (935300084125) |
Active | CP |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC1G79GV-Q100 | 74AHC1G79GV-Q100H | 74AHC1G79GV-Q100 | ||
74AHC1G79GW-Q100 | 74AHC1G79GW-Q100H | 74AHC1G79GW-Q100 | ||
74AHCT1G79GV-Q100 | 74AHCT1G79GV-Q100H | 74AHCT1G79GV-Q100 | ||
74AHCT1G79GW-Q100 | 74AHCT1G79GW-Q100H | 74AHCT1G79GW-Q100 |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT1G79_Q100 | Single D-type flip-flop; positive-edge trigger | Data sheet | 2023-09-20 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
ahc1g79 | ahc1g79 IBIS model | IBIS model | 2013-04-08 |
ahct1g79 | ahct1g79 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.