Features and Benefits
- Balanced RDS(on) and Qg for class leading efficiency
- Unique Schottky-Plus technology delivers low spiking without compromising efficiency or IDSS leakage.
- High reliability LFPAK packages. Copper clip, solder die attach and qualified to 175°C.
- 425 A continuous current demonstrated.
- 4x SOA capability compared to leading competitors.
Applications
- Low RDS(on) types for power ORing, hotswap and soft start.
- DC to DC solutions for server and telecoms.
- Voltage regulator modules (VRM).
- Point of Load (PoL) modules.
- Secondary side synchronous rectification.
- Brushed and brushless motor control.
Featured products
Featured documents
Latest videos
MOSFET selection and EMC compliance
Parametric search
Products
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
PSMN1R7-25YLD | N-channel 25 V, 1.75 mOhm, 200 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R2-25YLD | N-channel 25 V, 1.2 mΩ, 230 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMNR58-30YLH | N-channel 30 V, 0.67 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology | Production | |
PSMNR60-25YLH | N-channel 25 V, 0.7 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology | Production | |
PSMN3R5-40YSD | N-channel 40 V, 3.5 mΩ, 120 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN2R5-40YLD | N-channel 40 V, 2.6 mΩ, 160 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMNR90-40YLH | N-channel 40 V, 0.94 mΩ, 300 A logic level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology | Production | |
PSMN2R0-40YLD | N-channel 40 V, 2.1 mΩ, 180 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN6R0-25YLD | N-channel 25 V, 6.75 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R4-40YLD | N-channel 40 V, 1.4 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPower-S3 technology | Production | |
PSMN1R7-40YLD | N-channel 40 V, 1.8 mΩ, 200 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN1R0-40YSH | N-channel 40 V, 1 mΩ, 290 A standard level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology | Production | |
PSMN7R5-30YLD | N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN7R5-30MLD | N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN6R0-30YLD | N-channel 30 V, 6.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMNR70-30YLH | N-channel 30 V, 0.82 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology | Production | |
PSMN3R0-30YLD | N-channel 30 V, 3.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN0R9-30YLD | N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN2R8-40YSD | N-channel 40 V, 2.8 mΩ, 160 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN1R9-40YSD | N-channel 40 V, 1.9 mΩ, 200 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMNR51-25YLH | N-channel 25 V, 0.57 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology | Production | |
PSMN1R8-30MLH | N-channel 30 V, 2.1 mΩ, 150 A logic level MOSFET in LFPAK33 using NextPowerS3 technology | Production | |
PSMN4R0-30YLD | N-channel 30 V, 4.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R6-30MLH | N-channel 30 V, 1.9 mΩ, 160 A logic level MOSFET in LFPAK33 using NextPowerS3 technology | Production | |
PSMN1R4-40YSH | N-channel 40 V, 1.4 mOhm, 240 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN6R1-25MLD | N-channel 25 V, 6.8 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN3R5-25MLD | N-channel 25 V, 3.72 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN1R0-40YLD | N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN3R2-40YLD | N-channel 40 V, 3.3 mΩ, 120 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN1R4-30YLD | N-channel 30 V, 1.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R0-30YLD | N-channel 30 V, 1.0 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN2R0-25YLD | N-channel 25 V, 2.09 mΩ, 179 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN4R2-30MLD | N-channel 30 V, 4.2 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN2R4-30MLD | N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN6R1-30YLD | N-channel 30 V, 6.1 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R5-40YSD | N-channel 40 V, 1.5 mΩ, 240 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN0R7-25YLD | N-channel 25 V, 0.72 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R0-25YLD | N-channel 25 V, 1.0 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R5-25MLH | N-channel 25 V, 1.81 mΩ, 150 A logic level MOSFET in LFPAK33 using NextPowerS3 technology | Production | |
PSMN2R0-25MLD | N-channel 25 V, 2.1 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN0R9-25YLD | N-channel 25 V, 0.85 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN5R4-25YLD | N-channel 25 V, 5.69 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R2-30YLD | N-channel 30 V, 1.2 mΩ, 250 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN2R4-30YLD | N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN5R3-25MLD | N-channel 25 V, 5.3 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN2R0-40YLB | N-channel 40 V, 2.1 mOhm, 180 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN2R5-40YLB | N-channel 40 V, 2.6 mOhm, 160 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN3R5-40YSB | N-channel 40 V, 3.5 mOhm, 120 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN1R9-40YSB | N-channel 40 V, 1.9 mOhm, 200 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN3R2-40YLB | N-channel 40 V, 3.3 mOhm, 120 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN2R8-40YSB | N-channel 40 V, 2.8 mOhm, 160 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN2R2-40YSB | N-channel 40 V, 2.2 mOhm, 180 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN1R7-40YLB | N-channel 40 V, 1.8 mOhm, 200 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN2R2-40YSD | N-channel 40 V, 2.2 mΩ, 180 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN1R0-40SSH | N-channel 40 V, 1 mΩ, 325 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology | Production | |
PSMNR70-40SSH | N-channel 40 V, 0.7 mΩ, 425 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology | Production | |
PSMN014-40HLD | N-channel 40 V, 13.6 mOhm, logic level MOSFET in LFPAK56D using NextPowerS3 technology | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_1381307205778_zh_CN.zip | 恩智浦的NextPowerS3 MOSFET——带软恢复功能的超快速开关性能 | Value proposition | 2017-03-04 |
NextPowerS3_cleaner_image.png | NextPowerS3 cleaner image | Marcom graphics | 2020-01-23 |
AN90011.pdf | Half-bridge MOSFET switching and its impact on EMC | Application note | 2020-04-28 |
AN11158.pdf | Understanding power MOSFET data sheet parameters | Application note | 2020-07-06 |
AN90016.pdf | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2020-09-03 |
AN11261.pdf | RC Thermal Models | Application note | 2021-03-18 |
vp_1381307205778.zip | NextPowerS3 MOSFETs | Value proposition | 2021-06-11 |
AN50014.pdf | Understanding the MOSFET peak drain current rating | Application note | 2022-03-28 |
AN90003.pdf | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN11160.pdf | Designing RC Snubbers | Application note | 2024-10-21 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.