Key features and benefits
- N-channel and P-channel
- Leadless ultra-small packages with 1.0 x 0.6 mm footprint, 90% smaller than SOT23
- 2 package variants with different heights (DFN1006 with 0.48 mm & DFN1006B-3 with 0.37 mm height)
- 2N7002 functionality in DFN1006
- ESD protection of up to 2 kV
- Low RDS(on) down to 120 mΩ
- ID up to 2.28 A
- Low voltage drive (VGS(th) = 0.7 V typ.)
- Voltage range of 20 V to 60 V
Applications
- Load switching for e.g. Smartphones
- Switching circuits
- Relay driver
Featured products
Featured documents
Latest news and blogs
Latest videos
Benefits of DFN Packages
Parametric search
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BSS84AKM | 50 V, 230 mA P-channel Trench MOSFET | Production | |
BSS138AKM-Q | 60 V, N-channel Trench MOSFET | Production | |
2N7002AKM-Q | 60 V, N-channel Trench MOSFET | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BSS84AKM | 50 V, 230 mA P-channel Trench MOSFET | Production | |
PMZ550UNE | 30 V, N-channel Trench MOSFET | Production | |
NX7002BKM | 60 V, N-channel Trench MOSFET | Production | |
BSS138AKM-Q | 60 V, N-channel Trench MOSFET | Production | |
PMZ950UPEL | 20 V, P-channel Trench MOSFET | Production | |
PMZ130UNE | 20 V, N-channel Trench MOSFET | Production | |
NX138BKM | 60 V, N-channel Trench MOSFET | Production | |
NX138AKM | 60 V, N-channel Trench MOSFET | Production | |
PMZ200UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZ320UPE | 30 V, P-channel Trench MOSFET | Production | |
PMZ950UPE | 20 V, P-channel Trench MOSFET | Production | |
PMZ1200UPE | 30 V, P-channel Trench MOSFET | Production | |
NX5008NBKM | 50 V, N-channel Trench MOSFET | Production | |
PMZ390UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZ600UNE | 20 V, N-channel Trench MOSFET | Production | |
PMZ600UNEL | 20 V, N-channel Trench MOSFET | Production | |
PMZ290UNE2 | 20 V, N-channel Trench MOSFET | Production | |
2N7002AKM-Q | 60 V, N-channel Trench MOSFET | Production | |
PMZ350UPE | 20 V, P-channel Trench MOSFET | Production | |
PMZB950UPEL | 20 V, P-channel Trench MOSFET | Production | |
PMZB950UPE | 20 V, P-channel Trench MOSFET | Production | |
BSS84AKMB | 50 V, single P-channel Trench MOSFET | Production | |
PMZB550UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZB290UNE2 | 20 V, N-channel Trench MOSFET | Production | |
NX7002BKMB | 60 V, N-channel Trench MOSFET | Production | |
PMZB1200UPE | 30 V, P-channel Trench MOSFET | Production | |
PMZB390UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZB350UPE | 20 V, single P-channel Trench MOSFET | Production | |
PMZB150UNE | 20 V, N-channel Trench MOSFET | Production | |
PMZB200UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZB320UPE | 30 V, P-channel Trench MOSFET | Production | |
PMZB600UNEL | 20 V, N-channel Trench MOSFET | Production | |
PMZB600UNE | 20 V, N-channel Trench MOSFET | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
AN11304.pdf | MOSFET load switch PCB with thermal measurement | Application note | 2013-01-28 |
PMZ200UNE.lib | PMZ200UNE Spice model | SPICE model | 2015-05-20 |
PMDXB1200UPE.lib | PMDXB1200UPE Spice model | SPICE model | 2015-05-21 |
PMDXB550UNE.lib | PMDXB550UNE Spice model | SPICE model | 2015-05-21 |
PMZ1200UPE.lib | PMZ1200UPE Spice model | SPICE model | 2015-05-21 |
PMZ130UNE.lib | PMZ130UNE Spice model | SPICE model | 2015-05-21 |
PMZ290UNE2.lib | PMZ290UNE2 Spice model | SPICE model | 2015-05-21 |
PMZ320UPE.lib | PMZ320UPE Spice model | SPICE model | 2015-05-21 |
PMZ390UNE.lib | PMZ390UNE Spice model | SPICE model | 2015-05-21 |
PMZ550UNE.lib | PMZ550UNE Spice model | SPICE model | 2015-05-21 |
PMZB1200UPE.lib | PMZB1200UPE Spice model | SPICE model | 2015-05-21 |
PMZB200UNE.lib | PMZB200UNE Spice model | SPICE model | 2015-05-21 |
PMZB320UPE.lib | PMZB320UPE Spice model | SPICE model | 2015-05-21 |
PMZB390UNE.lib | PMZB390UNE Spice model | SPICE model | 2015-05-21 |
PMZB550UNE.lib | PMZB550UNE Spice model | SPICE model | 2015-05-21 |
nexperia_report_aoi_inspection_dfn_201808.pdf | Automatic Optical Inspection of DFN Components | Report | 2018-09-03 |
AN90009.pdf | Leakage of small-signal MOSFETs | Application note | 2019-11-08 |
Nexperia_Document_Whitepaper-Side-Wettable-Flanks_CHN.pdf | 可湿性侧面 | White paper | 2020-04-15 |
AN90013.pdf | Recommendations for Printed Circuit Board assembly of DFN0603-3 (SOT8013) | Application note | 2020-04-29 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
Nexperia_document_whitepaper_DFN_Wave_Soldering_2020.pdf | Whitepaper: Can DFNs be successfully wave soldered? | White paper | 2020-09-01 |
AN90017.pdf | Load switches for mobile and computing applications | Application note | 2020-09-02 |
AN90023.pdf | Thermal performance of DFN packages | Application note | 2020-11-23 |
sot883b_3d.png | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body | Outline 3d | 2021-06-10 |
Nexperia_AutoDFN_factsheet_2022.pdf | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN.pdf | 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 | Leaflet | 2022-07-04 |
nexperia_document_leaflet_SsMOS_for_mobile_2022.pdf | High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages | Leaflet | 2022-07-04 |
RS1214_DFN1006-3_SOT883.png | DFN1006-3 (SOT883) MARCOM image | Marcom graphics | 2022-08-16 |
vp_1392760100023.zip | DFN1006 MOSFETs | Value proposition | 2022-08-16 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.