Key features and benefits
- Solid copper clip for high thermal performance and power dissipation
- Reduced package inductance for improved switching behavior
- High reliability (2 x AEC-Q101, Board Level Reliability compliance)
- Free from delamination
- Junction temperature up to 175 °C
- Small, thin and light design
- Optimized lead form ensuring uniform solder joints for maximum flexibility in AOI
- Secure supply in high volumes
Applications
- High efficiency DC-to-DC conversion
- Automotive LED lighting
- Switch mode power supply
- Freewheeling application
- Reverse polarity protection
- OR-ing
- Onboard charging
- Solenoid control
- Piezo injection
Focus packages
Featured documents
Latest videos
Improve accuracy of AOI in PCB production by using modern package technology
Parametric search
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
PNS40010ER | 400 V, 1 A high power density, standard switching time recovery rectifier | EndOfLife | |
PMEG60T10ELXD-Q | 60 V, 1 A Trench Schottky barrier rectifier | Production | |
PNE20060EPE-Q | 200 V, 6 A hyperfast recovery rectifier | Production | |
PMEG100T10ELXD-Q | 100 V, 1 A Trench Schottky barrier rectifier | Production | |
PMEG45T20EXD-Q | 45 V, 2 A Trench MEGA Schottky barrier rectifier | Production | |
PNE20040CPE-Q | 200 V, 2 x 2 A dual common cathode hyperfast recovery rectifier | Production | |
PMEG100T20ELXD-Q | 100 V, 2 A Trench Schottky barrier rectifier | Production | |
PNE200100CPE-Q | 200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier | Production | |
PMEG60T20ELXD-Q | 60 V, 2 A Trench Schottky barrier rectifier | Production | |
PNE20010EXD-Q | 200 V, 1 A hyperfast recovery rectifier | Production | |
PNE200100EPE-Q | 200 V, 10 A hyperfast recovery rectifier | Production | |
PNE20040EPE-Q | 200 V, 4 A hyperfast recovery rectifier | Production | |
PNE20060CPE-Q | 200 V, 2 x 3 A dual common cathode hyperfast recovery rectifier | Production | |
PNU65010ER-Q | 650 V, 1 A ultrafast recovery rectifier | Production | |
PNE20050EP-Q | 200 V, 5 A hyperfast recovery rectifier | Production | |
PNE20020AER-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
PNU65010EP-Q | 650 V, 1 A ultrafast recovery rectifier | Production | |
PNE20030EP-Q | 200 V, 3 A hyperfast recovery rectifier | Production | |
PNE20040EP-Q | 200 V, 4 A hyperfast switching recovery rectifier | Production | |
PNE20020EP-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
PNE20010ER-Q | 200 V, 1 A hyperfast recovery rectifier | Production | |
PNE20020ER-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
PNE20080CPE-Q | 200 V, 2 x 4 A dual common cathode hyperfast recovery rectifier | Production | |
PNE20080EPE-Q | 200 V, 8 A hyperfast recovery rectifier | Production | |
PNU65030EP-Q | 650 V, 3 A ultrafast recovery rectifier | Production | |
PNU65020EP-Q | 650 V, 2 A ultrafast recovery rectifier | Production | |
PNS40010AER-Q | 400 V, 1 A high power density, standard switching time recovery rectifier | Production | |
PMEG45T10EXD-Q | 45 V, 1 A Trench MEGA Schottky barrier rectifier | Production | |
PNE20020EXD-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
PMEG030V030EPD | 30 V, 3 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG045T030EPD | 45 V, 3 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG045T150EIPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG050T150EPD | 50V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG045T150EPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG45T15EPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG050T150EIPD | 50 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG045T050EPD | 45 V, 5 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG060T050ELPE-Q | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T50ELP-Q | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T030ELPE-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T050ELPE-Q | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T100ELPE-Q | 100 V, 10 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060T100CLPE-Q | 60 V, 2 x 5 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060T060CLPE-Q | 60 V, 2 x 3 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG6020ETR-Q | High temperature 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6020EP-Q | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6010ER-Q | 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG3020DEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4030ETR-Q | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG100T10ELR-Q | 100 V, 1 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4030EP-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG6010ETR-Q | High temperature 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG4030ETP-Q | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG4030ER-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG060T080CLPE-Q | 60 V, 2 x 4 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T20ELP-Q | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T20ELR-Q | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4020ETP-Q | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6010EP-Q | 60 V, 1 A low VFSchottky barrier rectifier | Production | |
PMEG6045ETP-Q | High-temperature 60 V, 4.5 A Schottky barrier rectifier | Production | |
PMEG6030ETP-Q | High-temperature 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG3030EP-Q | 3 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG4010ETR-Q | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG3020BER-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG045T100EPE-Q | 45 V, 10 A low VF Trench Schottky barrier rectifier | Production | |
PMEG060T030ELPE-Q | 60 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4010ER-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG3050BEP-Q | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG3020BEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG2010ER-Q | 1 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG3010BER-Q | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG6030EVP-Q | 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG4020ETR-Q | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4050ETP-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG4020ER-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4010EP-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG6020ETP-Q | High-temperature 60 V, 2 A Schottky barrier rectifier | Production | |
PMEG6030EP-Q | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG6020ER-Q | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4010ETP-Q | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG060T040CLPE-Q | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG2010BER-Q | 20 V, 1 A low Vf Schottky barrier rectifier | Production | |
PMEG040V030EPE-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG030V030EPE-Q | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG3020ER-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG60T50ELP-Q | 60 V, 5 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG3020CEP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG100V100ELPE-Q | 100 V, 10 A low leakage current Schottky barrier rectifier | Production | |
PMEG60T30ELP-Q | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG40T30EP-Q | 40 V, 3 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG40T50EP-Q | 40 V, 5 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG60T10ELP-Q | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG100T30ELP-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T080ELPE-Q | 100 V, 8 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG6020CER-Q | 60 V, 2 A Schottky barrier rectifier | Production | |
PMEG050V150EPE-Q | 50 V, 15 A low VF Schottky barrier rectifier | Production | |
PMEG060V100EPE-Q | 60 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG100V080ELPE-Q | 100 V, 8 A low leakage current Schottky barrier rectifier | Production | |
PMEG3010BEP-Q | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG60T20ELR-Q | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG3030CER-Q | 30 V, 3 A Schottky barrier rectifier | Production | |
PMEG045V050EPE-Q | 45 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG4050EP-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG6030CER-Q | 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG3010EP-Q | 30 V, 1 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG4020CER-Q | 40 V, 2 A Schottky barrier rectifier | Production | |
PMEG2020CER-Q | 20 V, 2 A Schottky barrier rectifier | Production | |
PMEG045V150EPE-Q | 45 V, 15 A low VF Schottky barrier rectifier | Production | |
PMEG4030CER-Q | 40 V, 3 A Schottky barrier rectifier | Production | |
PMEG40T20EP-Q | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG100T30ELR-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG40T30ER-Q | 40 V, 3 A low Trench MEGA Schottky barrier rectifier | Production | |
PMEG3020EP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG045V100EIPE-Q | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG030V050EPE-Q | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG040V050EPE-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG060V030EPE-Q | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG3010ER-Q | 30 V, 1 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG60T30ELR-Q | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG045V100EPE-Q | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG60T20ELP-Q | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG3020CER-Q | 30 V, 2 A Schottky barrier rectifier | Production | |
PMEG4020EP-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG40T10ER-Q | 40 V, 1 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG3050EP-Q | 30 V, 5 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG3030BEP-Q | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG2030CER-Q | 20 V, 3 A Schottky barrier rectifier | Production | |
PMEG60T10ELR-Q | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG40T20ER-Q | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG060V050EPE-Q | 60 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG050V030EPE-Q | 50 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG100V060ELPE-Q | 100 V, 6 A low leakage current Schottky barrier rectifier | Production | |
PMEG6020AELR-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10020AELR-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10020AELP-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10030ELP-Q | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
PMEG6030ELP-Q | 60 V, 3 A low leakage current Schottky barrier rectifier | Production | |
PMEG6020ELR-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG6020AELP-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10020ELR-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG6010ELR-Q | 60 V, 1 A low leakage current Schottky barrier rectifier | Production | |
PMEG10010ELR-Q | 100 V, 1 A low leakage current Schottky barrier rectifier | Production |
Diodes
Type number | Description | Status | Quick access |
---|---|---|---|
PMEG100T10ELXD | 100 V, 1 A Trench Schottky barrier rectifier | Production | |
PMEG45T10EXD | 45 V, 1 A Trench MEGA Schottky barrier rectifier | Production | |
PMEG60T20ELXD | 60 V, 2 A Trench Schottky barrier rectifier | Production | |
PNU65030EP | 650 V, 3 A ultrafast recovery rectifier | Production | |
PNU65010EP | 650 V, 1 A ultrafast recovery rectifier | Production | |
PNE20080CPE | 200 V, 2 x 4 A dual common cathode hyperfast recovery rectifier | Production | |
PNU65010ER | 650 V, 1 A ultrafast recovery rectifier | Production | |
PNE20020EP | 200 V, 2 A hyperfast recovery rectifier | Production | |
PMEG100T20ELXD | 100 V, 2 A Trench Schottky barrier rectifier | Production | |
PNE200100CPE | 200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier | Production | |
PNE20020ER | 200 V, 2 A hyperfast recovery rectifier | Production | |
PNE20010ER | 200 V, 1 A hyperfast recovery rectifier | Production | |
PNS40010ER | 400 V, 1 A high power density, standard switching time recovery rectifier | EndOfLife | |
PMEG45T20EXD | 45 V, 2 A Trench MEGA Schottky barrier rectifier | Production | |
PNE20050EP | 200 V, 5 A hyperfast recovery rectifier | Production | |
PNE20040EP | 200 V, 4 A hyperfast switching recovery rectifier | Production | |
PNE20010EXD | 200 V, 1 A hyperfast recovery rectifier | Production | |
PNU65020EP | 650 V, 2 A ultrafast recovery rectifier | Production | |
PNE20040CPE | 200 V, 2 x 2 A dual common cathode hyperfast recovery rectifier | Production | |
PNE20030EP | 200 V, 3 A hyperfast recovery rectifier | Production | |
PNE20060EPE | 200 V, 6 A hyperfast recovery rectifier | Production | |
PMEG60T10ELXD-Q | 60 V, 1 A Trench Schottky barrier rectifier | Production | |
PNE20060EPE-Q | 200 V, 6 A hyperfast recovery rectifier | Production | |
PMEG100T10ELXD-Q | 100 V, 1 A Trench Schottky barrier rectifier | Production | |
PNE20060CPE | 200 V, 2 x 3 A dual common cathode hyperfast recovery rectifier | Production | |
PMEG45T20EXD-Q | 45 V, 2 A Trench MEGA Schottky barrier rectifier | Production | |
PNE20040CPE-Q | 200 V, 2 x 2 A dual common cathode hyperfast recovery rectifier | Production | |
PMEG100T20ELXD-Q | 100 V, 2 A Trench Schottky barrier rectifier | Production | |
PNE20080EPE | 200 V, 8 A hyperfast recovery rectifier | Production | |
PNE200100CPE-Q | 200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier | Production | |
PNE200100EPE | 200 V, 10 A hyperfast recovery rectifier | Production | |
PNE20040EPE | 200 V, 4 A hyperfast recovery rectifier | Production | |
PMEG60T20ELXD-Q | 60 V, 2 A Trench Schottky barrier rectifier | Production | |
PNE20010EXD-Q | 200 V, 1 A hyperfast recovery rectifier | Production | |
PNE200100EPE-Q | 200 V, 10 A hyperfast recovery rectifier | Production | |
PNE20040EPE-Q | 200 V, 4 A hyperfast recovery rectifier | Production | |
PNE20060CPE-Q | 200 V, 2 x 3 A dual common cathode hyperfast recovery rectifier | Production | |
PNU65010ER-Q | 650 V, 1 A ultrafast recovery rectifier | Production | |
PNE20050EP-Q | 200 V, 5 A hyperfast recovery rectifier | Production | |
PNE20020AER-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
PNU65010EP-Q | 650 V, 1 A ultrafast recovery rectifier | Production | |
PNE20030EP-Q | 200 V, 3 A hyperfast recovery rectifier | Production | |
PNE20040EP-Q | 200 V, 4 A hyperfast switching recovery rectifier | Production | |
PNE20020EP-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
PNE20010ER-Q | 200 V, 1 A hyperfast recovery rectifier | Production | |
PNE20020ER-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
PNE20080CPE-Q | 200 V, 2 x 4 A dual common cathode hyperfast recovery rectifier | Production | |
PNS40010AER | 400 V, 1 A high power density, standard switching time recovery rectifier | Production | |
PNE20020AER | 200 V, 2 A hyperfast recovery rectifier | Production | |
PNE20080EPE-Q | 200 V, 8 A hyperfast recovery rectifier | Production | |
PNU65030EP-Q | 650 V, 3 A ultrafast recovery rectifier | Production | |
PNU65020EP-Q | 650 V, 2 A ultrafast recovery rectifier | Production | |
PNE20020EXD | 200 V, 2 A hyperfast recovery rectifier | Production | |
PNS40010AER-Q | 400 V, 1 A high power density, standard switching time recovery rectifier | Production | |
PMEG45T10EXD-Q | 45 V, 1 A Trench MEGA Schottky barrier rectifier | Production | |
PNE20020EXD-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
PMEG60T10ELXD | 60 V, 1 A Trench Schottky barrier rectifier | Production | |
PMEG100T30ELP | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T50ELP | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG030V030EPD | 30 V, 3 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG060T040CLPE | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG60T20ELP | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG100T10ELR | 100 V, 1 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG045V150EPE | 45 V, 15 A low VF Schottky barrier rectifier | Production | |
PMEG6030EP | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG045T030EPD | 45 V, 3 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG4020ETR | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG060T060CLPE | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4050ETP | High temperature 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG050V030EPE | 50 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG100T100ELPE | 100 V, 10 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG10010ELR | 100 V, 1 A low leakage current Schottky barrier rectifier | Production | |
PMEG60T20ELR | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG40T20EP | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG3050EP | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG045T150EIPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG4010EP | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG4030EP | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG040V030EPE | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG60T50ELP | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4030ER | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG2010BER | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG050T150EPD | 50V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG4010ETR | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG4030ETP | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG4010ETP | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG100V080ELPE | 100 V, 8 A low leakage current Schottky barrier rectifier | Production | |
PMEG100T150ELPE | 60 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG60T10ELR | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG40T20ER | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG6020ETP | High-temperature 60 V, 2 A Schottky barrier rectifier | Production | |
PMEG3030BEP | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG4010ER | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG060V050EPE | 60 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG40T30EP | 40 V, 3 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG100T030ELPE | 60 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG3020CEP | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4050EP | 40V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG060T050ELPE | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG6030ETP | High-temperature 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG10020ELR | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG3020ER | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6010ELR | 60 V, 1 A low leakage current Schottky barrier rectifier | Production | |
PMEG3030EP | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG2010ER | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG100T20ELR | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4020ETP | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG100V060ELPE | 100 V, 6 A low leakage current Schottky barrier rectifier | Production | |
PMEG050V150EPE | 50 V, 15 A low VF Schottky barrier rectifier | Production | |
PMEG4020ER | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG060T080CLPE | 60 V, 2 x 4 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG6010ER | 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG030V050EPE | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG040V050EPE | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG060V100EPE | 60 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG045T100EPE | 45 V, 10 A low VF Trench Schottky barrier rectifier | Production | |
PMEG3010BER | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG060V030EPE | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG6020ELR | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG3020BEP | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG100T120ELPE | 100 V, 12 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T050ELPE | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4020EP | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6010EP | 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG3020BER | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6020EP | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG100T080ELPE | 100 V, 8 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG60T10ELP | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG045T150EPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG10020AELP | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10020AELR | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG60T30ELR | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG3020EP | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG10030ELP | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
PMEG6045ETP | High-temperature 60 V, 4.5 A Schottky barrier rectifier | Production | |
PMEG6020ER | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG60T30ELP | 60 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG45T15EPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG3020DEP | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG3010ER | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG6020AELP | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG6020AELR | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG6020ETR | High temperature 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG045V100EPE | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG060T030ELPE | 60 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG3050BEP | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG050T150EIPD | 50 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG6030ELP | 60 V, 3 A low leakage current Schottky barrier rectifier | Production | |
PMEG6010ETR | High temperature 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG40T10ER | 40 V, 1 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG100T30ELR | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG3010BEP | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG045T050EPD | 45 V, 5 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG100V100ELPE | 100 V, 10 A low leakage current Schottky barrier rectifier | Production | |
PMEG045V050EPE | 45 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG3010EP | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG060T100CLPE | 60 V, 2 x 5 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T200ELPE | 100 V, 20 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T20ELP | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG030V030EPE | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG6030EVP | 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG40T50EP | 40 V, 5 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG40T30ER | 40 V, 3 A low Trench MEGA Schottky barrier rectifier | Production | |
PMEG060T050ELPE-Q | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T50ELP-Q | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T030ELPE-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T050ELPE-Q | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T100ELPE-Q | 100 V, 10 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060T100CLPE-Q | 60 V, 2 x 5 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060T060CLPE-Q | 60 V, 2 x 3 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG6020ETR-Q | High temperature 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6020EP-Q | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6010ER-Q | 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG3020DEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4030ETR-Q | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG100T10ELR-Q | 100 V, 1 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4030EP-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG6010ETR-Q | High temperature 60 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG4030ETP-Q | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG4030ER-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG060T080CLPE-Q | 60 V, 2 x 4 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T20ELP-Q | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T20ELR-Q | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4020ETP-Q | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6010EP-Q | 60 V, 1 A low VFSchottky barrier rectifier | Production | |
PMEG6045ETP-Q | High-temperature 60 V, 4.5 A Schottky barrier rectifier | Production | |
PMEG6030ETP-Q | High-temperature 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG3030EP-Q | 3 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG4010ETR-Q | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG3020BER-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG045T100EPE-Q | 45 V, 10 A low VF Trench Schottky barrier rectifier | Production | |
PMEG060T030ELPE-Q | 60 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4010ER-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG4030ETR | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG3050BEP-Q | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG3020BEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG2010ER-Q | 1 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG3010BER-Q | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG6030EVP-Q | 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG4020ETR-Q | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4050ETP-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG4020ER-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4010EP-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG6020ETP-Q | High-temperature 60 V, 2 A Schottky barrier rectifier | Production | |
PMEG6030EP-Q | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG6020ER-Q | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4010ETP-Q | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG060T040CLPE-Q | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG2010BER-Q | 20 V, 1 A low Vf Schottky barrier rectifier | Production | |
PMEG040V030EPE-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG030V030EPE-Q | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG3020ER-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG60T50ELP-Q | 60 V, 5 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG3020CEP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG100V100ELPE-Q | 100 V, 10 A low leakage current Schottky barrier rectifier | Production | |
PMEG60T30ELP-Q | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG40T30EP-Q | 40 V, 3 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG40T50EP-Q | 40 V, 5 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG60T10ELP-Q | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG100T30ELP-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG100T080ELPE-Q | 100 V, 8 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG6020CER-Q | 60 V, 2 A Schottky barrier rectifier | Production | |
PMEG050V150EPE-Q | 50 V, 15 A low VF Schottky barrier rectifier | Production | |
PMEG060V100EPE-Q | 60 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG4030CER | 40 V, 3 A Schottky barrier rectifier | Production | |
PMEG2020CER | 20 V, 2 A Schottky barrier rectifier | Production | |
PMEG100V080ELPE-Q | 100 V, 8 A low leakage current Schottky barrier rectifier | Production | |
PMEG3010BEP-Q | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG60T20ELR-Q | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG3030CER-Q | 30 V, 3 A Schottky barrier rectifier | Production | |
PMEG045V050EPE-Q | 45 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG4050EP-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG6030CER-Q | 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG3010EP-Q | 30 V, 1 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG6030CER | 60 V, 3 A Schottky barrier rectifier | Production | |
PMEG4020CER-Q | 40 V, 2 A Schottky barrier rectifier | Production | |
PMEG2020CER-Q | 20 V, 2 A Schottky barrier rectifier | Production | |
PMEG045V150EPE-Q | 45 V, 15 A low VF Schottky barrier rectifier | Production | |
PMEG4030CER-Q | 40 V, 3 A Schottky barrier rectifier | Production | |
PMEG40T20EP-Q | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG100T30ELR-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG4020CER | 40 V, 2 A Schottky barrier rectifier | Production | |
PMEG40T30ER-Q | 40 V, 3 A low Trench MEGA Schottky barrier rectifier | Production | |
PMEG3020EP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG045V100EIPE-Q | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG030V050EPE-Q | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG040V050EPE-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG045V100EIPE | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG060V030EPE-Q | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG3010ER-Q | 30 V, 1 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG60T30ELR-Q | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG045V100EPE-Q | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
PMEG60T20ELP-Q | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG3020CER-Q | 30 V, 2 A Schottky barrier rectifier | Production | |
PMEG4020EP-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG40T10ER-Q | 40 V, 1 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG3050EP-Q | 30 V, 5 A low VF MEGA Schottky barrier rectifier | Production | |
PMEG3020CER | 30 V, 2 A Schottky barrier rectifier | Production | |
PMEG3030BEP-Q | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG2030CER-Q | 20 V, 3 A Schottky barrier rectifier | Production | |
PMEG60T10ELR-Q | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
PMEG2030CER | 20 V, 3 A Schottky barrier rectifier | Production | |
PMEG40T20ER-Q | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
PMEG060V050EPE-Q | 60 V, 5 A low VF Schottky barrier rectifier | Production | |
PMEG050V030EPE-Q | 50 V, 3 A low VF Schottky barrier rectifier | Production | |
PMEG100V060ELPE-Q | 100 V, 6 A low leakage current Schottky barrier rectifier | Production | |
PMEG3030CER | 30 V, 3 A Schottky barrier rectifier | Production | |
PMEG6020CER | 60 V, 2 A Schottky barrier rectifier | Production | |
PMEG6020AELR-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10020AELR-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10020AELP-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10030ELP-Q | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
PMEG6030ELP-Q | 60 V, 3 A low leakage current Schottky barrier rectifier | Production | |
PMEG6020ELR-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG6020AELP-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG10020ELR-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
PMEG6010ELR-Q | 60 V, 1 A low leakage current Schottky barrier rectifier | Production | |
PMEG10010ELR-Q | 100 V, 1 A low leakage current Schottky barrier rectifier | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_brochure_CFP_Schottky_rectifier.pdf | Schottky rectifiers in CFP packages | Brochure | 2020-01-28 |
SOD123W.pdf | plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body | Package information | 2020-04-21 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
vp_1400838095684.zip | Clip-bonded FlatPower (CFP) packages | Value proposition | 2020-06-22 |
sod128_3d.svg | plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body | Outline 3d | 2021-06-10 |
RS3059_Nexperia_asset_image_CFP15B_single_transparent_aaa-031117.png | CFP15B image MARCOM | Marcom graphics | 2021-09-06 |
SOT1289.pdf | plastic, thermal enhanced ultra thin SMD package; 3 terminals; 5.8 x 4.3 x 0.78 mm body | Package information | 2022-05-28 |
Nexperia_Document_Leaflet_Schottky_rectifiers_in_CFP_CHN_2022.pdf | CFP封装的肖特基整流器 | Leaflet | 2022-07-01 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.