Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PNE200100EPE-Q | PNE200100EPE-QZ | 934662947139 | SOT1289B | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information200 V, 10 A hyperfast recovery rectifier
High power density, hyperfast switching time recovery rectifier with high-efficiency planar technology, encapsulated in a CFP15B (SOT1289B) power and flat lead Surface-Mounted Device (SMD) plastic package.
Reverse voltage: VR ≤ 200 V
Forward current: IF ≤ 10 A
Switching time: trr ≤ 30 ns
Pt doped life time control
Low inductance
Power and flat lead SMD plastic package
Package height typical 0.95 mm
High power capability due to clip-bond technology
Planar die design
Qualified according to AEC-Q101 and recommended for use in automotive applications
General-purpose rectification
Reverse polarity protection
Hyperfast switching
Freewheeling applications
Engine Control Unit (ECU)
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF(AV) per diode; [max] (A) | IFSM [max] (A) | VF [max] (mV) | IR [max] (µA) | trr [max] (ns) | IF [max] (mA) | Cd [typ] (pF) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PNE200100EPE-Q | SOT1289B | CFP15B | 5.8 x 4.3 x 0.95 | 200.0 | 10.0 | 190.0 | 960.0 | 1.0 | 30.0 | 14100.0 | 99.0 | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PNE200100EPE-Q | PNE200100EPE-QZ (934662947139) |
Active | 200E 110E |
CFP15B (SOT1289B) |
SOT1289B |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT1289B_139 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PNE200100EPE-Q | PNE200100EPE-QZ | PNE200100EPE-Q |
File name | Title | Type | Date |
---|---|---|---|
PNE200100EPE-Q | 200 V, 10 A hyperfast recovery rectifier | Data sheet | 2024-07-15 |
SOT1289B | 3D model for products with SOT1289B package | Design support | 2020-01-22 |
RS2624_CFP15BSide | RS2624_CFP15BSide | Marcom graphics | 2021-03-11 |
SOT1289B | plastic, thermal enhanced ultra thin SMD package; 3leads; 2.13 mm pitch; 5.8 x 4.3 x 0.95 mm body | Package information | 2023-06-02 |
SOT1289B_139 | CFP15B; Reel pack for SMD, 13"; Q4/T2 product orientation | Packing information | 2020-09-02 |
PNE200100EPE-Q_Nexperia_Product_Reliability | PNE200100EPE-Q Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PNE200100EPE-Q | PNE200100EPE-Q SPICE model | SPICE model | 2024-10-14 |
TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PNE200100EPE-Q | PNE200100EPE-Q SPICE model | SPICE model | 2024-10-14 |
SOT1289B | 3D model for products with SOT1289B package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PNE200100EPE-Q | PNE200100EPE-QZ | 934662947139 | Active | SOT1289B_139 | 5,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.