Key MOSFET Requirements:
- Ultra low on-resistance
- Low thermal resistance
- Safe high temperature operation
- Excellent current handling
- Guaranteed repetitive avalanche capability
D2PAK is ideal for integrated starter generator applications with ultra-low on-resistance and high current transient robustness.
Main benefits:
- Low on-resistance
- Lowest thermal resistance
- Highest current handling capability
- Guaranteed repetitive avalanche rating
Parametric search
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK765R0-100E | N-channel TrenchMOS standard level FET | Production | |
BUK761R7-40E | N-channel TrenchMOS standard level FET | Production | |
BUK763R8-80E | N-channel TrenchMOS standard level FET | Production | |
BUK761R6-40E | N-channel TrenchMOS standard level FET | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK765R0-100E | N-channel TrenchMOS standard level FET | Production | |
BUK761R7-40E | N-channel TrenchMOS standard level FET | Production | |
BUK763R8-80E | N-channel TrenchMOS standard level FET | Production | |
BUK761R6-40E | N-channel TrenchMOS standard level FET | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
compleet_2_start.png | Start | Marcom graphics | 2015-03-18 |
vp_1426760003464.zip | Focus MOSFET application – Integrated starter generator | Value proposition | 2017-04-06 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.