PEMB13; PUMB13
Parametrics
Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PEMB13 | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | 100 | 4.7 | 47 | PNP/PNP | 300 | 50 | 150 | N |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PEMB13 | PEMB13,115 (934056871115) |
Active | 45 |
(SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
Environmental information
Quality and reliability disclaimerDocumentation (9)
File name | Title | Type | Date |
---|---|---|---|
PEMB13_PUMB13 | PNP/PNP resistor-equipped transistors; R1 = 4.7 kOhm, R2 = 47 kOhm | Data sheet | 2022-10-12 |
mbk120 | Block diagram: PEMB13, PUMB13 | Block diagram | 2009-11-04 |
mse225 | Block diagram: PEMB13, PEMB20, PEMB24, PUMB13, PUMB20, PUMB24 | Block diagram | 2009-11-04 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.