PESDxS5UD series
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD12VS5UD | TSOP6 | 5 | Unidirectional | 12 | 73 | 30 |
PESD15VS5UD | TSOP6 | 5 | Unidirectional | 15 | 60 | 30 |
PESD24VS5UD | TSOP6 | 5 | Unidirectional | 24 | 45 | 23 |
PESD3V3S5UD | TSOP6 | 5 | Unidirectional | 3.3 | 215 | 30 |
PESD5V0S5UD | TSOP6 | 5 | Unidirectional | 5 | 165 | 30 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD12VS5UD | PESD12VS5UD,115 (934058434115) |
Active | E3 |
TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
PESD15VS5UD | PESD15VS5UD,115 (934058435115) |
Active | E4 |
TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
PESD24VS5UD | PESD24VS5UD,115 (934058436115) |
Active | E5 |
TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
PESD3V3S5UD | PESD3V3S5UD,115 (934058432115) |
Active | E1 |
TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
PESD3V3S5UD,125 (934058432125) |
Active | E1 | SOT457_125 | ||||
PESD5V0S5UD | PESD5V0S5UD,115 (934058433115) |
Active | E2 |
TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD12VS5UD | PESD12VS5UD,115 | PESD12VS5UD | ||
PESD15VS5UD | PESD15VS5UD,115 | PESD15VS5UD | ||
PESD24VS5UD | PESD24VS5UD,115 | PESD24VS5UD | ||
PESD3V3S5UD | PESD3V3S5UD,115 | PESD3V3S5UD | ||
PESD3V3S5UD | PESD3V3S5UD,125 | PESD3V3S5UD | ||
PESD5V0S5UD | PESD5V0S5UD,115 | PESD5V0S5UD |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
PESDXS5UD_SER | Fivefold ESD protection diode arrays | Data sheet | 2022-05-03 |
006aaa159 | Block diagram: PESD12VS5UD, PESD15VS5UD, PESD24VS5UD, PESD3V3S5UD, PESD5V0S5UD | Block diagram | 2009-11-04 |
sot457_sv | Simplified outline: SOT457 | Block diagram | 2009-11-04 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.