USB Type-C ESD protection evaluation board
The NEVB21-USBC1 is an evaluation board for showcasing miniaturized ESD protection on the USB Type-C port. It features Nexperia’s new DFN0603-3 package which offers a 2-channel protection solution inside an industry standard 0201” (0603 mm) package. The DFN0603-3 footprint improves the RF behavior by less return loss through smaller solder pads.
Key features & benefits
- Plug and Play application
- TrEOS ESD protection in DFN0603-3
- Capacitance down to 0.2pF
- Surge robustness up 11A
- Clamping of a 4.4V @8A 8/20µs surge
- Small footprint and high symmetry
- DFN0603-3 is built on an industry-standard 0201” (0603mm) footprint
Key applications
- Portable & Wearables
- Notebooks interfaces
- Computing interfaces
- Automotive video interfaces
- USB Type-C®
- USB4 (Gen2 and Gen3) and USB3.2
Products on the board (5)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
PUSB3BB2DF | Extremely low clamping low capacitance ESD protection | Production | ||
PESD4V0Z2BCDF | Extremely low clamping low capacitance ESD protection | Production | ||
PESD5V5S1BSF | Ultra low clamping bidirectional ESD protection diode | Production | ||
PESD5V5U1BCSF | Ultra low clamping bidirectional ESD protection diode | Production | ||
PTVS22VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Production |
Latest videos
Products on the board (5)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
PUSB3BB2DF | Extremely low clamping low capacitance ESD protection | Production | ||
PESD4V0Z2BCDF | Extremely low clamping low capacitance ESD protection | Production | ||
PESD5V5S1BSF | Ultra low clamping bidirectional ESD protection diode | Production | ||
PESD5V5U1BCSF | Ultra low clamping bidirectional ESD protection diode | Production | ||
PTVS22VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Production |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
USB_Type-C_ESD_protection_evaluation_board | USB Type-C ESD protection evaluation board | Leaflet | 2023-11-06 |
Nexperia_document_book_ESDApplicationHandbook_2018 | ESD Application Handbook - Protection concepts, testing and simulation for modern interfaces | User manual | 2018-08-29 |
Whitepaper_ESD_protection_devices_for_USB4 | Choosing ESD protection devices for USB4 | White paper | 2020-03-06 |
UM90011 | NEVB21-USBC1 evaluation board | User manual | 2023-11-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.