Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
OL-PMCM6501VNE | WLCSP6 | WLCSP6: wafer level chip-size package; 6 bumps (3 x 2) | 2015-07-07 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
OL-PMCM6501VNE | 3D model for products with OL-PMCM6501VNE package | Design support | 2023-03-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
OL-PMCM6501VNE | WLCSP6: wafer level chip-size package; 6 bumps (3 x 2) | Package information | 2022-07-13 |
WLCSP6_023 | PMCM650xxxx; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2020-06-23 |
pmcm6501vne-ssmos_fr | pmcm6501vne-ssmos_fr | Reflow soldering | 2015-07-10 |
Products in this package
MOSFETs
Type number | Description | Quick access |
---|---|---|
PMCM6501VNE | 12 V, N-channel Trench MOSFET |