Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PHB45NQ15T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHB18NQ10T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHKD3NQ10T | Dual N-channel TrenchMOS standard level FET | EndOfLife | |
PHD71NQ03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHB66NQ03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHP36N03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PH8230E | N-channel TrenchMOS logic level FET | EndOfLife | |
PHB108NQ03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHP20N06T | N-channel TrenchMOS standard level FET | EndOfLife | |
PH955L | N-channel TrenchMOS logic level FET | EndOfLife | |
PHP79NQ08LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHB21N06LT | N-channel TrenchMOS logic level FET | Production | |
PHP29N08T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHN203 | Dual N-channel TrenchMOS logic level FET | EndOfLife | |
PHK4NQ20T | N-channel TrenchMOS standard level FET | EndOfLife | |
PH3230S | N-channel TrenchMOS intermediate level FET | EndOfLife | |
PHB191NQ06LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHD38N02LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHP28NQ15T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHP27NQ11T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHP18NQ11T | N-channel TrenchMOS standard level FET | EndOfLife | |
PH4840S | N-channel TrenchMOS intermediate level FET | EndOfLife | |
PHK12NQ03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHP54N06T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHP9NQ20T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHP165NQ08T | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PHN210 | Dual N-channel TrenchMOS intermediate level FET | EndOfLife | |
PH6325L | N-channel 25 V 6.3 mΩ logic level MOSFET in LFPAK | EndOfLife | |
PHP30NQ15T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHP33NQ20T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHP45NQ10T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHB33NQ20T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHD97NQ03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHP191NQ06LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PI4884 | EndOfLife | ||
PMK50XP | P-channel TrenchMOS extremely low level FET | EndOfLife | |
PSMN3R3-40MLH | N-channel 40 V, 3.3 mΩ, logic level MOSFET in LFPAK33 using NextPower-S3 technology | Production | |
PSMN5R6-100BS | N-channel 100 V 5.6 mΩ standard level MOSFET in D2PAK | Production | |
PHB20NQ20T | N-channel TrenchMOS standard level FET | EndOfLife | |
PH4530L | N-channel TrenchMOS logic level FET | EndOfLife | |
PH2925U | N-channel TrenchMOS ultra low level FET | Production | |
PHK4NQ10T | EndOfLife | ||
PHP52N06T | N-channel TrenchMOS standard level FET | EndOfLife | |
PH5330E | N-channel TrenchMOS logic level FET | EndOfLife | |
PHK12NQ10T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHKD6N02LT | Dual N-channel TrenchMOS logic level FET | EndOfLife | |
PH20100S | N-channel TrenchMOS standard level FET | EndOfLife | |
PH1875L | N-channel TrenchMOS logic level FET | EndOfLife | |
PSMN2R5-60PL | N-channel 60 V, 2.6 mΩ logic level MOSFET in SOT78 | EndOfLife | |
PSMN9R1-30YL | N-channel 9.1 mΩ 30 V TrenchMOS logic level FET in LFPAK | NotForDesignIn | |
PHB47NQ10T | N-channel TrenchMOS standard level FET | Production | |
PSMN011-30YL | N-channel 10.7 mΩ 30 V TrenchMOS logic level FET in LFPAK | EndOfLife | |
PSMN2R8-80BS | N-channel 80 V, 3 mΩ standard level FET in D2PAK | Production | |
PHK5NQ15T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHP101NQ03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHC2300 | Complementary enhancement mode MOS transistors | EndOfLife | |
PSMN009-100P | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN9R3-80YSF | EndOfLife | ||
PSMN1R7-25YLD | N-channel 25 V, 1.75 mOhm, 200 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN020-100YS | N-channel 100V 20.5mΩ standard level MOSFET in LFPAK | Production | |
PSMN013-30YLC | N-channel 30 V 13.6 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN1R2-25YLD | N-channel 25 V, 1.2 mΩ, 230 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN017-80PS | N-channel 80 V 17 mΩ standard level MOSFET in TO220 | EndOfLife | |
PSMN013-100BS | N-channel 100V 13.9mΩ standard level MOSFET in D2PAK | Production | |
PSMN1R9-25YLC | N-channel 25 V 2.05 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN013-60YL | N-channel 60 V, 13 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN014-80YL | N-channel 80 V, 14 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN3R5-40YSD | N-channel 40 V, 3.5 mΩ, 120 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN069-100YS | N-channel LFPAK 100 V 72.4 mΩ standard level MOSFET | Production | |
PSMN3R3-40YS | N-channel LFPAK 40 V 3.3 mΩ standard level MOSFET | NotForDesignIn | |
PSMN015-60BS | N-channel 60 V 14.8 mΩ standard level MOSFET in D2PAK | Production | |
PSMN010-80YL | N-channel 80 V, 10 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN034-100PS | N-channel 100 V 34.5 mΩ standard level MOSFET in TO220. | EndOfLife | |
PSMN027-100PS | N-channel 100V 26.8 mΩ standard level MOSFET in TO220. | EndOfLife | |
PSMN017-30PL | N-channel 30 V 17 mΩ logic level MOSFET in TO220 | EndOfLife | |
PSMN2R5-40YLD | N-channel 40 V, 2.6 mΩ, 160 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN4R3-80PS | N-channel 80 V, 4.3 mΩ standard level MOSFET in TO220 | EndOfLife | |
PSMN005-75B | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN027-100BS | N-channel 100V 26.8 mΩ standard level MOSFET in D2PAK. | EndOfLife | |
PXN7R7-25QL | 25 V, N-channel Trench MOSFET | Production | |
PSMN7R6-60PS | N-channel 60 V 7.8 mΩ standard level MOSFET | EndOfLife | |
PSMP033-60YE | 60 V, P-channel Trench MOSFET | Production | |
PHP45NQ11T | N-channel TrenchMOS standard level FET | EndOfLife | |
PSMN7R6-60BS | N-channel 60 V 7.8 mΩ standard level MOSFET in D2PAK | Production | |
PHP34NQ11T | N-channel TrenchMOS standard level FET | EndOfLife | |
PSMN2R0-40YLD | N-channel 40 V, 2.1 mΩ, 180 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PXN8R3-30QL | 30 V, N-channel Trench MOSFET | Production | |
PHP23NQ11T | N-channel TrenchMOS standard level FET | EndOfLife | |
PSMN4R6-100XS | N-channel 100V 4.6 mΩ standard level MOSFET in TO220F (SOT186A) | EndOfLife | |
PHB32N06LT | N-channel TrenchMOS logic level FET | Production | |
PSMN5R0-40MLH | N-channel 40 V, 5 mΩ, logic level MOSFET in LFPAK33 using NextPower-S3 technology | Production | |
PSMN4R3-40MLH | N-channel 40 V, 4.3 mΩ, logic level MOSFET in LFPAK33 using NextPower-S3 technology | Production | |
PSMN4R3-30PL | N-channel 30 V 4.3 mΩ logic level MOSFET | EndOfLife | |
PSMN5R2-60YL | N-channel 60 V, 5.2 mΩ logic level MOSFET in LFPAK56 | Production | |
PHD96NQ03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHK31NQ03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHP20NQ20T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHN103T | EndOfLife | ||
PHB110NQ08T | N-channel TrenchMOS standard level FET | Production | |
PH3330L | N-channel TrenchMOS logic level FET | EndOfLife | |
PH3855L | N-channel TrenchMOS logic level FET | EndOfLife | |
PHK04P02T | P-channel vertical D-MOS logic level FET | EndOfLife | |
PHD101NQ03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PH2525L | N-channel TrenchMOS logic level FET | EndOfLife | |
PH2520U | N-channel TrenchMOS ultra low level FET | Production | |
PHB45NQ10T | N-channel TrenchMOS standard level FET | Production | |
PSMN2R6-40YS | N-channel LFPAK 40 V 2.8 mΩ standard level MOSFET | NotForDesignIn | |
PSMN012-100YL | N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN6R0-25YLD | N-channel 25 V, 6.75 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN7R0-60YS | N-channel LFPAK 60 V, 6.4 mΩ standard level MOSFET | Production | |
PSMN8R5-60YS | N-channel LFPAK 60 V, 8 mΩ standard level MOSFET | Production | |
PSMN5R0-100ES | N-channel 100 V 5 mΩ standard level MOSFET in I2PAK | EndOfLife | |
PSMN8R0-30YL | N-channel 8.3 mΩ 30 V TrenchMOS logic level FET in LFPAK | EndOfLife | |
PHK18NQ03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PSMN9R0-25YLC | N-channel 25 V 9.1 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PHKD13N03LT | Dual N-channel TrenchMOS logic level FET | EndOfLife | |
PSMN5R2-80YSF | EndOfLife | ||
PSMN4R0-30YL | N-channel 30 V 4 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
PSMN017-60YS | N-channel LFPAK 60 V 15.7 mΩ standard level MOSFET | Production | |
PSMN045-80YS | N-channel LFPAK 80 V 45 mΩ standard level MOSFET | Production | |
PHB27NQ10T | N-channel TrenchMOS standard level FET | Production | |
PHD20N06T | N-channel TrenchMOS standard level FET | EndOfLife | |
PH2625L | N-channel 25 V 2.8 mΩ logic level MOSFET in LFPAK | EndOfLife | |
PSMN3R8-100BS | N-channel 100 V 3.9 mΩ standard level MOSFET in D2PAK | Production | |
PSMN3R4-30BL | N-channel 30 V 3.3 mΩ logic level MOSFET in D2PAK | EndOfLife | |
PSMN050-80PS | N-channel 80 V 46 mΩ standard level MOSFET | EndOfLife | |
PSMN023-80LS | N-channel DFN3333-8 80 V 23 mΩ standard level MOSFET | EndOfLife | |
PSMN013-80YS | N-channel LFPAK 80 V 12.9 mΩ standard level MOSFET | Production | |
PSMN8R5-40MSD | N-channel 40 V, 8.5 mΩ, standard level MOSFET in LFPAK33 using NextPower-S3 technology | Production | |
PSMN2R6-60PS | N-channel 60 V, 2.6 mΩ standard level MOSFET in SOT78 | EndOfLife | |
PSMN026-80YS | N-channel LFPAK 80 V 27.5 mΩ standard level MOSFET | Production | |
PSMN5R6-100PS | N-channel 100 V 5.6 mΩ standard level MOSFET in TO220 | EndOfLife | |
PSMN4R0-40YS | N-channel LFPAK 40 V 4.2 mΩ standard level MOSFET | NotForDesignIn | |
PSMN1R4-40YLD | N-channel 40 V, 1.4 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPower-S3 technology | Production | |
PSMN1R1-50SLH | N-channel 50 V, 1.18 mOhm, 280 A logic level MOSFET in LFPAK88 using NextPower-S3 Schottky-Plus technology | EndOfLife | |
PSMN010-25YLC | N-channel 25 V 10.6 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN021-100YL | N-channel 100 V, 21 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN015-100B | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN012-60MS | N-channel 60 V 12 mOhm standard level MOSFET in LFPAK33 | Production | |
PSMN2R3-80SSF | NextPower 80 V, 2.3 mOhm, 240 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN130-200D | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PXP8R3-20QX | 20 V, P-channel Trench MOSFET | Production | |
PSMN028-100YS | N-channel LFPAK 100V 27.5 mΩ standard level MOSFET | Production | |
PSMN3R3-60PL | N-channel 60 V, 3.4 mΩ logic level MOSFET in SOT78 | EndOfLife | |
PSMN7R0-100XS | N-channel 100V 6.8 mΩ standard level MOSFET in TO220F (SOT186A) | EndOfLife | |
PSMN041-80YL | N-channel 80 V 41 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN2R8-40PS | N-channel TO220 40 V 2.8 mΩ standard level MOSFET | EndOfLife | |
PSMN5R8-40YS | N-channel LFPAK 40 V, 5.7 mΩ standard level MOSFET | Production | |
PSMN3R5-80ES | N-channel 80 V, 3.5 mΩ standard level MOSFET in I2PAK | EndOfLife | |
PSMN4R1-80YSF | EndOfLife | ||
PSMN3R7-30YLC | N-channel 30 V 3.95 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN3R5-30YL | N-channel 30 V 3.5 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
PSMN3R7-25YLC | N-channel 25 V 3.9 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN8R0-30YLC | N-channel 30 V 7.9 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN7R5-30YLD | N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN7R5-30MLD | N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN3R3-80PS | N-channel 80 V, 3.3 mΩ standard level MOSFET in TO-220 | EndOfLife | |
PSMN6R0-30YLB | N-channel 30 V, 6.5 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN4R5-40PS | N-channel 40 V 4.6 mΩ standard level MOSFET | EndOfLife | |
PSMN5R6-60YL | N-channel 60 V, 5.6 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN4R6-60BS | N-channel 60 V, 4.4 mΩ standard level MOSFET in D2PAK | Production | |
PSMN3R9-60PS | N-channel 60 V, 3.9 mΩ standard level MOSFET in SOT78 | EndOfLife | |
PSMN3R5-80PS | N-channel 80 V, 3.5 mΩ standard level MOSFET in TO-220 | EndOfLife | |
PSMN4R1-30YLC | N-channel 30 V, 4.35mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN4R6-60PS | N-channel 60 V, 4.6 mΩ standard level MOSFET in TO220 | EndOfLife | |
PSMN6R0-30YLD | N-channel 30 V, 6.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN6R3-120ES | N-channel 120 V 6.7 mΩ standard level MOSFET in I2PAK | EndOfLife | |
PSMN4R3-30BL | N-channel 30 V 4.1 mΩ logic level MOSFET in D2PAK | Production | |
PSMN5R0-80PS | N-channel 80 V, 4.7 mΩ standard level MOSFET in TO-220 | EndOfLife | |
PSMN6R5-80PS | N-channel 80V 6.9mΩ standard level MOSFET in TO220 | EndOfLife | |
PSMN8R5-100ES | N-channel 100 V 8.5 mΩ standard level MOSFET in I2PAK | EndOfLife | |
PSMN9R0-30YL | N-channel 30 V 8 mΩ logic level MOSFET in LFPAK | EndOfLife | |
PSMN8R0-40BS | N-channel 40 V 7.6 mΩ standard level MOSFET in D2PAK | Production | |
PSMN6R7-40MLD | N-channel 40 V, 6.7 mΩ, logic level MOSFET in LFPAK33 using NextPower-S3 technology | Production | |
PSMN7R0-100PS | N-channel 100V 6.8 mΩ standard level MOSFET in TO220. | EndOfLife | |
PSMN6R3-120PS | N-channel 120 V 6.7 mΩ standard level MOSFET in TO-220 | EndOfLife | |
PSMN8R7-80PS | N-channel 80 V 8.7 mΩ standard level MOSFET in TO-220 | EndOfLife | |
PSMN8R7-80BS | N-channel 80 V 8.7 mΩ standard level MOSFET in D2PAK | Production | |
PSMN8R2-80YS | N-channel LFPAK 80 V 8.5 mΩ standard level MOSFET | Production | |
PSMNR90-30BL | N-channel 30 V 1.0 mΩ logic level MOSFET in D2PAK | Production | |
PSMN7R0-100ES | N-channel 100V 6.8 mΩ standard level MOSFET in I2PAK. | EndOfLife | |
PSMN1R5-30YLC | N-channel 30 V 1.55mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN015-100YSF | NextPower 100 V, 15.5 mOhm N-channel MOSFET in LFPAK56 package | Production | |
PSMN3R0-30YLD | N-channel 30 V, 3.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN070-200P | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN6R0-30YL | N-channel 30 V 6 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
PSMN7R0-40LS | N-channel DFN3333-8 40 V 7.0 mΩ standard level MOSFET | EndOfLife | |
PSMN1R8-30BL | N-channel 30 V, 1.8 mΩ logic level MOSFET in D2PAK | EndOfLife | |
PSMN6R4-30MLD | N-channel 30 V, 6.4 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN1R2-25YLC | N-channel 25 V 1.3 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PHB29N08T | N-channel TrenchMOS standard level FET | Production | |
PSMN2R8-40YSD | N-channel 40 V, 2.8 mΩ, 160 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN017-80BS | N-channel 80 V 17 mΩ standard level MOSFET in D2PAK | Production | |
PSMN016-100PS | N-channel 100V 16 mΩ standard level MOSFET in TO-220 | EndOfLife | |
PSMN016-100BS | N-channel 100V 16 mΩ standard level MOSFET in D2PAK | Production | |
PHD16N03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PSMN1R9-40YSD | N-channel 40 V, 1.9 mΩ, 200 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN5R0-30YL | N-channel 30 V 5 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
PSMN005-75P | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN015-110P | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN006-20K | N-channel TrenchMOS SiliconMAX ultra low level FET | EndOfLife | |
PSMN2R0-30YLD | N-channel 30 V, 2.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN020-30MLC | N-channel 30 V 18.1 mΩ logic level MOSFET in LFPAK33 using TrenchMOS Technology | Production | |
PSMN050-80BS | N-channel 80 V 46 mΩ standard level MOSFET in D2PAK | EndOfLife | |
PSMN7R5-25YLC | N-channel 25 V 7.4 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMNR55-40SSH | N-channel 40 V, 0.55 mOhm, 500 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology | Production | |
PSMP061-60YE | 60 V, P-channel Trench MOSFET | Production | |
PHP225 | Dual P-channel intermediate level FET | EndOfLife | |
PSMN3R0-30YL | N-channel 30 V 3 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
PSMN030-150B | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN1R8-30MLH | N-channel 30 V, 2.1 mΩ, 150 A logic level MOSFET in LFPAK33 using NextPowerS3 technology | Production | |
PSMN4R0-30YLD | N-channel 30 V, 4.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN5R6-100XS | N-channel 100V 5.6 mΩ standard level MOSFET in TO220F (SOT186A) | EndOfLife | |
PSMN1R2-25YL | N-channel 25 V 1.2 mΩ logic level MOSFET in LFPAK | Production | |
PSMN4R3-40MSH | N-channel 40 V, 4.3 mΩ, standard level MOSFET in LFPAK33 using NextPower-S3 technology | Production | |
PSMN1R4-40YSH | N-channel 40 V, 1.4 mOhm, 240 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PHD77NQ03T | N-channel TrenchMOS standard level FET | EndOfLife | |
PSMN6R1-25MLD | N-channel 25 V, 6.8 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN3R5-25MLD | N-channel 25 V, 3.72 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN5R0-100PS | N-channel 100 V 5 mΩ standard level MOSFET in TO-220 | EndOfLife | |
PSMN1R6-30BL | N-channel 30 V 1.9 mΩ logic level MOSFET in D2PAK | EndOfLife | |
PHB20N06T | N-channel TrenchMOS standard level FET | EndOfLife | |
PSMN022-30PL | N-channel 30 V 22 mΩ logic level MOSFET | EndOfLife | |
PSMN3R5-30LL | N-channel DFN3333-8 30 V 3.6 mΩ logic level MOSFET | EndOfLife | |
PSMN4R3-80ES | N-channel 80 V, 4.3 mΩ standard level MOSFET in I2PAK | EndOfLife | |
PSMN030-150P | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN1R6-30PL | N-channel 30 V 1.7 mΩ logic level MOSFET | EndOfLife | |
PSMN012-100YS | N-channel 100V 12mΩ standard level MOSFET in LFPAK | Production | |
PSMN1R1-40BS | N-channel 40 V 1.3 mΩ standard level MOSFET in D2PAK | Production | |
PSMN1R5-40ES | N-channel 40 V 1.6 mΩ standard level MOSFET in I2PAK. | EndOfLife | |
PSMN1R6-40YLC | N-channel 40 V 1.55 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PH3120L | N-channel TrenchMOS logic level FET | EndOfLife | |
PMK35EP | P-channel TrenchMOS extremely low level FET | EndOfLife | |
PHK28NQ03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHK13N03LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHN210T | Dual N-channel TrenchMOS intermediate level FET | EndOfLife | |
PHC21025 | Complementary intermediate level FET | EndOfLife | |
PSMN011-100YSF | NextPower 100V, 10.9 mΩ N-channel MOSFET in LFPAK56 package | EndOfLife | |
PSMN3R2-40YLD | N-channel 40 V, 3.3 mΩ, 120 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN013-100XS | N-channel 100V 13 mΩ standard level MOSFET in TO220F (SOT186A) | EndOfLife | |
PSMN005-30K | N-channel TrenchMOS SiliconMAX logic level FET | EndOfLife | |
PSMN017-30LL | N-channel DFN3333-8 30 V 17 mΩ logic level MOSFET | EndOfLife | |
PSMN2R0-100SSF | NextPower 100 V, 2.07 mOhm, 267 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN012-80PS | N-channel 80 V 11 mΩ standard level MOSFET | EndOfLife | |
PSMN025-80YL | N-channel 80 V, 25 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN015-60PS | N-channel 60 V 14.8 mΩ standard level MOSFET | EndOfLife | |
PSMN7R0-100BS | N-channel 100V 6.8 mΩ standard level MOSFET in D2PAK. | Production | |
PHD9NQ20T | N-channel TrenchMOS standard level FET | EndOfLife | |
PSMN6R5-25YLC | N-channel 25 V, 6.5 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN005-55B | N-channel TrenchMOS SiliconMAX logic level FET | EndOfLife | |
PSMN8R0-80YL | N-channel 80 V, 8 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN013-30LL | N-channel DFN3333-8 30 V 13 mΩ logic level MOSFET | EndOfLife | |
PSMN1R0-30YLD | N-channel 30 V, 1.0 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN2R0-25YLD | N-channel 25 V, 2.09 mΩ, 179 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN4R2-30MLD | N-channel 30 V, 4.2 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN2R4-30MLD | N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN3R0-60ES | N-channel 60 V 3.0 mΩ standard level MOSFET in I2PAK. | EndOfLife | |
PSMN2R0-60ES | N-channel 60 V 2.2 mΩ standard level MOSFET in I2PAK | EndOfLife | |
PSMN5R0-80BS | N-channel 80 V, 5.1 mΩ standard level MOSFET in D2PAK | Production | |
PSMNR84-25YLH | N-channel 25 V, 0.97 mΩ, 224 A logic level MOSFET in LFPAK56 using NextPowerS3+ Technology | EndOfLife | |
PSMN1R7-25YLC | N-channel 25 V 1.9 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN2R0-30BL | N-channel 30 V 2.1 mΩ logic level MOSFET in D2PAK | EndOfLife | |
PSMN9R5-30YLC | N-channel 30 V 9.8 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN1R3-30YL | N-channel 30 V 1.3 mΩ logic level MOSFET in LFPAK | Production | |
PSMN7R5-60YL | N-channel 60 V, 7.5 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN035-100LS | N-channel DFN3333-8 100 V 32 mΩ standard level MOSFET | EndOfLife | |
PSMN2R2-40BS | N-channel 40 V 2.2 mΩ standard level MOSFET in D2PAK | Production | |
PSMN035-150P | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN085-150K | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN8R3-40YS | N-channel LFPAK 40 V 8.6 mΩ standard level MOSFET | Production | |
PSMN1R4-25YLH | N-channel 25 V, 1.4 mΩ, 170 A logic level MOSFET in LFPAK56 using NextPowerS3+ Technology | EndOfLife | |
PSMN6R1-30YLD | N-channel 30 V, 6.1 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN165-200K | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN8R0-40PS | N-channel 40 V 7.6 mΩ standard level MOSFET | EndOfLife | |
PSMN6R7-40MSD | N-channel 40 V, 6.7 mΩ, standard level MOSFET in LFPAK33 using NextPower-S3 technology | Production | |
PSMN018-100ESF | NextPower 100 V, 18 mΩ N-channel MOSFET in I2PAK package | EndOfLife | |
PSMN9R0-25MLC | N-channel 25 V 8.65 mΩ logic level MOSFET in LFPAK33 using NextPower Technology | Production | |
PSMN012-100YSF | NextPower 100 V, 11.8 mOhm N-channel MOSFET in LFPAK56 package | Production | |
PHK24NQ04LT | EndOfLife | ||
PSMN003-30P | N-channel TrenchMOS intermediate level FET | EndOfLife | |
PHP18NQ10T | N-channel TrenchMOS standard level FET | EndOfLife | |
PSMN1R5-25YL | N-channel TrenchMOS logic level FET | EndOfLife | |
PSMN013-30MLC | N-channel 30 V 13.6 mΩ logic level MOSFET in LFPAK33 using NextPower Technology | Production | |
PSMN3R3-80BS | N-channel 80 V, 3.5 mΩ standard level MOSFET in D2PAK | Production | |
PSMN1R5-40YSD | N-channel 40 V, 1.5 mΩ, 240 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN3R0-60BS | N-channel 60 V 3.2 mΩ standard level MOSFET in D2PAK | Production | |
PSMN7R8-120ES | N-channel 120 V 7.9 mΩ standard level MOSFET in I2PAK | EndOfLife | |
PSMN1R8-30PL | N-channel 30 V, 1.8 mΩ logic level MOSFET in TO-220 | EndOfLife | |
PSMN4R5-30YLC | N-channel 30 V, 4.8 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN1R0-30YLC | N-channel 30 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN2R7-30PL | N-channel 30 V 2.7 mΩ logic level MOSFET in TO-220 | EndOfLife | |
PSMN8R5-100PSF | NextPower 100 V, 8.7 mΩ N-channel MOSFET in TO220 package | EndOfLife | |
PSMN1R9-40PL | N-channel 40 V, 1.7 mΩ logic level MOSFET in SOT78 | EndOfLife | |
PSMN038-100YL | N-channel 100 V 37.5 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN1R7-30YL | N-channel 30 V 1.7 mΩ logic level MOSFET in LFPAK | Production | |
PSMN070-200B | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN038-100K | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN3R3-80ES | N-channel 80 V, 3.3 mΩ standard level MOSFET in I2PAK | EndOfLife | |
PSMN016-100YS | N-channel 100 V 16.3 mΩ standard level MOSFET in LFPAK | Production | |
PSMN3R0-60PS | N-channel 60 V 3.0 mΩ standard level MOSFET | EndOfLife | |
PSMN5R8-30LL | N-channel DFN3333-8 30 V 5.8 mΩ logic level MOSFET | EndOfLife | |
PSMN2R6-100SSF | NextPower 100 V, 2.6 mOhm, 200 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN2R9-25YLC | N-channel 25 V, 3.15 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN2R7-30BL | N-channel 30 V 3.0 mΩ logic level MOSFET in D2PAK | Production | |
PSMN9R0-30LL | N-channel DFN3333-8 30 V 9 mΩ logic level MOSFET | EndOfLife | |
PSMN0R7-25YLD | N-channel 25 V, 0.72 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R5-40PS | N-channel 40 V 1.6 mΩ standard level MOSFET in TO220 | EndOfLife | |
PSMN4R4-30MLC | N-channel 30 V 4.65 mΩ logic level MOSFET in LFPAK33 using NextPower Technology | Production | |
PSMN015-100YL | N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMNR73-25YLH | N-channel 25 V, 0.87 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPowerS3+ Technology | EndOfLife | |
PSMN5R5-100YSF | NextPower 100 V, 5.6 mOhm N-channel MOSFET in LFPAK56 package | Production | |
PSMN018-100PSF | NextPower 100 V, 18 mΩ N-channel MOSFET in TO220 package | EndOfLife | |
PXP020-20QX | 20 V, P-channel Trench MOSFET | Production | |
PSMN015-100P | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN039-100YS | N-channel LFPAK 100 V 39.5 mΩ standard level MOSFET | Production | |
PSMN012-25YLC | N-channel 25 V 12.6 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN1R0-25YLD | N-channel 25 V, 1.0 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R5-25MLH | N-channel 25 V, 1.81 mΩ, 150 A logic level MOSFET in LFPAK33 using NextPowerS3 technology | Production | |
PSMN1R7-60BS | N-channel 60 V 2 mΩ standard level MOSFET in D2PAK | Production | |
PSMN4R3-100PS | N-channel 100 V 4.3 mΩ standard level MOSFET in TO-220 | EndOfLife | |
PSMN3R2-30YLC | N-channel 30 V 3.5mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN3R0-30MLC | N-channel 30 V, 3.15mΩ logic level MOSFET in LFPAK33 using NextPower Technology | Production | |
PSMN1R2-30YLC | N-channel 30 V 1.25mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN1R1-25YLC | N-channel 25 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN7R0-30MLC | N-channel 30 V 7 mΩ logic level MOSFET in LFPAK33 using NextPower Technology | Production | |
PSMN2R5-30YL | N-channel 30 V 2.4 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
PSMN7R8-120PS | N-channel 120V 7.9mΩ standard level MOSFET in TO220 | EndOfLife | |
PSMN012-60YS | N-channel LFPAK 60 V, 11.1 mΩ standard level MOSFET | Production | |
PSMN2R6-30YLC | N-channel 30 V, 2.8 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN5R0-100XS | N-channel 100V 5 mΩ standard level MOSFET in TO220F (SOT186A) | EndOfLife | |
PSMN3R8-30LL | N-channel DFN3333-8 30 V 3.7 mΩ logic level MOSFET | EndOfLife | |
PSMN4R5-40BS | N-channel 40 V 4.5 mΩ standard level MOSFET in D2PAK | Production | |
PSMN025-100D | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN3R3-40MSH | N-channel 40 V, 3.3 mΩ, standard level MOSFET in LFPAK33 using NextPower-S3 technology | Production | |
PSMN012-80BS | N-channel 80 V 11 mΩ standard level MOSFET in D2PAK | Production | |
PSMN027-100XS | N-channel 100V 26.8 mΩ standard level MOSFET in TO220F (SOT186A) | EndOfLife | |
PSMN2R0-25MLD | N-channel 25 V, 2.1 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PXP018-30QL | 30 V, P-channel Trench MOSFET | Production | |
PSMN3R4-30PL | N-channel 30 V 3.4 mΩ logic level MOSFET | EndOfLife | |
PSMN016-100XS | N-channel 100V 16 mΩ standard level MOSFET in TO220F (SOT186A) | EndOfLife | |
PSMN009-100B | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN5R0-40MSH | N-channel 40 V, 5 mΩ, standard level MOSFET in LFPAK33 using NextPower-S3 technology | Production | |
PSMN6R5-80BS | N-channel 80V 6.9mΩ standard level MOSFET in D2PAK | Production | |
PSMN2R0-60PS | N-channel 60 V 2.2 mΩ standard level MOSFET in TO-220 | EndOfLife | |
PSMN2R2-40PS | N-channel 40 V 2.1 mΩ standard level MOSFET | EndOfLife | |
PSMN3R9-25MLC | N-channel 25 V 4.15 mΩ logic level MOSFET in LFPAK33 using NextPower Technology | Production | |
PSMN102-200Y | N-channel TrenchMOS SiliconMAX standard level FET | Production | |
PXP700-150QS | 150 V, P-channel Trench MOSFET | Production | |
PSMN6R5-30MLD | N-channel 30 V, 6.5 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | EndOfLife | |
PSMN035-150B | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PMK30EP | P-channel TrenchMOS extremely low level FET | EndOfLife | |
PXN6R2-25QL | 25 V, N-channel Trench MOSFET | Production | |
PXP1500-100QS | 100 V, P-channel Trench MOSFET | Production | |
PXP018-20QX | 20 V, P-channel Trench MOSFET | Production | |
PXP400-100QS | 100 V, P-channel Trench MOSFET | Production | |
SI4410DY | N-channel TrenchMOS logic level FET | EndOfLife | |
SI4800 | EndOfLife | ||
PXN010-30QL | 30 V, N-channel Trench MOSFET | Production | |
PXP013-30QL | 30 V, P-channel Trench MOSFET | Production | |
PML260SN | N-channel TrenchMOS standard level FET | EndOfLife | |
SI9936DY | EndOfLife | ||
SI4420DY | EndOfLife | ||
PXN6R7-30QL | 30 V, N-channel Trench MOSFET | Production | |
PSMN013-100ES | N-channel 100V 13.9mΩ standard level MOSFET in I2PAK. | EndOfLife | |
PSMN1R8-40YLC | N-channel 40 V 1.8 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PXP3R7-12QU | 12 V, P-channel Trench MOSFET | Production | |
PSMN2R8-80SSF | NextPower 80 V, 2.8 mOhm, 205 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PXN4R7-30QL | 30 V, N-channel Trench MOSFET | Production | |
PSMN013-100PS | N-channel 100V 13.9mΩ standard level MOSFET in TO220. | EndOfLife | |
PSMN011-60MS | N-channel 60 V 11.3 mΩ standard level MOSFET in LFPAK33 | Production | |
PSMN004-60B | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN057-200B | N-channel TrenchMOS SiliconMAX standard level FET | Production | |
PSMN014-40YS | N-channel LFPAK 40 V, 14 mΩ standard level MOSFET | Production | |
PSMN059-150Y | N-channel TrenchMOS SiliconMAX standard level FET | Production | |
PSMN0R9-25YLC | N-channel 25 V 0.99 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN2R0-30PL | N-channel 30 V 2.1 mΩ logic level MOSFET | EndOfLife | |
PSMN1R8-80SSF | NextPower 80 V, 1.8 mOhm, 270 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN3R5-80YSF | NextPower 80 V, 3.5 mOhm, 150 A, N-channel MOSFET in LFPAK56E package | Production | |
PSMN1R1-30PL | N-channel 30 V 1.3 mΩ logic level MOSFET in TO-220 | EndOfLife | |
PSMN3R3-100SSF | NextPower 100 V, 3.3 mOhm, 180 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN4R5-80YSF | NextPower 80 V, 4.5 mOhm N-channel MOSFET in LFPAK56 | Production | |
PSMN6R0-25YLB | N-channel 25 V, 6.1 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN2R9-30MLC | N-channel 30 V 2.95 mΩ logic level MOSFET in LFPAK33 using NextPower Technology | Production | |
PSMN008-75P | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN017-30EL | N-channel 30 V 17 mΩ logic level MOSFET in I2PAK | EndOfLife | |
PSMN0R9-25YLD | N-channel 25 V, 0.85 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN030-60YS | N-channel LFPAK 60 V 24.7 mΩ standard level MOSFET | Production | |
PSMN063-150D | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN1R5-30YL | N-channel 30 V 1.5 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
PSMN019-100YL | N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN2R8-40BS | N-channel 40 V 2.9 mΩ standard level MOSFET in D2PAK | EndOfLife | |
PSMN2R2-30YLC | N-channel 30 V, 2.15 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PXP6R1-30QL | 30 V, P-channel Trench MOSFET | Production | |
PSMN3R9-60XS | N-channel 60 V, 4.0 mΩ standard level MOSFET in TO220F (SOT186A) | EndOfLife | |
PSMN7R2-100YSF | NextPower 100 V, 6.9 mOhm N-channel MOSFET in LFPAK56 package | Production | |
PSMN5R4-25YLD | N-channel 25 V, 5.69 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN7R0-30YLC | N-channel 30 V, 7.1 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN2R8-25MLC | N-channel 25 V 2.8 mΩ logic level MOSFET in LFPAK33 using NextPower Technology | Production | |
PSMN2R0-30YL | N-channel 30 V 2 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
PSMN2R2-25YLC | N-channel 25 V, 2.4 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN4R4-80PS | N-channel 80 V, 4.1 mΩ standard level FET | EndOfLife | |
PSMN008-75B | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN057-200P | N-channel TrenchMOS SiliconMAX standard level FET | EndOfLife | |
PSMN018-80YS | N-channel LFPAK 80 V 18 mΩ standard level MOSFET | Production | |
PSMN1R1-30EL | N-channel 30 V 1.3 mΩ logic level MOSFET in I2PAK | EndOfLife | |
PXN5R4-30QL | 30 V, N-channel Trench MOSFET | Production | |
PSMN011-60ML | N-channel 60 V 11.3 mΩ logic level MOSFET in LFPAK33 | Production | |
PSMN011-30YLC | N-channel 30 V 11.6 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN014-60LS | N-channel DFN3333-8 60 V 14 mΩ standard level MOSFET | EndOfLife | |
PSMN034-100BS | N-channel 100 V 34.5 mΩ standard level MOSFET in D2PAK. | Production | |
PSMN011-80YS | N-channel LFPAK 80 V 11 mΩ standard level MOSFET | Production | |
PSMN017-30BL | N-channel 30 V 17 mΩ logic level MOSFET in D2PAK | EndOfLife | |
PSMN1R2-30YLD | N-channel 30 V, 1.2 mΩ, 250 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN3R2-25YLC | N-channel 25 V 3.4 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN4R4-80BS | N-channel 80 V, 4.5 mΩ standard level MOSFET in D2PAK | Production | |
PSMN8R5-100PS | N-channel 100 V 8.5 mΩ standard level MOSFET in TO220 | EndOfLife | |
PSMN4R2-60PL | N-channel 60 V, 3.9 mΩ logic level MOSFET in SOT78 | EndOfLife | |
PSMN5R3-25MLD | N-channel 25 V, 5.3 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology | Production | |
PSMN5R9-30YL | N-channel 6.1 mΩ 30 V TrenchMOS logic level FET in LFPAK | EndOfLife | |
PSMN4R3-100ES | N-channel 100 V 4.3 mΩ standard level MOSFET in I2PAK | EndOfLife | |
PSMN8R5-100ESF | NextPower 100 V, 8.8 mΩ N-channel MOSFET in I2PAK package | EndOfLife | |
PSMN9R5-100BS | N-channel 100 V 9.6 mΩ standard level MOSFET in D2PAK | Production | |
PSMN8R5-40MLD | N-channel 40 V, 8.5 mΩ, logic level MOSFET in LFPAK33 using NextPower-S3 technology | Production | |
PSMN7R0-30YL | N-channel 30 V 7 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
PSMN4R0-25YLC | N-channel 25 V, 4.5 mΩ logic level MOSFET in LFPAK | Production | |
PSMN9R8-100YSF | NextPower 100 V, 10.2 mOhm N-channel MOSFET in LFPAK56 package | Production | |
PSMN9R8-30MLC | N-channel 30 V 9.8 mΩ logic level MOSFET in LFPAK33 using NextPower Technology | Production | |
PXP012-30QL | 30 V, P-channel Trench MOSFET | Production | |
PSMNR90-40YSN | N-channel 40 V, 0.97 mOhm, 320 A, standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology. | Production | |
PXP9R1-30QL | 30 V, P-channel Trench MOSFET | Production | |
PSMN9R5-100PS | N-channel 100 V 9.6 mΩ standard level MOSFET in T0220 | EndOfLife | |
PXP015-30QL | 30 V, P-channel Trench MOSFET | Production | |
SI9410DY | EndOfLife | ||
PXN017-30QL | 30 V, N-channel Trench MOSFET | Production | |
PXN018-30QL | 30 V, N-channel Trench MOSFET | Production | |
PXN9R0-30QL | 30 V, N-channel Trench MOSFET | Production | |
PXP011-20QX | 20 V, P-channel Trench MOSFET | Production | |
PXN011-100QL | N-channel 100 V, 11 mOhm, logic level Trench MOSFET in MLPAK33 | Production | |
PSMN013-60HL | N-channel 60 V, 12.5 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PSMN029-100HL | N-channel 100 V, 29 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PXN1R7-30RLA | N-channel 30 V, 1.7 mOhm, logic level Trench MOSFET in MLPAK56 | EndOfLife | |
PSMN2R0-40YLB | N-channel 40 V, 2.1 mOhm, 180 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN6R8-40HS | N-channel 40 V, 6.8 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PSMN2R5-40YLB | N-channel 40 V, 2.6 mOhm, 160 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN3R5-40YSB | N-channel 40 V, 3.5 mOhm, 120 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN011-60HL | N-channel 60 V, 11.5 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PSMN1R9-40YSB | N-channel 40 V, 1.9 mOhm, 200 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN045-100HL | N-channel 100 V, 45 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PXN1R3-30RLA | N-channel 30 V, 1.3 mOhm, logic level Trench MOSFET in MLPAK56 | EndOfLife | |
PSMN2R6-80YSF | NextPower 80 V, 2.4 mOhm, 231 A, N-channel MOSFET in LFPAK56E package | Production | |
PSMN3R3-80YSF | NextPower 80 V, 3.1 mOhm, 160 A, N-channel MOSFET in LFPAK56 package | Production | |
PXN028-100QL | N-channel 100 V, 28 mOhm, logic level Trench MOSFET in MLPAK33 | Production | |
PXN012-100QL | N-channel 100 V, 12 mOhm, logic level Trench MOSFET in MLPAK33 | Production | |
PXN011-100QS | N-channel 100 V, 11 mOhm, standard level Trench MOSFET in MLPAK33 | Production | |
PXN012-60QL | N-channel 60 V, 11.5 mOhm, logic level Trench MOSFET in MLPAK33 | Production | |
PSMN1R3-80SSF | NextPower 80 V, 1.2 mOhm, 335 Amp, N-channel MOSFET in LFPAK88 package | Development | |
PXN012-100QS | N-channel 100 V, 12 mOhm, standard level Trench MOSFET in MLPAK33 | Production | |
PSMN033-100HL | N-channel 100 V, 31 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PSMN025-100HS | N-channel 100 V, 24.5 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PSMN038-100HS | N-channel 100 V, 37.6 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PSMN9R3-60HS | N-channel 60 V, 9.3 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PXN040-100QS | N-channel 100 V, 40 mOhm, standard level Trench MOSFET in MLPAK33 | Production | |
PSMN6R1-40HL | N-channel 40 V, 7.2 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PXN020-100QS | N-channel 100 V, 20 mOhm, standard level Trench MOSFET in MLPAK33 | Production | |
PXP010-20QX | 20 V, P-channel Trench MOSFET | EndOfLife | |
PSMN8R0-40HL | N-channel 40 V, 9.4 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PXN2R4-30QLA | N-channel 30 V, 2.4 mOhm, logic level Trench MOSFET in MLPAK33 | EndOfLife | |
PXN013-30QLA | N-channel 30 V, 13 mOhm, logic level Trench MOSFET in MLPAK33 | EndOfLife | |
PXN3R0-30QLA | N-channel 30 V, 3.0 mOhm, logic level Trench MOSFET in MLPAK33 | EndOfLife | |
PXN3R0-30RLA | N-channel 30 V, 3.0 mOhm, logic level Trench MOSFET in MLPAK56 | EndOfLife | |
PSMN3R2-40YLB | N-channel 40 V, 3.3 mOhm, 120 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN014-40HLD | N-channel 40 V, 13.6 mOhm, logic level MOSFET in LFPAK56D using NextPowerS3 technology | Production | |
PXN2R2-30RLA | N-channel 30 V, 2.2 mOhm, logic level Trench MOSFET in MLPAK56 | EndOfLife | |
PSMN014-60HS | N-channel 60 V, 14 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PSMN8R5-40HS | N-channel 40 V, 8.5 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PSMN028-100HS | N-channel 100 V, 27.5 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PSMN013-60HS | N-channel 60 V, 10 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
PXN014-100QE | 100 V, N-channel Trench MOSFET | Production | |
PSMN2R8-40YSB | N-channel 40 V, 2.8 mOhm, 160 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PXN5R6-30QLA | N-channel 30 V, 5.6 mOhm, logic level Trench MOSFET in MLPAK33 | EndOfLife | |
PXN7R2-30RLA | N-channel 30 V, 7.2 mOhm, logic level Trench MOSFET in MLPAK56 | EndOfLife | |
PXN4R6-30QLA | N-channel 30 V, 4.6 mOhm, logic level Trench MOSFET in MLPAK33 | EndOfLife | |
PSMN1R1-60YSF | N-channel 60 V, 1.1 mOhm, standard level NextPower MOSFET in LFPAK56E | Development | |
PSMN2R2-40YSB | N-channel 40 V, 2.2 mOhm, 180 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN1R7-40YLB | N-channel 40 V, 1.8 mOhm, 200 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PXN2R7-30RLA | N-channel 30 V, 2.7 mOhm, logic level Trench MOSFET in MLPAK56 | EndOfLife | |
PXN4R6-30RLA | N-channel 30 V, 4.6 mOhm, logic level Trench MOSFET in MLPAK56 | EndOfLife | |
PXN0R9-30RLA | N-channel 30 V, 0.97 mOhm, logic level Trench MOSFET in MLPAK56 | EndOfLife | |
PXN9R3-30QLA | N-channel 30 V, 9.3 mOhm, logic level Trench MOSFET in MLPAK33 | EndOfLife | |
PSMN022-30BL | N-channel 30 V 22.6 mΩ logic level MOSFET in D2PAK | EndOfLife | |
PSMN2R2-40YSD | N-channel 40 V, 2.2 mΩ, 180 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PXN7R0-30QLA | N-channel 30 V, 7.0 mOhm, logic level Trench MOSFET in MLPAK33 | Development | |
PSMNR90-80CSF | NextPower 80 V, 0.9 mOhm, N-channel MOSFET in CCPAK1212i package | Production | |
PSMNR90-80ASF | NextPower 80 V, 0.85 mOhm, N-channel MOSFET in CCPAK1212 package | Production | |
PSMN1R0-100ASF | NextPower 100 V, 0.99 mOhm, N-channel MOSFET in CCPAK1212 package | Production | |
PSMN1R0-100CSF | NextPower 100 V, 1.04 mOhm, N-channel MOSFET in CCPAK1212i package | Production | |
PSMN1R9-80SSJ | N-channel 80 V, 1.9 mOhm ASFET with enhanced dynamic current sharing in LFPAK88 | Development | |
PSMN2R1-40PL | N-channel 40 V, 2.2 mΩ logic level MOSFET in SOT78 | EndOfLife | |
PSMN1R2-60YSN | N-channel 60 V, 1.2 mOhm, ASFET for Battery System in LFPAK56E | Development | |
PSMN1R9-80SSE | N-channel 80 V, 1.9 mOhm MOSFET with enhanced SOA in LFPAK88 | Production | |
PXN2R9-100RS | N-channel 100 V, 2.9 mOhm, standard level Trench MOSFET in MLPAK56 | Production | |
PXN2R8-100RL | N-channel 100 V, 2.8 mOhm, logic level Trench MOSFET in MLPAK56 | Production | |
PSMN1R4-100CSF | NextPower 100 V, 1.35 mOhm, N-channel MOSFET in CCPAK1212i package | Production | |
PSMN1R3-100ASF | NextPower 100 V, 1.3 mOhm, N-channel MOSFET in CCPAK1212 package | Production | |
PSMN1R1-80ASF | NextPower 80 V, 1.11 mOhm, N-channel MOSFET in CCPAK1212 package | Production | |
PSMN1R1-80CSF | NextPower 80 V, 1.16 mOhm, N-channel MOSFET in CCPAK1212i package | Production | |
PSMN012-60HL | N-channel 60 V, 12.5 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology enhanced for repetitive avalanche | Production | |
PSMN3R9-100YSF | NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package | Production | |
PSMN4R0-60YS | N-channel LFPAK 60 V, 4.0 mΩ standard level FET | Production | |
PSMN040-100MSE | N-channel 100 V 36.6 mΩ standard level MOSFET in LFPAK33 designed specifically for high power PoE applications | Production | |
PSMN7R6-100BSE | N-channel 100 V 7.6 mΩ standard level MOSFET in D2PAK | Production | |
PSMN1R7-40YLD | N-channel 40 V, 1.8 mΩ, 200 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN4R8-100BSE | N-channel 100 V 4.8 mΩ standard level MOSFET in D2PAK | Production | |
PSMN8R7-100YSF | NextPower 100 V, 9 mΩ N-channel MOSFET in LFPAK56 package | EndOfLife | |
PSMN4R1-60YL | N-channel 60 V, 4.1 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN7R8-100PSE | N-channel 100 V 7.8 mΩ standard level MOSFET with improved SOA in TO220 package | EndOfLife | |
PSMN8R9-100BSE | N-channel 100 V, 10 mOhm, standard level MOSFET in D2PAK | Production | |
PSMN0R9-30YLD | N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN075-100MSE | N-channel 100 V 71 mΩ standard level MOSFET in LFPAK33 designed specifically for PoE applications | Production | |
PSMN2R9-100SSE | N-channel 100 V, 2.9 mOhm MOSFET with enhanced SOA in LFPAK88 | Production | |
PSMN2R0-30YLE | N-channel 30 V 2 mΩ logic level MOSFET in LFPAK | Production | |
PSMN1R6-30MLH | N-channel 30 V, 1.9 mΩ, 160 A logic level MOSFET in LFPAK33 using NextPowerS3 technology | Production | |
PSMN6R9-100YSF | NextPower 100 V, 7 mΩ N-channel MOSFET in LFPAK56 package | EndOfLife | |
PSMN013-100YSE | N-channel 100 V 13 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN1R4-30YLD | N-channel 30 V, 1.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN3R4-30BLE | N-channel 30 V, 3.4 mΩ logic level MOSFET in D2PAK | Production | |
PSMN4R8-100YSE | N-channel 100 V, 4.8 mOhm MOSFET with enhanced SOA in LFPAK56E | Production | |
PSMN2R3-100SSE | N-channel 100 V, 2.3 mOhm MOSFET with enhanced SOA in LFPAK88 | Production | |
PSMN5R5-60YS | N-channel LFPAK 60 V, 5.2 mΩ standard level FET | Production | |
PSMN4R8-100PSE | N-channel 100 V 5 mΩ standard level MOSFET with improved SOA in TO220 package | EndOfLife | |
PSMN3R7-100BSE | N-channel 100 V, 3.95 mΩ, standard level MOSFET in D2PAK | Production | |
PSMN4R2-80YSE | N-channel 80 V, 4.2 mOhm MOSFET with enhanced SOA in LFPAK56E | Production | |
PSMN1R5-30BLE | N-channel 30 V 1.5 mΩ logic level MOSFET in D2PAK | Production | |
PSMN2R4-30YLD | N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMNR67-30YLE | N-channel 30 V, 0.70 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E | Production | |
PSMN047-100NSE | N-channel 100 V, 53 mOhm standard level ASFET with enhanced SOA in DFN2020. Designed for high power PoE, inrush management, eFuse and relay replacement | Production | |
PSMN071-100NSE | N-channel 100 V, 82 mOhm standard level ASFET with enhanced SOA in DFN2020. Designed for high power PoE, inrush management, eFuse and relay replacement | Production | |
PSMN1R6-25YLE | N-channel 25 V, 1.9 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
PSMN1R0-30YLE | N-channel 30 V, 1.1 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
PSMN1R1-30YLE | N-channel 30 V, 1.3 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
PSMNR89-25YLE | N-channel 25 V, 0.98 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
PSMN2R1-30YLE | N-channel 30 V, 2.2 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
PSMN2R5-80SSE | N-channel 80 V, 2.5 mOhm MOSFET with enhanced SOA in LFPAK88 | Production | |
PSMNR56-25YLE | N-channel 25 V, 0.63 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E | Production | |
PSMNR82-30YLE | N-channel 30 V, 0.87 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
PSMNR98-25YLE | N-channel 25 V, 1.1 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
PSMN1R0-100ASE | N-channel, 100 V, 1.04 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | Production | |
PSMN1R0-80CSE | N-channel, 80 V, 0.95 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | Production | |
PSMNR90-80ASE | N-channel, 80 V, 0.9 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | Production | |
PSMN1R1-100CSE | N-channel, 100 V, 1.09 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | Production | |
PSMN1R5-60YSN | N-channel 60 V, 1.5 mOhm, ASFET for Battery System in LFPAK56E | Qualification | |
PSMN1R2-80CSE | N-channel, 80 V, 1.18 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | Qualification | |
PSMNR70-40YSN | N-channel 40 V, 0.81 mOhm, ASFET for Battery System in LFPAK56E | Production | |
PSMN1R4-100CSE | N-channel, 100 V, 1.42 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | Production | |
PSMN1R2-80ASE | N-channel, 80 V, 1.18 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | Production | |
PSMN1R4-100ASE | N-channel, 100 V, 1.36 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | Production | |
PSMN1R0-40YSH | N-channel 40 V, 1 mΩ, 290 A standard level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology | Production | |
PSMN0R9-30ULD | N-channel 30 V, 0.87 mOhm, 300 A level Application Specific MOSFET in SOT1023A enhanced package for UL2595 | Production | |
PSMNR70-40SSH | N-channel 40 V, 0.7 mΩ, 425 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology | Production | |
PSMN1R0-40ULD | N-channel 40 V, 1.1 mOhm, 280 A logic level Application Specific MOSFET in SOT1023A enhanced package for UL2595 | Production | |
PSMN2R3-100SSJ | N-channel 100 V, 2.3 mOhm Application Specific MOSFET (ASFET) in LFPAK88 | Development | |
PSMNR58-30YLH | N-channel 30 V, 0.67 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology | Production | |
PSMNR60-25YLH | N-channel 25 V, 0.7 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology | Production | |
PSMN1R0-40SSH | N-channel 40 V, 1 mΩ, 325 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology | Production | |
PSMNR90-40YLH | N-channel 40 V, 0.94 mΩ, 300 A logic level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology | Production | |
PSMN1R2-55SLH | N-channel 55 V, 1.03 mOhm, 330 A logic level Application Specific MOSFET in LFPAK88 | Production | |
PSMNR70-30YLH | N-channel 30 V, 0.82 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology | Production | |
PSMNR90-50SLH | N-channel 50 V, 0.90 mOhm, 410 A logic level Application Specific MOSFET in LFPAK88 | Production | |
PSMNR51-25YLH | N-channel 25 V, 0.57 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology | Production | |
PSMN1R0-40YLD | N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN4R2-40VSH | Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
PSMN013-40VLD | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
PSMN2R0-55YLH | N-channel 55 V, 2.1 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E | Production | |
PSMN1R5-50YLH | N-channel 50 V, 1.7 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E | Production |
Application note (18) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90001.pdf | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2024-10-28 |
AN11160.pdf | Designing RC Snubbers | Application note | 2024-10-21 |
AN10273.pdf | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN50006_JP.pdf | リニアモードにおけるパワーMOSFET | Application note | 2022-06-06 |
AN50006_CN.pdf | 功率MOSFET的线性模式工作 版 | Application note | 2022-06-06 |
AN50006.pdf | Power MOSFETs in linear mode | Application note | 2022-04-12 |
AN50014.pdf | Understanding the MOSFET peak drain current rating | Application note | 2022-03-28 |
AN90032.pdf | Low temperature soldering, application study | Application note | 2022-02-22 |
AN50005.pdf | Paralleling power MOSFETs in high power applications | Application note | 2021-09-13 |
AN11172.pdf | Mounting instructions for SOT78 (TO-220AB); SOT186A (TO-220F) | Application note | 2021-05-21 |
AN11261.pdf | RC Thermal Models | Application note | 2021-03-18 |
AN11158_ZH.pdf | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
AN90016.pdf | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2020-09-03 |
AN90019.pdf | LFPAK MOSFET thermal resistance - simulation, test and optimization of PCB layout | Application note | 2020-07-20 |
AN11158.pdf | Understanding power MOSFET data sheet parameters | Application note | 2020-07-06 |
AN90011.pdf | Half-bridge MOSFET switching and its impact on EMC | Application note | 2020-04-28 |
AN11243.pdf | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2017-12-21 |
AN11599.pdf | Using power MOSFETs in parallel | Application note | 2016-07-13 |
Leaflet (2) |
|||
File name | Title | Type | Date |
nexperia_document_leaflet_LFPAK88_2022_CHN.pdf | LFPAK88 将功率密度提升到新高度 | Leaflet | 2022-03-10 |
nexperia_document_leaflet_LFPAK88_2022.pdf | LFPAK88 - Driving power-density to the next level | Leaflet | 2022-03-09 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
LFPAK56_SOT1023_mk.png | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch; 4.58 mm x 5.13 mm x 1.03 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Technical note (4) |
|||
File name | Title | Type | Date |
TN00008.pdf | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
TN90003.pdf | The Qrr of a MOSFET: its importance in motor-control circuit designs | Technical note | 2020-07-21 |
TN90002.pdf | H-bridge motor controller design using Nexperia discrete semiconductors and logic ICs | Technical note | 2020-02-14 |
TN90001.pdf | LFPAK MOSFET thermal resistance Rth(j-a) simulation, test and optimisation of PCB layout | Technical note | 2018-05-17 |
User manual (3) |
|||
File name | Title | Type | Date |
Nexperia_document_book_MOSFETGaNFETApplicationHandbook_2020.pdf | MOSFET & GaN FET Application Handbook | User manual | 2020-11-05 |
The_Power_MOSFET_Handbook_Chinese_Version_201808.pdf | The Power MOSFET Handbook - Chinese Version 201808 | User manual | 2019-11-12 |
UM90001.pdf | Store and transport requirements | User manual | 2018-04-06 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.