Key features and benefits
- Extends useful battery life of coin cell powered IoT devices
- Regulated output voltage powers RF circuits requiring high pulse current
- Low standby current minimizes battery drain
- Protection against battery voltage dips (brown-out)
Key applications
- Wireless IoT devices
- e-meters
- key fobs
- asset/location tracking
- blood glucose meters
- electronic door locks
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
NBM5100 | Coin cell battery life booster with adaptive power optimization | ACT |
|
NBM5100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM5100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM5100-Q100 | ACT |
|
|
NBM5100ABQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
NBM5100BBQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100 | Coin cell battery life booster with adaptive power optimization | ACT |
|
NBM7100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100-Q100 | ACT |
|
|
NBM7100ABQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100BBQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production |
Leaflet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
nexperia_document_leaflet_battery_life_booster_NBM5100_NBM7100.pdf | Coin cell battery life booster | Leaflet | 2023-06-22 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
DHVQFN16_SOT763-1_mk.png | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
Software (1) |
|||
File name | Title | Type | Date |
NBM5100_NBM7100_GUI_bert_v_1_9.zip | GUI for NBM5100 NBM7100 evaluation board | Software | 2023-10-27 |
User manual (1) |
|||
File name | Title | Type | Date |
UM90022.pdf | NBM5100; NBM7100 Evaluation board module | User manual | 2023-07-11 |
Featured Videos
New Battery Life Boosting ICs
Extend Coin Cell Battery Life with Nexperia’s Battery Life Booster – Nexperia and Mouser
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.