Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AUP1Z04GW-Q100

Low-power X-tal driver with enable and internal resistor

The 74AUP1Z04-Q100 is a crystal driver with enable and internal resistor. When not in use the EN input can be driven HIGH, putting the device in a low power disable mode with X1 pulled HIGH via RPU, X2 set LOW and Y set HIGH. Schmitt trigger action on the EN input makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 0.8 V to 3.6 V

  • CMOS low power dissipation

  • High noise immunity

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation at output Y

  • Latch-up performance exceeds 100 mA per JESD78B Class II

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8C (2.7 V to 3.6 V)
  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Package name
74AUP1Z04GW-Q100 0.8 - 3.6 CMOS ± 1.9 70 1 ultra low -40~125 TSSOP6

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AUP1Z04GW-Q100 74AUP1Z04GW-Q100H
(935691114125)
Active a4 SOT363-2
TSSOP6
(SOT363-2)
SOT363-2 SOT363-2_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AUP1Z04GW-Q100 74AUP1Z04GW-Q100H 74AUP1Z04GW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
74AUP1Z04_Q100 Low-power X-tal driver with enable and internal resistor Data sheet 2023-07-18
SOT363-2 3D model for products with SOT363-2 package Design support 2023-02-02
aup1z04 aup1z04 IBIS model IBIS model 2014-12-21
SOT363-2 plastic thin shrink small outline package; 6 leads; body width 1.25 mm Package information 2022-11-21
SOT363-2_125 TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2022-11-04
74AUP1Z04GW-Q100_Nexperia_Product_Reliability 74AUP1Z04GW-Q100 Nexperia Product Reliability Quality document 2024-06-16

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
aup1z04 aup1z04 IBIS model IBIS model 2014-12-21
SOT363-2 3D model for products with SOT363-2 package Design support 2023-02-02

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74AUP1Z04GW-Q100 74AUP1Z04GW-Q100H 935691114125 Active SOT363-2_125 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74AUP1Z04GW-Q100 74AUP1Z04GW-Q100H 935691114125 SOT363-2 Order product