Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
MJD148-Q | MJD148-QJ | 934662846118 | SOT428C | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information45 V, 4 A NPN high power bipolar transistor
NPN high power bipolar transistor in a power DPAK, TO-252 (SOT428C) Surface-Mounted Device (SMD) plastic package.
High thermal power dissipation capability
High energy efficiency due to less heat generation
Electrically similar to popular MJD148 series
Low collector emitter saturation voltage
Fast switching speeds
Qualified according to AEC-Q101 and recommended for use in automotive applications
Power management
Load switch
Linear mode voltage regulator
Constant current drive backlighting application
Motor drive
Relay replacement
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MJD148-Q | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | NPN | 1600.0 | 45.0 | 4000.0 | 85.0 | 375.0 | 150 | 3.0 | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
MJD148-Q | MJD148-QJ (934662846118) |
Active | MJD148A |
DPAK (SOT428C) |
SOT428C | SOT428C_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
MJD148-Q | MJD148-QJ | MJD148-Q |
File name | Title | Type | Date |
---|---|---|---|
MJD148-Q | 45 V, 4 A NPN high power bipolar transistor | Data sheet | 2021-05-17 |
SOT428C | 3D model for products with SOT428C package | Design support | 2023-02-02 |
RS2811_DPAK_SOT428_B_mk | DPAK; SOT428B | Marcom graphics | 2021-03-11 |
SOT428C | Plastic single-ended surface-mounted package (DPAK); 3 leads (one lead cropped) | Package information | 2022-05-28 |
SOT428C_118 | DPAK; Reel pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2024-01-29 |
MJD148-Q_Nexperia_Product_Reliability | MJD148-Q Nexperia Product Reliability | Quality document | 2024-04-23 |
MJD148-Q | MJD148-Q SPICE model | SPICE model | 2024-08-27 |
MJD148-Q_cauer | MJD148-Q RC thermal cauer model | Thermal design | 2021-05-21 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
MJD148-Q | MJD148-Q SPICE model | SPICE model | 2024-08-27 |
MJD148-Q_cauer | MJD148-Q RC thermal cauer model | Thermal design | 2021-05-21 |
SOT428C | 3D model for products with SOT428C package | Design support | 2023-02-02 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
MJD148-Q | MJD148-QJ | 934662846118 | Active | SOT428C_118 | 2,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.