Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PDTA113EMB | PDTA113EMB,315 | 934065918315 | SOT883B | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPNP resistor-equipped transistor; R1 = 1 kΩ, R2 = 1 kΩ
PNP Resistor-Equipped Transistor (RET) in a leadless ultra small DFN1006B-3 (SOT883B) Surface-Mounted Device (SMD) plastic package.
NPN complement: PDTC113EMB.
100 mA output current capability
Reduces component count
Built-in bias resistors
Reduces pick and place costs
Simplifies circuit design
AEC-Q101 qualified
Leadless ultra small SMD plastic package
Low package height of 0.37 mm
Low-current peripheral driver
Control of IC inputs
Replaces general-purpose transistors in digital applications
Mobile applications
Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PDTA113EMB | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | PNP | 250 | 1 | 100 | 1 | 50 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTA113EMB | PDTA113EMB,315 (934065918315) |
Active | 0001 1100 |
DFN1006B-3 (SOT883B) |
SOT883B |
REFLOW_BG-BD-1
|
SOT883B_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTA113EMB | PDTA113EMB,315 | PDTA113EMB |
File name | Title | Type | Date |
---|---|---|---|
PDTA113EMB | PNP resistor-equipped transistor; R1 = 1kOhm, R2 = 1 kOhm | Data sheet | 2012-04-04 |
SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006B-3_SOT883B_mk | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
SOT883B | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm body | Package information | 2022-05-20 |
SOT883B_315 | DFN1006B-3; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-06-12 |
PDTA113EMB_Nexperia_Product_Quality | PDTA113EMB Nexperia Product Quality | Quality document | 2019-05-20 |
PDTA113EMB_Nexperia_Product_Reliability | PDTA113EMB Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PDTA113EMB | PDTA113EMB SPICE model | SPICE model | 2024-08-27 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PDTA113EMB | PDTA113EMB SPICE model | SPICE model | 2024-08-27 |
SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PDTA113EMB | PDTA113EMB,315 | 934065918315 | Active | SOT883B_315 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.