Interface

Interface

Key features and benefits

Features and benefits

  • Wide supply voltage range
  • Low propagation delay
  • Low power consumption of 2.5 µA maximum
  • Overvoltage tolerant options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Key applications

Applications

  • Servers, routers and personal computing
  • TV and hardware control monitors
  • Gaming consoles and drones
  • Battery powered applications
  • Automotive applications (ADAS, VCU, DCU and BCM)
  • Surveillance cameras
  • Telecomm equipment

Parametric search

NCA, PCA
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
NCA9306DC-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
NCA9306DC-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull Production

Documentation

File name Title Type Date
XSON8_SOT1089_mk.png plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body Marcom graphics 2017-01-28
vp_interface.zip Interface Value proposition 2022-12-02

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.