Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

12-channel LED driver from Nexperia supports ASIL-B functional safety compliant automotive lighting designs

12-channel LED driver from Nexperia supports ASIL-B functional safety compliant automotive lighting designs

March 25, 2025

Nijmegen -- Reduced heating enables higher integration in space-constrained environments

Nexperia today introduced an AEC-Q100 qualified 12-channel, 40 V high-side LED driver integrated circuit (IC) that complies with the ASIL-B level for designing functionally safe automotive lighting, including tail, brake, signal and in-cabin illumination applications. This release addresses the market demand from automotive manufacturers for ICs that can help systems achieve ASIL-B compliance much earlier in the design cycle.

The NEX13120FPC-Q100 exhibits exceptional thermal performance thanks to its low dropout voltage of 600 mV at 100mA current, which translates into power saving of 15 mW per channel and 5 °C reduction in operating temperature. This dropout voltage is 200 mV lower than similar competing LED drivers for the same test conditions. Independent channels on the NEX13120FPC-Q100 can deliver up to 100 mA of 8-bit programmable output current and can be connected in parallel for applications with higher current requirements. This LED driver supports phase-shift pulse width modulation (PWM) dimming to deliver better load-transient and reduced electromagnetic interference (EMI). Configurable analog dimming and Pulse Width Modulation (PWM) dimming can support various application requirements, including dynamic animation effects.

Long distance off-board communication at data rates up to 2 Mb/s is supported by the UART (Universal Asynchronous Receiver Transmitter) over a controller area network (CAN) digital interface, which can support up to 27 node addresses. The extensive range of diagnostic features on the NEX13120FPC-Q100 include LED open-circuit, short to ground, and single LED short-circuit detection. In addition, a configurable watchdog automatically places the device in a fail-safe state if connection to the CAN bus is lost.

The NEX13120FPC-Q100 can operate at a junction temperature range from -40 °C to +150 °C and is housed in a thermally enhanced 24-pin HTSSOP24 package. The NEX13120PC-Q100 is identical to the NEX13120FPC-Q100 and is suitable for applications without chip level functional safety requirements.

To learn more about Nexperia’s portfolio of LED drivers for automotive applications, visit:
nexperia.com/automotive-led

About Nexperia

Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 12,500 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every commercial electronic design in the world – from automotive and industrial to mobile and consumer applications.
The company serves a global customer base, shipping more than 100 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards.

 

For press information, please contact:

Nexperia
Anne Proch
Tel: +49 160 916 884 18
Email: anne.proch@nexperia.com

 

Publitek
Lucy Sorton
Tel: +44 07966 301949
E-mail: lucy.sorton@publitek.com