Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia releases ultrafast 650 V Recovery Rectifiers for automotive and industrial applications

Nexperia releases ultrafast 650 V Recovery Rectifiers for automotive and industrial applications

November 21, 2022

Nijmegen -- Latest additions to a growing portfolio of CFP power diodes

Nexperia, the expert in essential semiconductors, today announced the expansion of its portfolio of Clip-bonded FlatPower (CFP) packaged diodes for industrial and automotive applications. The latest additions include four 650 V, 1 A parts available in CFP3 and CFP5 packages intended for use in onboard chargers (OBC) and inverters for electric vehicles, power converters, PV inverters, and power supplies in industrial applications. Standard products include the PNU65010ER (CFP3) and PNU65010EP (CFP5) while AEC-Q101 qualified products include the PNU65010ER-Q (CFP3) and PNU65010EP-Q (CFP5).

These automotive and industrial-grade rectifiers provide the optimal tradeoff between ultrafast soft switching behavior and low forward voltage drop to help minimize power losses in high-frequency applications. Their small CFP footprint saves board space (compared to SMA/B packaged devices), enabling reliable, high-density designs without compromising on electrical performance. These 650 V diodes are already being used in several designs of Tier 1 automotive and industrial suppliers.

Nexperia continues to invest heavily in expanding its capacity to match the growing market demand for CFP-packaged products. To address the needs of a wide range of high-voltage power applications, Nexperia intends to develop the market's most extensive portfolio of 650 V (up to 30 A) recovery rectifiers in surface mount packaging. For products with a current rating over 10 A, customers will have the option of ultrafast or hyperfast switching products in a choice of forward voltage specifications.

The first parts with higher current ratings of 2 A and 3 A in CFP packaging are planned for release in the first quarter of next year. Further releases in DPAK / D2PAK are scheduled for later in 2023 and over the course of 2024. These will also be available in standard and automotive-qualified versions.

For more information about these new parts, including product specifications and datasheets, visit nexperia.com/automotive-recovery-rectifier. Nexperia’s complete CFP power diode portfolio is featured at nexperia.com/cfp.

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, the Netherlands, Nexperia annually ships more than 100 billion products, meeting the stringent standards set by the automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 14,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and ISO 45001.

For press information, please contact:

 

Nexperia

Petra Beekmans, Head of Communications & Branding

Phone: +31 6 137 111 41

Email: petra.beekmans@nexperia.com

 

Judith Schröter

Phone: +49 170 8586403

Email: judith.schroeter@nexperia.com

 

Publitek

Björn Oberhössel

Phone: +49 4181 968098-30

Email: bjoern.oberhoessel@publitek.com