H-bridge motor controller power supply circuit
The H-bridge circuit is a full bridge DC-to-DC converter allowing operation of a brushed DC motor (48 V max, 12 V min, 5 A max). The control circuit operates with input voltages from 12 - 48 V for motors up to 250 W. The key feature of this design is that all electronic functions are designed with automotive qualified Nexperia discretes, MOSFETs and logic components (cost-effective, no microcontroller or software needed). In addition this H-bridge motor controller PCB allows the user to choose between three Nexperia MOSFET package options (LFPAK33, LFPAK56D or LFPAK56).