HEC & HEF variants overview
Combine the HEF data sheet with the HEC content of HEF/HEC4000B family specification overview to create the HEC specification
Description | HEF -40 to 85 °C | HEF -40 to 125 °C | HEC -55 to 125 °C | |
---|---|---|---|---|
Buffers | ||||
40098B | hex inverter (3-state) | Y | ||
40240B | octal inverter/line driver (3-state) | Y | ||
40244B | octal buffer/line driver (3-state) | Y | ||
4049B | hex inverter with 15V tolerant inputs | Y | ||
4050B | hex buffer with 15V tolerant inputs | Y | ||
Logic comparators | ||||
4585B | 4-bit magnitude comparator ) | Y | ||
Counters | ||||
4017B | Johnson decade counter with 10 decoded outputs | Y | Y | |
40193B | 4-bit up/down binary counter | Y | ||
4020B | 14-stage binary ripple counter | Y | ||
4024B | 7-stage binary ripple counter | Y | ||
4040B | 12-stage binary counter | Y | Y | |
4059B | programmable divide-by-n counter | Y | ||
4060B | 14-stage binary ripple counter with oscillator | Y | Y | |
4516B | 4-bit binary up/down counter | Y | ||
4518B | dual BCD counter | Y | ||
4520B | dual 4-bit synchronous binary counter | Y | ||
4521B | 24-stage frequency divider and oscillator | Y | ||
4526B | programmable 4-bit binary down counter | Y | ||
Decoders | ||||
4028B | BCD to decimal decoder | Y | ||
4511B | BCD to 7-segment latch/decoder/driver with lamp test input | Y | Y | |
4514B | 4-to-16 decoder/demultiplexer with address latches | Y | ||
4543B | BCD to 7-segment latch/decoder/driver with phase input | Y | ||
4555B | dual 1-to-4 line decoder/demultiplexer | Y | ||
Flip-Flops | ||||
4013B | dual D-type flip-flop with set and reset; positive-edge trigger | Y | Y | Y |
40174B | hex D-type flip-flop with reset; positive-edge trigger | Y | ||
40175B | quad D-type flip-flop with reset; positive-edge trigger | Y | ||
4027B | dual J-K flip-flop | Y | Y | |
40374B | octal D-type flip-flop; positive-edge trigger (3-state) | Y | ||
Gates | ||||
4000B | dual 3-input NOR gate and inverter | Y | ||
4001B | quad 2-input NOR gate | Y | Y | Y |
4002B | dual 4-input NOR gate | Y | Y | |
4011B | quad 2-input NAND gate | Y | ||
4011UB | quad 2-input NAND gate; unbuffered | Y | ||
4023B | triple 3-input NAND gate | Y | Y | |
4025B | triple 3-input NOR gate | Y | ||
4030B | quad 2-input EXCLUSIVE-OR gate | Y | ||
4068B | 8-input NAND gate | Y | ||
4070B | quad 2-input EXCLUSIVE-OR gate | Y | ||
4071B | quad 2-input OR gate | Y | Y | |
4072B | dual 4-input OR gate | Y | ||
4073B | triple 3-input AND gate | Y | ||
4075B | triple 3-input OR gate | Y | ||
4077B | quad 2-input EXCLUSIVE-NOR gate | Y | ||
4081B | quad 2-input AND gate | Y | Y | |
4082B | dual 4-input AND gate | Y | ||
Inverters | ||||
4007UB | dual complementary pair and inverter | Y | ||
40098B | hex inverter (3-state) | Y | ||
40240B | octal inverter/line driver (3-state) | Y | ||
4049B | hex inverter with 15V tolerant inputs | Y | ||
4069UB | hex inverter; unbuffered | Y | Y | Y |
Latches | ||||
40373B | octal D-type transparent latch (3-state) | Y | ||
4043B | quad R/S latch with set and reset (3-state) | Y | ||
4044B | quad R/S latch with set and reset (3-state) | Y | ||
LED drivers | ||||
4794B | 8-bit serial-in/serial or parallel-out shift register with output register LED driver (3-state) | Y | Y | |
4894B | 12-bit serial-in/serial or parallel-out shift register with output register LED driver (3-state) | Y | Y | |
Multiplexers | ||||
4051B | 8-channel analog multiplexer/demultiplexer | Y | Y | |
4052B | dual 4-channel analog multiplexer/demultiplexer | Y | Y | |
4053B | triple 2-channel analog multiplexer/demultiplexer | Y | Y | |
4067B | 16-channel analog multiplexer/demultiplexer | Y | ||
Multivibrators | ||||
4047B | monostable/astable multivibrator | Y | ||
4528B | dual retriggerable monostable multivibrator with reset | Y | Y | |
4538B | dual retriggerable precision monostable multivibrator | Y | Y | Y |
4938B | dual precision monostable multivibrator | Y | Y | |
Registers | ||||
4014B | 8-bit shift register with synchronous parallel enable | Y | ||
4015B | dual 4-bit serial-in/parallel-out shift register | Y | ||
4021B | 8-bit shift register with asynchronous parallel load | Y | Y | |
4094B | 8-bit serial-in/serial or parallel-out shift register with output register (3-state) | Y | Y | Y |
4517B | dual 64-bit serial-in/parallel-out shift register | Y | ||
4557B | 1-to-64 bit shift register with variable length | Y | ||
Schmitt Tiggers | ||||
40106B | hex inverter Schmitt-trigger | Y | Y | |
4093B | quad 2-input NAND gate Schmitt-trigger | Y | Y | Y |
Special functions | ||||
4046B | phase-locked loop with VCO | Y | ||
Switches | ||||
4016B | quad bilateral switch | Y | ||
4066B | quad bilateral switch | Y | Y | Y |
Timing IC's | ||||
4541B | programmable timer | Y |
Key features and benefits
Features and benefits
- Large supply range 3 V to 15 V
- Standard operating temperature range is -40 °C to 85 °C (HEF) with an extended -55 °C to 125 °C (HEC) available
- New designs with 8- and 12-stage shift registers capable of driving 20mA loads (HEF4794B and HEF4894B)
- Virtually all parts available in DIL and SO packages
Key applications
Applications
- Medical equipment
- General industrial
- Consumer electronics
- Toys and games
- Glue logic applications
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
HEF4515BT | EndOfLife | ||
HEF4094BTS | 8-stage shift-and-store register | EndOfLife | |
HEF4894BP | EndOfLife | ||
HEF4067BTT-Q100 | 16-channel analog multiplexer/demultiplexer | Production | |
HEF40373BT | Octal transparent latch with 3-state outputs | EndOfLife | |
HEF4060BT | 14-stage ripple-carry binary counter/divider and oscillator | Production | |
HEF4053BTT-Q100 | Triple single-pole double-throw analog switch | Production | |
HEF4060BTT | 14-stage ripple-carry binary counter/divider and oscillator | Production | |
HEF4052BTT-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
HEF4051BTT-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
HEF4051BT-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
HEF4052BT-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
HEF4066BT-Q100 | Quad single-pole single-throw analog switch | Production | |
HEF4053BT-Q100 | Triple single-pole double-throw analog switch | Production | |
HEF40244BT | Octal buffers with 3-state outputs | Production | |
HEF4104BT-Q100 | Quad low-to-high voltage translator with 3-state outputs | Production | |
HEF4067BT-Q100 | 16-channel analog multiplexer/demultiplexer | EndOfLife | |
HEF40098BT | Hex inverting buffer; 3-state | EndOfLife | |
HEF40106BTT-Q100 | Hex inverting Schmitt trigger | Production | |
HEF4557BT | 1-to-64 bit variable length shift register | EndOfLife | |
HEF4541BT | Programmable timer | Production | |
HEF4001BT | Quad 2-input NOR gate | Production | |
HEF4081BT-Q100 | Quad 2-input AND gate | Production | |
HEF4021BT | 8-bit static shift register | Production | |
HEF4555BT-Q100 | 1-of-4 decoder/demultiplexer | Production | |
HEF4894BTT | 12-stage shift-and-store register LED driver | Production | |
HEF4013BTT-Q100 | Dual D-type flip-flop | Production | |
HEF4070BT | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF4794BT-Q100 | 8-stage shift-and-store register LED driver | Production | |
HEF4093BT-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
HEF4069UBTT-Q100 | Hex unbuffered inverter | Production | |
HEF4017BT-Q100 | 5-stage Johnson decade counter | Production | |
HEF4011BT | Quad 2-input NAND gate | Production | |
HEF4069UBTT | Hex unbuffered inverter | Production | |
HEF4794BT | 8-stage shift-and-store register LED driver | Production | |
HEF4049BT | Hex inverting buffers | Production | |
HEF4043BT-Q100 | Quad R/S latch with 3-state outputs | Production | |
HEF4047BT-Q100 | Monostable/astable multivibrator | Production | |
HEF4070BT-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF4094BTT-Q100 | 8-stage shift-and-store register | Production | |
HEF4073BT | Triple 3-input AND gate | Production | |
HEF4027BT-Q100 | Dual JK flip-flop | Production | |
HEF4521BT | 24-stage frequency divider and oscillator | Production | |
HEF4021BTT | 8-bit static shift register | Production | |
HEF4081BT | Quad 2-input AND gate | Production | |
HEF4894BT | 12-stage shift-and-store register LED driver | Production | |
HEF4030BT-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF4014BT | 8-bit static shift register | Production | |
HEF4021BTT-Q100 | 8-bit static shift register | Production | |
HEF4002BT | Dual 4-input NOR gate | EndOfLife | |
HEF4538BT | Dual precision monostable multivibrator | Production | |
HEF4520BT-Q100 | Dual binary counter | Production | |
HEF4017BT | 5-stage Johnson decade counter | Production | |
HEF4894BT-Q100 | 12-stage shift-and-store register LED driver | Production | |
HEF4077BT-Q100 | Quad 2-input EXCLUSIVE-NOR gate | Production | |
HEF4050BT-Q100 | Hex non-inverting buffers | Production | |
HEF4060BT-Q100 | 14-stage ripple-carry binary counter/divider and oscillator | Production | |
HEF4013BT-Q100 | Dual D-type flip-flop | Production | |
HEF4007UBT | Dual complementary pair and inverter | Production | |
HEF40175BTT-Q100 | Quad D-type flip-flop | Production | |
HEF4094BTT | 8-stage shift-and-store register | Production | |
HEF40175BTT | Quad D-type flip-flop | Production | |
HEF4030BT | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF4543BT | BCD to 7-segment latch/decoder/driver | Production | |
HEF4094BT | 8-stage shift-and-store register | Production | |
HEF4094BT-Q100 | 8-stage shift-and-store register | Production | |
HEF4049BT-Q100 | Hex inverting buffers | Production | |
HEF4021BT-Q100 | 8-bit static shift register | Production | |
HEF4027BT | Dual JK flip-flop | Production | |
HEF4069UBT-Q100 | Hex unbuffered inverter | Production | |
HEF4894BTT-Q100 | 12-stage shift-and-store register LED driver | Production | |
HEF4046BT-Q100 | Phase-locked loop | Production | |
HEF40175BT | Quad D-type flip-flop | Production | |
HEF4518BT | Dual BCD counter | Production | |
HEF4520BT | Dual binary counter | Production | |
HEF4050BT | Hex non-inverting buffers | Production | |
HEF4043BT | Quad R/S latch with 3-state outputs | Production | |
HEF4013BTT | Dual D-type flip-flop | Production | |
HEF4528BT | Dual monostable multivibrator | Production | |
HEF4013BT | Dual D-type flip-flop | Production | |
HEF4069UBT | Hex unbuffered inverter | Production | |
HEF4014BT-Q100 | 8-bit static shift register | Production | |
HEF4521BT-Q100 | 24-stage frequency divider and oscillator | Production | |
HEF4538BT-Q100 | Dual precision monostable multivibrator | Production | |
HEF4020BT-Q100 | 14-stage binary counter | Production | |
HEF4528BT-Q100 | Dual monostable multivibrator | Production | |
HEF4040BT-Q100 | 12-stage binary ripple counter | Production | |
HEF4541BT-Q100 | Programmable timer | Production | |
HEF40106BT-Q100 | Hex inverting Schmitt trigger | Production | |
HEF4073BT-Q100 | Triple 3-input AND gate | Production | |
HEF4011BT-Q100 | Quad 2-input NAND gate | Production | |
HEF4001BT-Q100 | Quad 2-input NOR gate | Production | |
HEF4071BT-Q100 | Quad 2-input OR gate | Production | |
HEF4082BT-Q100 | Dual 4-input AND gate | Production | |
HEF4015BT | Dual 4-bit static shift register | Production | |
HEF4046BT | Phase-locked loop | Production | |
HEF4040BT | 12-stage binary ripple counter | Production | |
HEF4555BT | 1-of-4 decoder/demultiplexer | Production | |
HEF4020BT | 14-stage binary counter | Production | |
HEF4071BT | Quad 2-input OR gate | Production | |
HEF4077BT | Quad 2-input EXCLUSIVE-NOR gate | Production | |
HEF4028BT | BCD to decimal decoder | Production | |
HEF40244BT-Q100 | Octal buffers with 3-state outputs | Production | |
HEF4082BT | Dual 4-input AND gate | Production | |
HEF4047BT | Monostable/astable multivibrator | Production | |
HEF4093BT | Quad 2-input NAND Schmitt trigger | Production | |
HEF40106BT | Hex inverting Schmitt trigger | Production | |
HEF40106BTT | Hex inverting Schmitt trigger | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
HEF4067BTT-Q100 | 16-channel analog multiplexer/demultiplexer | Production | |
HEF4053BTT-Q100 | Triple single-pole double-throw analog switch | Production | |
HEF4052BTT-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
HEF4051BTT-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
HEF4051BT-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
HEF4052BT-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
HEF4066BT-Q100 | Quad single-pole single-throw analog switch | Production | |
HEF4053BT-Q100 | Triple single-pole double-throw analog switch | Production | |
HEF4104BT-Q100 | Quad low-to-high voltage translator with 3-state outputs | Production | |
HEF4067BT-Q100 | 16-channel analog multiplexer/demultiplexer | EndOfLife | |
HEF40106BTT-Q100 | Hex inverting Schmitt trigger | Production | |
HEF4081BT-Q100 | Quad 2-input AND gate | Production | |
HEF4555BT-Q100 | 1-of-4 decoder/demultiplexer | Production | |
HEF4013BTT-Q100 | Dual D-type flip-flop | Production | |
HEF4794BT-Q100 | 8-stage shift-and-store register LED driver | Production | |
HEF4093BT-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
HEF4069UBTT-Q100 | Hex unbuffered inverter | Production | |
HEF4017BT-Q100 | 5-stage Johnson decade counter | Production | |
HEF4043BT-Q100 | Quad R/S latch with 3-state outputs | Production | |
HEF4047BT-Q100 | Monostable/astable multivibrator | Production | |
HEF4070BT-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF4094BTT-Q100 | 8-stage shift-and-store register | Production | |
HEF4027BT-Q100 | Dual JK flip-flop | Production | |
HEF4030BT-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF4021BTT-Q100 | 8-bit static shift register | Production | |
HEF4520BT-Q100 | Dual binary counter | Production | |
HEF4894BT-Q100 | 12-stage shift-and-store register LED driver | Production | |
HEF4077BT-Q100 | Quad 2-input EXCLUSIVE-NOR gate | Production | |
HEF4050BT-Q100 | Hex non-inverting buffers | Production | |
HEF4060BT-Q100 | 14-stage ripple-carry binary counter/divider and oscillator | Production | |
HEF4013BT-Q100 | Dual D-type flip-flop | Production | |
HEF40175BTT-Q100 | Quad D-type flip-flop | Production | |
HEF4094BT-Q100 | 8-stage shift-and-store register | Production | |
HEF4049BT-Q100 | Hex inverting buffers | Production | |
HEF4021BT-Q100 | 8-bit static shift register | Production | |
HEF4069UBT-Q100 | Hex unbuffered inverter | Production | |
HEF4894BTT-Q100 | 12-stage shift-and-store register LED driver | Production | |
HEF4046BT-Q100 | Phase-locked loop | Production | |
HEF4014BT-Q100 | 8-bit static shift register | Production | |
HEF4521BT-Q100 | 24-stage frequency divider and oscillator | Production | |
HEF4538BT-Q100 | Dual precision monostable multivibrator | Production | |
HEF4020BT-Q100 | 14-stage binary counter | Production | |
HEF4528BT-Q100 | Dual monostable multivibrator | Production | |
HEF4040BT-Q100 | 12-stage binary ripple counter | Production | |
HEF4541BT-Q100 | Programmable timer | Production | |
HEF40106BT-Q100 | Hex inverting Schmitt trigger | Production | |
HEF4073BT-Q100 | Triple 3-input AND gate | Production | |
HEF4011BT-Q100 | Quad 2-input NAND gate | Production | |
HEF4001BT-Q100 | Quad 2-input NOR gate | Production | |
HEF4071BT-Q100 | Quad 2-input OR gate | Production | |
HEF4082BT-Q100 | Dual 4-input AND gate | Production | |
HEF40244BT-Q100 | Octal buffers with 3-state outputs | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
familyhef4000specification.pdf | HEF/HEC4000B family specification overview | Other type | 2012-05-23 |
vp_1313763907535_ja_JP.zip | HEF4000 Series | Value proposition | 2014-03-21 |
vp_1313763907535_zh_CN.zip | HEF4000 Series | Value proposition | 2017-03-04 |
tssop16_mk.png | tssop16_mk | Marcom graphics | 2018-07-25 |
AN11051.pdf | Pin FMEA HEF4000 family | Application note | 2019-01-09 |
vp_1313763907535.zip | HEF4000 Series | Value proposition | 2020-07-30 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.