Features and Benefits
- NextPower 100 V uses deep-trenches and charge-balanced structure (resurf)
- High efficiency and low spiking in switching applications
- Qualified to 175˚C
- Copper-clip low stress lead-frame and wave-solder compatible
- Low RDS(on)
- Improved Qg(tot) figure-of-merit (FOM)
- Best-in-class low Qrr gives high efficiency in switching applications
- Avalanche rated, 100% avalanche tested
- Top-side (CCPAK1212i) cooling option for increased thermal extraction
Applications
- Synchronous rectifier in flyback and resonant topology
- AC/DC and DC/DC converters
- LED lighting
- Full-bridge and half-bridge topologies
- Motor control
- UPS and Solar inverter
Featured products
Featured documents
Latest news and blogs
Latest videos
Introducing Nexperia CCPAK1212 MOSFETs
Parametric search

Products
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
PSMN2R6-100SSF | NextPower 100 V, 2.6 mOhm, 200 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN2R8-80SSF | NextPower 80 V, 2.8 mOhm, 205 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN2R3-80SSF | NextPower 80 V, 2.3 mOhm, 240 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN2R0-100SSF | NextPower 100 V, 2.07 mOhm, 267 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN3R3-100SSF | NextPower 100 V, 3.3 mOhm, 180 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN1R8-80SSF | NextPower 80 V, 1.8 mOhm, 270 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN8R7-100YSF | NextPower 100 V, 9 mΩ N-channel MOSFET in LFPAK56 package | EndOfLife | |
PSMN1R1-80ASF | NextPower 80 V, 1.11 mOhm, N-channel MOSFET in CCPAK1212 package | Production | |
PSMN3R5-80YSF | NextPower 80 V, 3.5 mOhm, 150 A, N-channel MOSFET in LFPAK56E package | Production | |
PSMN9R8-100YSF | NextPower 100 V, 10.2 mOhm N-channel MOSFET in LFPAK56 package | Production | |
PSMN4R5-80YSF | NextPower 80 V, 4.5 mOhm N-channel MOSFET in LFPAK56 | Production | |
PSMN6R9-100YSF | NextPower 100 V, 7 mΩ N-channel MOSFET in LFPAK56 package | EndOfLife | |
PSMN2R6-80YSF | NextPower 80 V, 2.4 mOhm, 231 A, N-channel MOSFET in LFPAK56E package | Production | |
PSMN011-100YSF | NextPower 100V, 10.9 mΩ N-channel MOSFET in LFPAK56 package | EndOfLife | |
PSMN5R5-100YSF | NextPower 100 V, 5.6 mOhm N-channel MOSFET in LFPAK56 package | Production | |
PSMN1R1-80CSF | NextPower 80 V, 1.16 mOhm, N-channel MOSFET in CCPAK1212i package | Production | |
PSMN3R3-80YSF | NextPower 80 V, 3.1 mOhm, 160 A, N-channel MOSFET in LFPAK56 package | Production | |
PSMNR90-80ASF | NextPower 80 V, 0.85 mOhm, N-channel MOSFET in CCPAK1212 package | Production | |
PSMN7R2-100YSF | NextPower 100 V, 6.9 mOhm N-channel MOSFET in LFPAK56 package | Production | |
PSMN1R3-100ASF | NextPower 100 V, 1.3 mOhm, N-channel MOSFET in CCPAK1212 package | Production | |
PSMNR90-80CSF | NextPower 80 V, 0.9 mOhm, N-channel MOSFET in CCPAK1212i package | Production | |
PSMN3R9-100YSF | NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package | Production | |
PSMN1R4-100CSF | NextPower 100 V, 1.35 mOhm, N-channel MOSFET in CCPAK1212i package | Production | |
PSMN015-100YSF | NextPower 100 V, 15.5 mOhm N-channel MOSFET in LFPAK56 package | Production | |
PSMN012-100YSF | NextPower 100 V, 11.8 mOhm N-channel MOSFET in LFPAK56 package | Production | |
PSMN1R3-80SSF | NextPower 80 V, 1.2 mOhm, 335 Amp, N-channel MOSFET in LFPAK88 package | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
AN90019.pdf | LFPAK MOSFET thermal resistance - simulation, test and optimization of PCB layout | Application note | 2020-07-20 |
AN90016.pdf | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2020-09-03 |
AN11156.pdf | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN11261.pdf | RC Thermal Models | Application note | 2021-03-18 |
RS724_nexperia_image_stock_communication_infrastructure_server_power_supply_201802-scr.jpg | Server power supply image | Marcom graphics | 2021-05-14 |
AN50005.pdf | Paralleling power MOSFETs in high power applications | Application note | 2021-09-13 |
vp_NextPower-80-100V.zip | NextPower 80/100V | Value proposition | 2022-01-31 |
AN50014.pdf | Understanding the MOSFET peak drain current rating | Application note | 2022-03-28 |
AN90003.pdf | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN90001.pdf | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2024-10-28 |
nexperia_document_CCPAK_MOSFETs_2024.pdf | Nexperia CCPAK MOSFETs | Leaflet | 2024-11-19 |
nexperia_document_CCPAK-MOSFETs_2024_Chinese.pdf | CCPAK MOSFET LEAFLET CN | Leaflet | 2024-12-02 |
AN90011.pdf | Half-bridge MOSFET switching and its impact on EMC | Application note | 2025-02-10 |
AN11158.pdf | Understanding power MOSFET data sheet parameters | Application note | 2025-02-18 |
AN11243.pdf | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-03-20 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.