Key features and benefits
- Mixed 5 V and 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Open-drain output options
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
Key applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74ABT00 | Quad 2-input NAND gate | ACT |
|
74ABT00D | Quad 2-input NAND gate | Production | |
74ABT00DB | Quad 2-input NAND gate | EndOfLife | |
74ABT00PW | Quad 2-input NAND gate | Production | |
74ABT20 | Dual 4-input NAND gate | ACT |
|
74ABT20D | Dual 4-input NAND gate | EndOfLife | |
74ABT20DB | Dual 4-input NAND gate | EndOfLife | |
74ABT20PW | Dual 4-input NAND gate | EndOfLife | |
74AHC00; 74AHCT00 | Quad 2-input NAND gate | ACT |
|
74AHC00BQ | Quad 2-input NAND gate | Production | |
74AHC00D | Quad 2-input NAND gate | Production | |
74AHC00PW | Quad 2-input NAND gate | Production | |
74AHCT00BQ | Quad 2-input NAND gate | Production | |
74AHCT00D | Quad 2-input NAND gate | Production | |
74AHCT00PW | Quad 2-input NAND gate | Production | |
74AHC132; 74AHCT132 | Quad 2-input NAND Schmitt trigger | ACT |
|
74AHC132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74AHC132D | Quad 2-input NAND Schmitt trigger | Production | |
74AHC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT132D | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHC1G00; 74AHCT1G00 | 2-input NAND gate | ACT |
|
74AHC1G00GV | 2-input NAND gate | Production | |
74AHC1G00GW | 2-input NAND gate | Production | |
74AHCT1G00GV | 2-input NAND gate | Production | |
74AHCT1G00GW | 2-input NAND gate | Production | |
74AHC2G00; 74AHCT2G00 | Dual 2-input NAND gate | ACT |
|
74AHC2G00DC | Dual 2-input NAND gate | Production | |
74AHC2G00DP | Dual 2-input NAND gate | Production | |
74AHCT2G00DC | Dual 2-input NAND gate | Production | |
74AHCT2G00DP | Dual 2-input NAND gate | EndOfLife | |
74AHCT2G00GD | Dual 2-input NAND gate | EndOfLife | |
74AHC30; 74AHCT30 | 8-input NAND gate | ACT |
|
74AHC30BQ | 8-input NAND gate | Production | |
74AHC30D | 8-input NAND gate | Production | |
74AHC30GU12 | 8-input NAND gate | Production | |
74AHC30PW | 8-input NAND gate | Production | |
74AHCT30BQ | 8-input NAND gate | Production | |
74AHCT30D | 8-input NAND gate | Production | |
74AHCT30PW | 8-input NAND gate | Production | |
74ALVC00 | Quad 2-input NAND gate | ACT |
|
74ALVC00BQ | Quad 2-input NAND gate | Production | |
74ALVC00D | Quad 2-input NAND gate | Production | |
74ALVC00PW | Quad 2-input NAND gate | Production | |
74AUP1G00 | Low-power 2-input NAND gate | ACT |
|
74AUP1G00GF | Low-power 2-input NAND gate | EndOfLife | |
74AUP1G00GM | Low-power 2-input NAND gate | Production | |
74AUP1G00GN | Low-power 2-input NAND gate | Production | |
74AUP1G00GS | Low-power 2-input NAND gate | Production | |
74AUP1G00GW | Low-power 2-input NAND gate | Production | |
74AUP1G00GX | Low-power 2-input NAND gate | Production | |
74AUP1G00GZ | Low-power 2-input NAND gate | Production | |
74AUP1G132 | Low-power 2-input NAND Schmitt trigger | ACT |
|
74AUP1G132GF | Low-power 2-input NAND Schmitt trigger | EndOfLife | |
74AUP1G132GM | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GN | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GS | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GW | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GX | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G38 | Low-power 2-input NAND gate (open drain) | ACT |
|
74AUP1G38GF | Low-power 2-input NAND gate (open drain) | EndOfLife | |
74AUP1G38GM | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G38GN | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G38GS | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G38GW | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G38GX | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1T00 | Low-power 2-input NAND gate with voltage-level translator | ACT |
|
74AUP1T00GW | Low-power 2-input NAND gate with voltage-level translator | Production | |
74AUP1T00GX | Low-power 2-input NAND gate with voltage-level translator | Production | |
74AUP2G00 | Low-power dual 2-input NAND gate | ACT |
|
74AUP2G00DC | Low-power dual 2-input NAND gate | Production | |
74AUP2G00GD | Low-power dual 2-input NAND gate | EndOfLife | |
74AUP2G00GF | Low-power dual 2-input NAND gate | EndOfLife | |
74AUP2G00GM | Low-power dual 2-input NAND gate | EndOfLife | |
74AUP2G00GN | Low-power dual 2-input NAND gate | Production | |
74AUP2G00GS | Low-power dual 2-input NAND gate | Production | |
74AUP2G00GT | Low-power dual 2-input NAND gate | Production | |
74AUP2G00GX | Low-power dual 2-input NAND gate | Production | |
74AUP2G132 | Low-power dual 2-input NAND Schmitt trigger | ACT |
|
74AUP2G132DC | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G132GD | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP2G132GF | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP2G132GM | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP2G132GN | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G132GS | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G132GT | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G132GX | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G38 | Low-power dual 2-input NAND gate; open drain | ACT |
|
74AUP2G38DC | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP2G38GD | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
74AUP2G38GF | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
74AUP2G38GM | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
74AUP2G38GN | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP2G38GS | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP2G38GT | Low-power dual 2-input NAND gate; open drain | Production | |
74AXP1G00 | Low-power 2-input NAND gate | ACT |
|
74AXP1G00GM | Low-power 2-input NAND gate | EndOfLife | |
74AXP1G00GN | Low-power 2-input NAND gate | EndOfLife | |
74AXP1G00GS | Low-power 2-input NAND gate | EndOfLife | |
74AXP1G00GX | Low-power 2-input NAND gate | EndOfLife | |
74AXP1G10 | Low-power 3-input NAND gate | ACT |
|
74AXP1G10GM | Low-power 3-input NAND gate | EndOfLife | |
74AXP1G10GN | Low-power 3-input NAND gate | EndOfLife | |
74AXP1G10GS | Low-power 3-input NAND gate | EndOfLife | |
74HC00; 74HCT00 | Quad 2-input NAND gate | ACT |
|
74HC00BQ | Quad 2-input NAND gate | Production | |
74HC00D | Quad 2-input NAND gate | Production | |
74HC00DB | Quad 2-input NAND gate | EndOfLife | |
74HC00PW | Quad 2-input NAND gate | Production | |
74HCT00BQ | Quad 2-input NAND gate | Production | |
74HCT00D | Quad 2-input NAND gate | Production | |
74HCT00DB | Quad 2-input NAND gate | EndOfLife | |
74HCT00PW | Quad 2-input NAND gate | Production | |
74HC03; 74HCT03 | Quad 2-input NAND gate; open-drain output | ACT |
|
74HC03D | Quad 2-input NAND gate; open-drain output | Production | |
74HC03DB | Quad 2-input NAND gate; open-drain output | EndOfLife | |
74HC03PW | Quad 2-input NAND gate; open-drain output | Production | |
74HCT03D | Quad 2-input NAND gate; open-drain output | Production | |
74HCT03DB | Quad 2-input NAND gate; open-drain output | EndOfLife | |
74HCT03PW | Quad 2-input NAND gate; open-drain output | Production | |
74HC10; 74HCT10 | Triple 3-input NAND gate | ACT |
|
74HC10D | Triple 3-input NAND gate | Production | |
74HC10DB | EndOfLife | ||
74HC10PW | Triple 3-input NAND gate | Production | |
74HCT10D | Triple 3-input NAND gate | Production | |
74HCT10DB | EndOfLife | ||
74HCT10PW | Triple 3-input NAND gate | Production | |
74HC132; 74HCT132 | Quad 2-input NAND Schmitt trigger | ACT |
|
74HC132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74HC132D | Quad 2-input NAND Schmitt trigger | Production | |
74HC132DB | Quad 2-input NAND Schmitt trigger | EndOfLife | |
74HC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74HCT132D | Quad 2-input NAND Schmitt trigger | Production | |
74HCT132DB | Quad 2-input NAND Schmitt trigger | EndOfLife | |
74HCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74HC1G00; 74HCT1G00 | 2-input NAND gate | ACT |
|
74HC1G00GV | 2-input NAND gate | Production | |
74HC1G00GW | 2-input NAND gate | Production | |
74HCT1G00GV | 2-input NAND gate | Production | |
74HCT1G00GW | 2-input NAND gate | Production | |
74HC20 | Dual 4-input NAND gate | ACT |
|
74HC20D | Dual 4-input NAND gate | Production | |
74HC20PW | Dual 4-input NAND gate | Production | |
74HC2G00; 74HCT2G00 | Dual 2-input NAND gate | ACT |
|
74HC2G00DC | Dual 2-input NAND gate | Production | |
74HC2G00DP | Dual 2-input NAND gate | Production | |
74HC2G00GD | Dual 2-input NAND gate | EndOfLife | |
74HCT2G00DC | Dual 2-input NAND gate | Production | |
74HCT2G00DP | Dual 2-input NAND gate | Production | |
74HCT2G00GD | Dual 2-input NAND gate | EndOfLife | |
74HC30; 74HCT30 | 8-input NAND gate | ACT |
|
74HC30D | 8-input NAND gate | Production | |
74HC30DB | 8-input NAND gate | EndOfLife | |
74HC30PW | 8-input NAND gate | Production | |
74HCT30D | 8-input NAND gate | Production | |
74HCT30DB | 8-input NAND gate | EndOfLife | |
74HCT30PW | 8-input NAND gate | Production | |
74LV00 | Quad 2-input NAND gate | ACT |
|
74LV00BQ | Quad 2-input NAND gate | Production | |
74LV00D | Quad 2-input NAND gate | Production | |
74LV00DB | Quad 2-input NAND gate | EndOfLife | |
74LV00PW | Quad 2-input NAND gate | Production | |
74LV00A | Quad 2-input NAND gate | ACT |
|
74LV00APW | Quad 2-input NAND gate | Production | |
74LV03 | Quad 2-input NAND gate | ACT |
|
74LV03D | Quad 2-input NAND gate | Production | |
74LV132 | Quad 2-input NAND Schmitt trigger | ACT |
|
74LV132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74LV132D | Quad 2-input NAND Schmitt trigger | Production | |
74LV132DB | Quad 2-input NAND Schmitt trigger | EndOfLife | |
74LV132PW | Quad 2-input NAND Schmitt trigger | Production | |
74LV1T00 | 2-input single supply translating NAND gate | ACT |
|
74LV1T00GV | 2-input single supply translating NAND gate | Production | |
74LV1T00GW | 2-input single supply translating NAND gate | Production | |
74LV1T00GX | 2-input single supply translating NAND gate | Production | |
74LVC00A | Quad 2-input NAND gate | ACT |
|
74LVC00ABQ | Quad 2-input NAND gate | Production | |
74LVC00AD | Quad 2-input NAND gate | Production | |
74LVC00ADB | Quad 2-input NAND gate | EndOfLife | |
74LVC00APW | Quad 2-input NAND gate | Production | |
74LVC10A | Triple 3-input NAND gate | ACT |
|
74LVC10ABQ | Triple 3-input NAND gate | Production | |
74LVC10AD | Triple 3-input NAND gate | Production | |
74LVC10ADB | Triple 3-input NAND gate | EndOfLife | |
74LVC10APW | Triple 3-input NAND gate | Production | |
74LVC132A | Quad 2-input NAND Schmitt trigger | ACT |
|
74LVC132ABQ | Quad 2-input NAND Schmitt trigger | Production | |
74LVC132AD | Quad 2-input NAND Schmitt trigger | Production | |
74LVC132APW | Quad 2-input NAND Schmitt trigger | Production | |
74LVC1G00 | Single 2-input NAND gate | ACT |
|
74LVC1G00GF | Single 2-input NAND gate | EndOfLife | |
74LVC1G00GM | Single 2-input NAND gate | Production | |
74LVC1G00GN | Single 2-input NAND gate | Production | |
74LVC1G00GS | Single 2-input NAND gate | Production | |
74LVC1G00GV | Single 2-input NAND gate | Production | |
74LVC1G00GW | Single 2-input NAND gate | Production | |
74LVC1G00GX | Single 2-input NAND gate | Production | |
74LVC1G10 | Single 3-input NAND gate | ACT |
|
74LVC1G10GF | Single 3-input NAND gate | EndOfLife | |
74LVC1G10GM | Single 3-input NAND gate | Production | |
74LVC1G10GN | Single 3-input NAND gate | Production | |
74LVC1G10GS | Single 3-input NAND gate | Production | |
74LVC1G10GV | Single 3-input NAND gate | Production | |
74LVC1G10GW | Single 3-input NAND gate | Production | |
74LVC1G38 | 2-input NAND gate; open drain | ACT |
|
74LVC1G38GF | 2-input NAND gate; open drain | EndOfLife | |
74LVC1G38GM | 2-input NAND gate; open drain | Production | |
74LVC1G38GN | 2-input NAND gate; open drain | Production | |
74LVC1G38GS | 2-input NAND gate; open drain | Production | |
74LVC1G38GV | 2-input NAND gate; open drain | Production | |
74LVC1G38GW | 2-input NAND gate; open drain | Production | |
74LVC1G38GX | 2-input NAND gate; open drain | Production | |
74LVC2G00 | Dual 2-input NAND gate | ACT |
|
74LVC2G00DC | Dual 2-input NAND gate | Production | |
74LVC2G00DP | Dual 2-input NAND gate | Production | |
74LVC2G00GD | Dual 2-input NAND gate | EndOfLife | |
74LVC2G00GF | Dual 2-input NAND gate | EndOfLife | |
74LVC2G00GM | Dual 2-input NAND gate | EndOfLife | |
74LVC2G00GN | Dual 2-input NAND gate | Production | |
74LVC2G00GS | Dual 2-input NAND gate | Production | |
74LVC2G00GT | Dual 2-input NAND gate | Production | |
74LVC2G00GX | Dual 2-input NAND gate | Production | |
74LVC2G38 | Dual 2-input NAND gate; open drain | ACT |
|
74LVC2G38DC | Dual 2-input NAND gate; open drain | Production | |
74LVC2G38DP | Dual 2-input NAND gate; open drain | Production | |
74LVC2G38GD | Dual 2-input NAND gate; open drain | EndOfLife | |
74LVC2G38GF | Dual 2-input NAND gate; open drain | EndOfLife | |
74LVC2G38GM | Dual 2-input NAND gate; open drain | EndOfLife | |
74LVC2G38GN | Dual 2-input NAND gate; open drain | Production | |
74LVC2G38GS | Dual 2-input NAND gate; open drain | Production | |
74LVC2G38GT | Dual 2-input NAND gate; open drain | Production | |
74LVC2G38GX | Dual 2-input NAND gate; open drain | Production | |
HEF4011B | Quad 2-input NAND gate | ACT |
|
HEF4011BT | Quad 2-input NAND gate | Production | |
HEF4093B | Quad 2-input NAND Schmitt trigger | ACT |
|
HEF4093BT | Quad 2-input NAND Schmitt trigger | Production | |
74AHC1G00GZ | 2-input NAND gate | Production | |
74AHC2G00GD | Dual 2-input NAND gate | EndOfLife | |
74AUP1G00GZ | Low-power 2-input NAND gate | Production | |
74AUP1G09GZ | Low-power 2-input AND gate with open-drain | Production | |
74HC20DB | EndOfLife | ||
74HCT20D | Dual 4-input NAND gate | EndOfLife | |
74HCT20DB | EndOfLife | ||
74LVC1G00GZ | Single 2-input NAND gate | Production | |
74LVC1G38GZ | 2-input NAND gate; open drain | Production | |
N74F00D | Quad 2-input NAND gate | EndOfLife | |
N74F132D | Quad 2-input NAND Schmitt trigger | EndOfLife | |
N74F133D | 13-input NAND gate | EndOfLife |
Leaflet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_leaflet_Logic_X2SON_packages_062018.pdf | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
DHVQFN14_SOT762-1_mk.png | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.