![](https://assets.nexperia.com/documents/outline-3d/sot666_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS2515VPN
15 V low VCEsat NPN/PNP transistor
NPN/PNP low VCEsat transistor pair in a SOT666 plastic package.
Features and benefits
- 300 mW total power dissipation
- Very small 1.6 x 1.2 mm ultra thin package
- Excellent coplanarity due to straight leads
- Low collector-emitter saturation voltage
- High current capability
- Improved thermal behaviour due to flat lead
- Replaces two SC75/SC89 packaged low VCEsat transistors on same PCB area
- Reduces required PCB area
- Reduced pick and place costs.
Applications
- General purpose switching and muting
- Low frequency driver circuits
- LCD backlighting
- Audio frequency general purpose amplifier applications
- Battery driven equipment (mobile phones, video cameras and hand-held devices).
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PBSS2515VPN | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | NPN/PNP | 2 | 200.0 | 15.0 | 500.0 | 200.0 | 250.0 | N |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS2515VPN | PBSS2515VPN,115 (934056713115) |
Discontinued / End-of-life | N8 |
![]() (SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS2515VPN | PBSS2515VPN,115 | PBSS2515VPN |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
PBSS2515VPN | 15 V low VCEsat NPN/PNP transistor | Data sheet | 2005-01-10 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
PBSS2515VPN_Nexperia_Product_Quality | PBSS2515VPN Nexperia Product Quality | Quality document | 2019-05-20 |
PBSS2515VPN_Nexperia_Product_Reliability | PBSS2515VPN Nexperia Product Reliability | Quality document | 2022-03-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS2515VPN | PBSS2515VPN SPICE model | SPICE model | 2024-04-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PBSS2515VPN | PBSS2515VPN SPICE model | SPICE model | 2024-04-05 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.