![](https://assets.nexperia.com/documents/outline-3d/sot666_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS3515VS
15 V low VCEsat PNP double transistor
PNP low VCEsat double transistor in a SOT666 ultra small and flat lead Surface-Mounted Device (SMD) plastic package.
NPN complement: PBSS2515VS
Features and benefits
300 mW total power dissipation
Very small 1.6 x 1.2 mm ultra thin package
Self alignment during soldering due to straight leads
Low collector-emitter saturation voltage
High current capability
Improved thermal behavior due to flat leads
Replaces two SC75/SC89 packaged low VCEsat transistors on same PCB area
Reduces required PCB area
Reduced pick and place costs
Applications
General purpose switching and muting
Low frequency driver circuits
Audio frequency general purpose amplifier applications
Battery driven equipment (mobile phones, video cameras and hand-held devices)
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PBSS3515VS | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | PNP | 2 | 200.0 | -15.0 | -500.0 | 200.0 | 150 | 100.0 | N |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS3515VS | PBSS3515VS,115 (934056767115) |
Discontinued / End-of-life | 35 |
![]() (SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS3515VS | PBSS3515VS,115 | PBSS3515VS |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
PBSS3515VS | 15 V low VCEsat PNP double transistor | Data sheet | 2022-12-28 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
PBSS3515VS_Nexperia_Product_Quality | PBSS3515VS Nexperia Product Quality | Quality document | 2019-05-20 |
PBSS3515VS_Nexperia_Product_Reliability | PBSS3515VS Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS3515VS | PBSS3515VS SPICE model | SPICE model | 2024-04-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PBSS3515VS | PBSS3515VS SPICE model | SPICE model | 2024-04-05 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.