Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
XS3A4052PW | Low-ohmic dual-pole quad-throw analog switch | Production | |
XS3A1T3157GS | Low-ohmic single-pole double-throw analog switch | Production | |
XS3A1T3157GM | Low-ohmic single-pole double-throw analog switch | Production | |
XS3A4053PW | Triple low-ohmic single-pole double-throw analog switch | Production | |
XS3A4051PW | Single low-ohmic 8-channel analog switch | Production | |
XS5A1T4157GW | Low-ohmic single-pole double-throw analog switch | Production | |
XS3A2467PW | Dual low-ohmic double-pole double-throw analog switch | Production | |
XS3A1T5157GM | Low-ohmic single-pole double-throw analog switch | Production | |
XS3A1T5157GS | Low-ohmic single-pole double-throw analog switch | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
DFN1410-6_SOT886_mk.png | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.