AXP logic family

Applications

AXP logic provides a speed upgrade to our 1.8 V AUP logic family, however unlike previous high speed solutions (AUC, ULP & ULP-A) it does so without increasing dynamic power dissipation. Fully specified from 0.75 V to 2.75 V, AXP logic supports the trend to the lower 1.2 V and 0.8 V voltage nodes.

AXP products are available in innovative leadless XSON packages for PCB space saving and are fully specified from -40 °C to 85 °C.

Table 1. AXP logic family characteristics

Supply voltage

0.8 V

1.2 V

1.5 V

1.8 V

2.5 V

Input Characteristics

Schmitt trigger



image


image


image


image


image

Schmitt trigger action*



image


image


image


image


image

Output Characteristics**

Standard output



image


image


image


image


image

* Standard inputs have Schmitt trigger action (small hysteresis) to improve noise immunity.

** For open-drain outputs refer only to the IOL curves.

Key features and benefits

Features and benefits

  • Very low dynamic power dissipation (CPD)
  • Wide supply range (0.7 V to 2.75 V)
  • Fully specified at 0.8 V
  • Schmitt trigger action for high noise immunity
  • Wide operating temperature (-40 °C to 85 °C)
  • tpd of 4.6 ns and IO of ±4.5 mA at 1.2 V supply
  • Small footprint MicroPak packaging

Key applications

Applications

  • Smart phones/tablet PC’s
  • Digital cameras
  • Portable medical devices
  • Other power sensitive applications

Parametric search

AXP
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74AXP1T32GM Dual supply 2-input OR gate EndOfLife
74AXP1T57DC-Q100 Dual supply configurable multiple function gate EndOfLife
74AXP2T08DP-Q100 Dual supply, dual 2-input AND gate EndOfLife
74AXP1T32GS Dual supply 2-input OR gate EndOfLife
74AXP1T57GS Dual supply configurable multiple function gate EndOfLife
74AXP1T32GX Dual supply 2-input OR gate EndOfLife
74AXP1T57DC Dual supply configurable multiple function gate EndOfLife
74AXP1T45GX 1-bit dual supply translating transceiver; 3-state Production
74AXP2T45GX 2-bit dual supply translating transceiver; 3-state Production
74AXP4T245PW 4-bit dual supply translating transceiver; 3-state Production
74AXP1T57GN Dual supply configurable multiple function gate EndOfLife
74AXP4T245BQ 4-bit dual supply translating transceiver; 3-state Production
74AXP8T245PW 8-bit dual supply translating transceiver; 3-state Production
74AXP1T57GT Dual supply configurable multiple function gate EndOfLife
74AXP2T45DC 2-bit dual supply translating transceiver; 3-state Production
74AXP1T57GX Dual supply configurable multiple function gate EndOfLife
74AXP8T245BQ 8-bit dual supply translating transceiver; 3-state Production
74AXP1T45GW 1-bit dual supply translating transceiver; 3-state Production
74AXP2G07GX Low-power dual buffer with open-drain output EndOfLife
74AXP1G97GX Low-power configurable multiple function gate EndOfLife
74AXP1G125GS Low-power buffer/line driver; 3-state EndOfLife
74AXP1G06GN Low-power inverter with open-drain output EndOfLife
74AXP1G08GM Low-power 2-input AND gate EndOfLife
74AXP1G11GS Low-power 3-input AND gate EndOfLife
74AXP1G125GM Low-power buffer/line driver; 3-state EndOfLife
74AXP1G86GM Low-power 2-input EXCLUSIVE-OR gate EndOfLife
74AXP1G04GN Low-power inverter EndOfLife
74AXP1G02GN Low-power 2-input NOR gate EndOfLife
74AXP1G57GX Low-power configurable multiple function gate EndOfLife
74AXP2G07GM Low-power dual buffer with open-drain output EndOfLife
74AXP1G00GM Low-power 2-input NAND gate EndOfLife
74AXP1G06GM Low-power inverter with open-drain output EndOfLife
74AXP1G07GN Low-power buffer with open-drain output EndOfLife
74AXP1G125GN Low-power buffer/line driver; 3-state EndOfLife
74AXP1G09GM Low-power 2-input AND gate with open-drain EndOfLife
74AXP1G157GS Single 2-input multiplexer EndOfLife
74AXP1G86GS Low-power 2-input EXCLUSIVE-OR gate EndOfLife
74AXP1G10GS Low-power 3-input NAND gate EndOfLife
74AXP1T14GX Dual supply Schmitt trigger inverter EndOfLife
74AXP1G08GN Low-power 2-input AND gate EndOfLife
74AXP1G08GS Low-power 2-input AND gate EndOfLife
74AXP1G58GX Low-power configurable multiple function gate EndOfLife
74AXP2G34GS Low-power dual buffer EndOfLife
74AXP1G02GS Low-power 2-input NOR gate EndOfLife
74AXP1G00GN Low-power 2-input NAND gate EndOfLife
74AXP1G07GS Low-power buffer with open-drain output EndOfLife
74AXP1G04GM Low-power inverter EndOfLife
74AXP1G06GS Low-power inverter with open-drain output EndOfLife
74AXP2G3404GN Low-power buffer and inverter EndOfLife
74AXP2G34GM Low-power dual buffer EndOfLife
74AXP1G10GM Low-power 3-input NAND gate EndOfLife
74AXP1G32GM Low-power 2-input OR gate EndOfLife
74AXP1G02GM Low-power 2-input NOR gate EndOfLife
74AXP2G07GS Low-power dual buffer with open-drain output EndOfLife
74AXP1G11GN Low-power 3-input AND gate EndOfLife
74AXP1G07GM Low-power buffer with open-drain output EndOfLife
74AXP1G09GN Low-power 2-input AND gate with open-drain EndOfLife
74AXP1G04GS Low-power inverter EndOfLife
74AXP1T14GW Dual supply Schmitt trigger inverter EndOfLife
74AXP1G09GS Low-power 2-input AND gate with open-drain EndOfLife
74AXP1G157GN Single 2-input multiplexer EndOfLife
74AXP2G14GX Low-power dual Schmitt trigger inverter EndOfLife
74AXP2G3404GS Low-power buffer and inverter EndOfLife
74AXP1G32GS Low-power 2-input OR gate EndOfLife
74AXP1G00GS Low-power 2-input NAND gate EndOfLife
74AXP2G34GN Low-power dual buffer EndOfLife
74AXP1G157GM Single 2-input multiplexer EndOfLife
74AXP1G11GM Low-power 3-input AND gate EndOfLife
74AXP2G3404GM Low-power buffer and inverter EndOfLife
74AXP1G10GN Low-power 3-input NAND gate EndOfLife
74AXP1G32GN Low-power 2-input OR gate EndOfLife
74AXP1G86GN Low-power 2-input EXCLUSIVE-OR gate EndOfLife
74AXP1G06GX Low-power inverter with open-drain output EndOfLife
74AXP1G09GX Low-power 2-input AND gate with open-drain EndOfLife
74AXP1G97GM Low-power configurable multiple function gate EndOfLife
74AXP1G97GS Low-power configurable multiple function gate EndOfLife
74AXP1G58GN Low-power configurable multiple function gate EndOfLife
74AXP1G32GX Low-power 2-input OR gate EndOfLife
74AXP2G14GN Low-power dual Schmitt trigger inverter EndOfLife
74AXP1G02GX Low-power 2-input NOR gate EndOfLife
74AXP1G14GN Low-power Schmitt trigger inverter EndOfLife
74AXP1G57GS Low-power configurable multiple function gate EndOfLife
74AXP1G58GS Low-power configurable multiple function gate EndOfLife
74AXP1G98GN Low-power configurable multiple function gate EndOfLife
74AXP1G04GX Low-power inverter EndOfLife
74AXP1G86GX Low-power 2-input EXCLUSIVE-OR gate EndOfLife
74AXP1G14GM Low-power Schmitt trigger inverter EndOfLife
74AXP1G125GX Low-power buffer/line driver; 3-state NotForDesignIn
74AXP1G57GM Low-power configurable multiple function gate EndOfLife
74AXP1G57GN Low-power configurable multiple function gate EndOfLife
74AXP1G98GS Low-power configurable multiple function gate EndOfLife
74AXP2G17GS Low-power dual Schmitt trigger EndOfLife
74AXP1G98GM Low-power configurable multiple function gate EndOfLife
74AXP1G00GX Low-power 2-input NAND gate EndOfLife
74AXP1G17GN Low-power Schmitt trigger EndOfLife
74AXP2G17GN Low-power dual Schmitt trigger EndOfLife
74AXP2G17GM Low-power dual Schmitt trigger EndOfLife
74AXP2G14GS Low-power dual Schmitt trigger inverter EndOfLife
74AXP1G97GN Low-power configurable multiple function gate EndOfLife
74AXP1G07GX Low-power buffer with open-drain output EndOfLife
74AXP1G17GS Low-power Schmitt trigger EndOfLife
74AXP1G14GS Low-power Schmitt trigger inverter EndOfLife
74AXP2G14GM Low-power dual Schmitt trigger inverter EndOfLife
74AXP1G58GM Low-power configurable multiple function gate EndOfLife
74AXP1G17GM Low-power Schmitt trigger EndOfLife
74AXP1G08GX Low-power 2-input AND gate NotForDesignIn
74AXP1G17GX Low-power Schmitt trigger EndOfLife
74AXP1G14GX Low-power Schmitt trigger inverter EndOfLife

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74AXP1T57DC-Q100 Dual supply configurable multiple function gate EndOfLife
74AXP2T08DP-Q100 Dual supply, dual 2-input AND gate EndOfLife

Documentation

File name Title Type Date
X2SON5_SOT1226_mk.png plastic, thermal enhanced extremely thin small outline package; no leads; 5 terminals; 0.48 mm pitch; 0.8 mm x 0.8 mm x 0.35 mm body Marcom graphics 2017-01-28
vp_1372075691641.zip AXP logic family Value proposition 2017-04-06
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904.pdf AXP – Extremely low-power logic technology portfolio Leaflet 2019-04-05
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.