Advanced Low-Voltage BiCMOS Technology (ALVT)

Applications

ALVT logic devices are specified over 2.7V to 3.6V and support live insertion. With output drive as high as 64 mA and typical propagation delay of 1.5 ns, the ALVT family consists of 16-bit parallel interface logic.

Power up reset, power up 3-state output, bus hold and live insertion are some of the advanced features of these devices making them ideal for parallel backplane applications.

ALVT products are available in standard SSOP and TSSOP packages.

Nexperia's ALVT products are fully specified from -40°C to 85°C.

Key features and benefits

Features and benefits

  • 1.5 ns typical propagation delay
  • Output drive capability IOH / IOL = -32 / +64 mA
  • 5 V-tolerant I/O
  • Power-up / power-down 3-state
  • Live insertion
  • Bus hold on data inputs
  • Optional: Buffers and drivers with 30 Ω integrated termination resistor

Key applications

Applications

  • Backplane drivers
  • Workstations
  • Telecom and networking equipment
  • Advanced bus interfaces
  • Computer peripherals

Parametric search

ALVT
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74ALVT16601DL 18-bit universal bus transceiver; 3-state EndOfLife
74ALVT16827DL 20-bit buffer/line driver; non-inverting; 3-state EndOfLife
74ALVT16244DL 16-bit buffer/line driver; 3-state EndOfLife
74ALVT16373DL 16-bit transparent D-type latch; 3-state EndOfLife
74ALVT162245DL 16-bit transceiver with 30 Ohm termination resistors; 3-state EndOfLife
74ALVT162827DL 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state EndOfLife
74ALVT16823DL 18-bit bus-interface D-type flip-flop with reset and enable; 3-state EndOfLife
74ALVT16821DL 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state EndOfLife
74ALVT162821DL 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state EndOfLife
74ALVT16543DGG 2.5 V/3.3 V ALVT 16-bit registered transceiver (3-state) EndOfLife
74ALVT162823DL 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state EndOfLife
74ALVT16244DGG 16-bit buffer/line driver; 3-state Production
74ALVT16501DGG 18-bit universal bus transceiver; 3-state EndOfLife
74ALVT16821DGG 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state Production
74ALVT162821DGG 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state Production
74ALVT16373DGG 16-bit transparent D-type latch; 3-state Production
74ALVT162827DGG 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state Production
74ALVT16601DGG 18-bit universal bus transceiver; 3-state EndOfLife
74ALVT16823DGG 18-bit bus-interface D-type flip-flop with reset and enable; 3-state Production
74ALVT16827DGG 20-bit buffer/line driver; non-inverting; 3-state Production
74ALVT162823DGG 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state Production
74ALVT162245DGG 16-bit transceiver with 30 Ohm termination resistors; 3-state Production

Documentation

File name Title Type Date
TSSOP48_SOT362-1_mk.png plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body Marcom graphics 2017-01-28
vp_1313743843506_zh_CN.zip 高级低压BiCMOS技术(ALVT) Value proposition 2017-03-04
vp_1313743843506.zip Advanced Low-Voltage BiCMOS Technology (ALVT) Value proposition 2017-04-06
Nexperia_document_whitepaper_FloatingInputs_Logic_BusHold_201909.pdf Addressing floating inputs in digital systems (Bus Hold) White paper 2019-10-01
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.