The AUP family is the industry standard family for portable applications. It is manufactured in a CMOS process resulting in lower static and dynamic power dissipation. It’s 3.6 V tolerance, low-threshold inputs (option) and IOFF features make it suitable for use in mixed 1.8 V / 3.3 V and partial power-down applications. The family is fully specified from 1.1 V to 3.6 V and over for industrial and automotive operating temperatures.
The product portfolio includes low pin count single, dual and triple gate functions as well as configurable logic. AUP is available in leaded and leadless PicoGate packages.
Supply voltage | 1.2 V | 1.5 V | 1.8 V | 2.5 V | 3.3 V |
---|---|---|---|---|---|
Input characteristics | |||||
Schmitt trigger | | | | | |
Schmitt action* | | | | | |
Low threshold | n.a. | n.a. | n.a. | | |
Output characteristics** | |||||
standard output | | | | | |
* Standard inputs have Schmitt action (small hysteresis) to improve noise immunity.
** For open-drain outputs refer only to the IOL curves.
Key features and benefits
Features and benefits
- Very low dynamic power dissipation (CPD)
- Wide VCC from 0.8 V to 3.6 V
- Schmitt trigger action provide high noise immunity
- Superior ESD protection
- Wide operating temperature of -40 °C to +125 °C
- tPD of 3.2 ns and IOL of 2.2 mA at 1.8 V VCC
- Leaded and Leadless PicoGate packaging
Key applications
Applications
- Mobile phones
- PDAs
- Digital cameras
- Media players
- Portable medical devices
- Other hand-held, power-sensitive applications
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74AUP1T1326GT | Low-power dual supply buffer/line driver; 3-state | EndOfLife | |
74AUP2T1326GF | Low-power dual supply buffer/line driver; 3-state | EndOfLife | |
74AUP2G57GF | Low-power dual PCB configurable multiple function gate | EndOfLife | |
74AUP1T98GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T08GW-Q100 | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP1T97UK | Low-power configurable gate with voltage-level translator | EndOfLife | |
74AUP2G57GU-Q100 | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1T86GX | Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator | Production | |
74AUP1T87GX | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | Production | |
74AUP1T50GX | Low-power buffer with voltage-level translator | Production | |
74AUP1T58GS | Low-power configurable gate with voltage-level translator | Production | |
74AUP2G58GF | EndOfLife | ||
74AUP2G16GX | EndOfLife | ||
74AUP1T57GM | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T98GS | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T98GF | Low-power configurable gate with voltage-level translator | EndOfLife | |
74AUP1T57GF | Low-power configurable gate with voltage-level translator | EndOfLife | |
74AUP1T50GW | Low-power buffer with voltage-level translator | Production | |
74AUP2G97GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1T02GX | Low-power 2-input NOR gate with voltage-level translator | Production | |
74AUP1T04GX | Low-power inverter with voltage-level translator | Production | |
74AUP1T86GW | Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator | Production | |
74AUP2G98GF | EndOfLife | ||
74AUP1T58GF | Low-power configurable gate with voltage-level translator | EndOfLife | |
74AUP1T57GS | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T57GW | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T98GN | Low-power configurable gate with voltage-level translator | Production | |
74AUP2G58GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1T97GM | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T58GW | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T58GN | Low-power configurable gate with voltage-level translator | Production | |
74AUP3G34GX | Low-power triple buffer | Production | |
74AUP2G98GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G97GF | Low-power dual PCB configurable multiple function gate | EndOfLife | |
74AUP1T87GW | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | Production | |
74AUP1T58GM | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GW | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T98GM | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T02GW | Low-power 2-input NOR gate with voltage-level translator | Production | |
74AUP1T97GF | Low-power configurable gate with voltage-level translator | NotForDesignIn | |
74AUP2G57GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1T97GX | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T04GW | Low-power inverter with voltage-level translator | Production | |
74AUP1T57GN | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T98GW | Low-power configurable gate with voltage-level translator | Production | |
74AUP3G17GM | Low-power triple Schmitt trigger | EndOfLife | |
74AUP1T97GS | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GN | Low-power configurable gate with voltage-level translator | Production | |
74AUP1G34UK | Low-power buffer | EndOfLife | |
74AUP1G97UK | Low-power configurable multiple function gate | EndOfLife | |
74AUP1T97GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
74AUP1G17GX4 | Low-power Schmitt trigger | Production | |
74AUP1G74GX | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP3G34GS | Low-power triple buffer | Production | |
74AUP1Z125GF | Low-power X-tal driver with enable and internal resistor; 3-state | EndOfLife | |
74AUP2G34GX | Low-power dual buffer | Production | |
74AUP3G3404GF | Low-power dual buffer and single inverter | EndOfLife | |
74AUP1T08GW | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP1Z125GS | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP1T00GX | Low-power 2-input NAND gate with voltage-level translator | Production | |
74AUP3G16GM | Low-power triple buffer | EndOfLife | |
74AUP3G0434GM | EndOfLife | ||
74AUP3G3404DC | Low-power dual buffer and single inverter | Production | |
74AUP1Z04GF | Low-power X-tal driver with enable and internal resistor | EndOfLife | |
74AUP3G0434GS | Low-power dual inverter and single buffer | Production | |
74AUP1G07GX4 | Low-power buffer with open-drain output | Production | |
74AUP2G3404GW | Low-power buffer and inverter | Production | |
74AUP1G14GX4 | Low-power Schmitt trigger inverter | Production | |
74AUP2G08GX | Low-power dual 2-input AND gate | Production | |
74AUP1T32GX | Low-power 2-input OR-gate with voltage-level translator | Production | |
74AUP1G04GX4 | Low-power inverter | Production | |
74AUP3G07DC | Low-power triple buffer with open-drain output | Production | |
74AUP2G3404GN | Low-power buffer and inverter | Production | |
74AUP3G07GT | Low-power triple buffer with open-drain output | Production | |
74AUP3G34DC | Low-power triple buffer | Production | |
74AUP3G07GM | Low-power triple buffer with open-drain output | EndOfLife | |
74AUP2G00GX | Low-power dual 2-input NAND gate | Production | |
74AUP2G16GW | Low-power dual buffer | Production | |
74AUP1Z125GW | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP3G3404GN | Low-power dual buffer and single inverter | Production | |
74AUP1T14GW | Low-power inverter with voltage-level translator | Production | |
74AUP2G126GX | Low-power dual buffer/line driver; 3-state | Production | |
74AUP3G3404GT | Low-power dual buffer and single inverter | Production | |
74AUP3G07GS | Low-power triple buffer with open-drain output | Production | |
74AUP3G16DC | Low-power triple buffer | Production | |
74AUP3G0434DC | Low-power dual inverter and single buffer | Production | |
74AUP3G3404GS | Low-power dual buffer and single inverter | Production | |
74AUP1T17GW | Low-power buffer with voltage-level translator | Production | |
74AUP2G14GX | Low-power dual Schmitt trigger inverter | Production | |
74AUP1T17GX | Low-power buffer with voltage-level translator | Production | |
74AUP3G0434GN | Low-power dual inverter and single buffer | Production | |
74AUP1G34GX4 | Low-power buffer | Production | |
74AUP3G0434GF | Low-power dual inverter and single buffer | EndOfLife | |
74AUP1G3208GX | Low-power 3-input OR-AND gate | Production | |
74AUP2G132GX | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP1T32GW | Low-power 2-input OR-gate with voltage-level translator | Production | |
74AUP1Z125GN | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP3G16GF | Low-power triple buffer | EndOfLife | |
74AUP1T08GX | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP1Z04GM | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1G16GF | Low-power buffer | EndOfLife | |
74AUP1G16GM | Low-power buffer | Production | |
74AUP3G34GN | Low-power triple buffer | Production | |
74AUP3G0434GD | Low-power dual inverter and single buffer | EndOfLife | |
74AUP3G34GT | Low-power triple buffer | Production | |
74AUP2G16GM | Low-power dual buffer | Production | |
74AUP3G34GF | Low-power triple buffer | EndOfLife | |
74AUP2G3404GS | Low-power buffer and inverter | Production | |
74AUP2G3404GF | Low-power buffer and inverter | EndOfLife | |
74AUP2G04GX | Low-power dual inverter | Production | |
74AUP1Z04GN | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP2G125GX | Low-power dual buffer/line driver; 3-state | Production | |
74AUP3G07GN | Low-power triple buffer with open-drain output | Production | |
74AUP2G32GX | Low-power dual 2-input OR gate | Production | |
74AUP2G3404GM | Low-power buffer and inverter | Production | |
74AUP2G16GF | Low-power dual buffer | EndOfLife | |
74AUP3G3404GD | Low-power dual buffer and single inverter | EndOfLife | |
74AUP1T00GW | Low-power 2-input NAND gate with voltage-level translator | Production | |
74AUP3G0434GT | Low-power dual inverter and single buffer | Production | |
74AUP1Z04GS | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z125GM | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP2G07GX | Low-power dual buffer with open-drain output | Production | |
74AUP1Z04GW | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1G14GX4-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP1T14GX | Low-power inverter with voltage-level translator | Production | |
74AUP1G157GX | Low-power 2-input multiplexer | Production | |
74AUP2G3407GW | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G3407GS | Low-power single buffer; single buffer with open-drain | Production | |
74AUP1G16GW | Low-power buffer | Production | |
74AUP2G3407GN | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G3407GM | Low-power single buffer; single buffer with open-drain | Production | |
74AUP1G17GW-Q100 | Low-power Schmitt trigger | Production | |
74AUP2G80DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G14GW-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP2G08DC-Q100 | Low-power dual 2-input AND gate | Production | |
74AUP2G14GW-Q100 | Low-power dual Schmitt trigger inverter | Production | |
74AUP1G08GF | Low-power 2-input AND gate | NotForDesignIn | |
74AUP1G32GM-Q100 | Low-power 2-input OR-gate | Production | |
74AUP1G18GS | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP1G17GS | Low-power Schmitt trigger | Production | |
74AUP1G02GM | Low-power 2-input NOR gate | Production | |
74AUP1G00GS | Low-power 2-input NAND gate | Production | |
74AUP1G38GF | Low-power 2-input NAND gate (open drain) | EndOfLife | |
74AUP1G17GN | Low-power Schmitt trigger | Production | |
74AUP1G38GS | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G79GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G86GM | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G157GF | Low-power 2-input multiplexer | EndOfLife | |
74AUP1G04GW-Q100 | Low-power inverter | Production | |
74AUP1G132GF | Low-power 2-input NAND Schmitt trigger | EndOfLife | |
74AUP1G02GW | Low-power 2-input NOR gate | Production | |
74AUP1G132GW-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G14GM | Low-power Schmitt trigger inverter | Production | |
74AUP1G00GM | Low-power 2-input NAND gate | Production | |
74AUP2G126GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G00GT | Low-power dual 2-input NAND gate | Production | |
74AUP1G09GF | Low-power 2-input AND gate with open-drain | NotForDesignIn | |
74AUP1G885GD | Low-power dual function gate | EndOfLife | |
74AUP2G17GW | Low-power dual Schmitt trigger | Production | |
74AUP3G04GS | Low-power triple inverter | Production | |
74AUP2G34GW | Low-power dual buffer | Production | |
74AUP2G38GF | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
74AUP1G374GN | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G07GW-Q100 | Low-power buffer with open-drain output | Production | |
74AUP1G14GW | Low-power Schmitt trigger inverter | Production | |
74AUP1G00GF | Low-power 2-input NAND gate | EndOfLife | |
74AUP1G04GV | Low-power inverter | Production | |
74AUP1G80GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G158GS | Low-power 2-input multiplexer; inverting | Production | |
74AUP2G32GN | Low-power dual 2-input OR gate | Production | |
74AUP1T34GM-Q100 | Low-power dual supply translating buffer | Production | |
74AUP1G07GF | Low-power buffer with open-drain output | NotForDesignIn | |
74AUP1G00GW-Q100 | Low-power 2-input NAND gate | Production | |
74AUP1G125GN | Low-power buffer/line driver; 3-state | Production | |
74AUP2G132GT | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G125GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G132GD | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP2GU04GW | Low-power dual unbuffered inverter | Production | |
74AUP2G80GM | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP1G157GM-Q100 | Low-power 2-input multiplexer | Production | |
74AUP2G04GW-Q100 | Low-power dual inverter | Production | |
74AUP1G14GS | Low-power Schmitt trigger inverter | Production | |
74AUP1G08GW | Low-power 2-input AND gate | Production | |
74AUP1G80GF | Low-power D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP1G126GN | Low-power buffer/line driver; 3-state | Production | |
74AUP1G386GN | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP1G374GW-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G74GM | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74AUP1G332GF | Low-power 3-input OR-gate | EndOfLife | |
74AUP1G09GW | Low-power 2-input AND gate with open-drain | Production | |
74AUP3G14DC | Low-power triple Schmitt trigger inverter | Production | |
74AUP2G04GM | Low-power dual inverter | Production | |
74AUP1G06GW-Q100 | Low-power inverter with open-drain output | Production | |
74AUP2G32DC | Low-power dual 2-input OR gate | Production | |
74AUP1G19GW | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G74DC-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G32GW-Q100 | Low-power 2-input OR-gate | Production | |
74AUP1G74GN | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G19GN | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G07GN | Low-power buffer with open-drain output | Production | |
74AUP1G3208GF | Low-power 3-input OR-AND gate | NotForDesignIn | |
74AUP2G00GN | Low-power dual 2-input NAND gate | Production | |
74AUP1G06GM | Low-power inverter with open-drain output | Production | |
74AUP2G38GS | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP2G08GN | Low-power dual 2-input AND gate | Production | |
74AUP1GU04GF | Low-power unbuffered inverter | EndOfLife | |
74AUP1G885GM | Low-power dual function gate | EndOfLife | |
74AUP2G132GM | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP2G07GF | Low-power dual buffer with open-drain output | EndOfLife | |
74AUP2G86DC | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G09GW-Q100 | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G34GM | Low-power buffer | Production | |
74AUP1G11GM | Low-power 3-input AND gate | Production | |
74AUP1G157GW | Low-power 2-input multiplexer | Production | |
74AUP1G06GS | Low-power inverter with open-drain output | Production | |
74AUP2GU04GM-Q100 | Low-power dual unbuffered inverter | Production | |
74AUP1G74GS | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G34GW | Low-power buffer | Production | |
74AUP2G86GN | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G38GN | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G09GM | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G374GM | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP3G14GN | Low-power triple Schmitt trigger inverter | Production | |
74AUP1G04GW | Low-power inverter | Production | |
74AUP1G126GF | Low-power buffer/line driver; 3-state | EndOfLife | |
74AUP1G02GN | Low-power 2-input NOR gate | Production | |
74AUP2G02GF | Low-power dual 2-input NOR gate | EndOfLife | |
74AUP1G19GF | Low-power 1-of-2 decoder/demultiplexer | EndOfLife | |
74AUP2G0604GF | Low-power inverting buffer with open-drain and inverter | EndOfLife | |
74AUP2G241GM | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP1G04GV-Q100 | Low-power inverter | Production | |
74AUP2G17GN | Low-power dual Schmitt trigger | Production | |
74AUP2G34GS | Low-power dual buffer | Production | |
74AUP2G241GD | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP2G125GD | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP1G132GW | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GN | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G04GM | Low-power inverter | Production | |
74AUP2G125GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G11GN | Low-power 3-input AND gate | Production | |
74AUP1G0832GS | Low-power 3-input AND-OR gate | Production | |
74AUP1G175GW-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G0832GW | Low-power 3-input AND-OR gate | Production | |
74AUP2G14GN | Low-power dual Schmitt trigger inverter | Production | |
74AUP1G74GT | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G07GW | Low-power buffer with open-drain output | Production | |
74AUP1Z04GW-Q100 | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1G19GS | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP2G38GT | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP2G38GN | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP1G79GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G57GX | Low-power configurable multiple function gate | Production | |
74AUP2G08GF | Low-power dual 2-input AND gate | EndOfLife | |
74AUP3G17DC | Low-power triple Schmitt trigger | Production | |
74AUP2G241GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G241GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G86GS | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G08GS | Low-power dual 2-input AND gate | Production | |
74AUP2G14GS | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G80GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G126GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G125DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G157DC | Low-power 2-input multiplexer | Production | |
74AUP2G132GF | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP2G38DC | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP2G80GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G885DC | Low-power dual function gate | Production | |
74AUP2G04GW | Low-power dual inverter | Production | |
74AUP2G17GF | Low-power dual Schmitt trigger | EndOfLife | |
74AUP2G00GD | Low-power dual 2-input NAND gate | EndOfLife | |
74AUP2G157GM | Low-power 2-input multiplexer | EndOfLife | |
74AUP2G32GT | Low-power dual 2-input OR gate | Production | |
74AUP2G80GD | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP1G158GN | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G175GW | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G97GX | Low-power configurable multiple function gate | Production | |
74AUP2G79GD | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP1T34GW-Q100 | Low-power dual supply translating buffer | Production | |
74AUP2G58DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G126GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G332GW | Low-power 3-input OR-gate | Production | |
74AUP2G157GS | Low-power 2-input multiplexer | Production | |
74AUP2G126GD | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP2G125GM | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP1G80GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP2G241GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP2G79DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G0832GM | Low-power 3-input AND-OR gate | Production | |
74AUP2G07GS | Low-power dual buffer with open-drain output | Production | |
74AUP2G98DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G07GW | Low-power dual buffer with open-drain output | Production | |
74AUP1G09GS | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G08GN | Low-power 2-input AND gate | Production | |
74AUP2G02GM | Low-power dual 2-input NOR gate | EndOfLife | |
74AUP2G14GF | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AUP1G126GM | Low-power buffer/line driver; 3-state | Production | |
74AUP1G07GM | Low-power buffer with open-drain output | Production | |
74AUP3G04GN | Low-power triple inverter | Production | |
74AUP2G79GM | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP3G17GT | Low-power triple Schmitt trigger | Production | |
74AUP1G3208GM | Low-power 3-input OR-AND gate | Production | |
74AUP3G04GM | Low-power triple inverter | EndOfLife | |
74AUP2G86GT | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP3G04DC | Low-power triple inverter | Production | |
74AUP2G157GF | Low-power 2-input multiplexer | EndOfLife | |
74AUP2GU04GW-Q100 | Low-power dual unbuffered inverter | Production | |
74AUP2G17GM | Low-power dual Schmitt trigger | Production | |
74AUP2G126GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP2G38GD | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
74AUP2G08GM | Low-power dual 2-input AND gate | EndOfLife | |
74AUP2G132DC | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP1G79GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP2G06GS | Low-power dual inverter with open-drain output | Production | |
74AUP2G07GN | Low-power dual buffer with open-drain output | Production | |
74AUP1G373GF | Low-power D-type transparent latch; 3-state | EndOfLife | |
74AUP1G74GF | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74AUP2G00GS | Low-power dual 2-input NAND gate | Production | |
74AUP1G17GF | Low-power Schmitt trigger | EndOfLife | |
74AUP2G157GN | Low-power 2-input multiplexer | Production | |
74AUP2G02DC | Low-power dual 2-input NOR gate | Production | |
74AUP2G02GT | Low-power dual 2-input NOR gate | Production | |
74AUP2G02GN | Low-power dual 2-input NOR gate | Production | |
74AUP2GU04GS | Low-power dual unbuffered inverter | Production | |
74AUP2G86GS | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP3G04GF | Low-power triple inverter | EndOfLife | |
74AUP2G38GM | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
74AUP2G241DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G32GF | Low-power dual 2-input OR gate | EndOfLife | |
74AUP2G126GM | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP1G08GM-Q100 | Low-power 2-input AND gate | Production | |
74AUP1G08GW-Q100 | Low-power 2-input AND gate | Production | |
74AUP1G79GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G74DC | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G373GM | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G80GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G157GS | Low-power 2-input multiplexer | Production | |
74AUP1G34GS | Low-power buffer | Production | |
74AUP2G79GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G74GD | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74AUP1G175GF | Low-power D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74AUP3G3404GM | Low-power dual buffer and single inverter | EndOfLife | |
74AUP1G175GN | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G34GN | Low-power buffer | Production | |
74AUP1G332GS | Low-power 3-input OR-gate | Production | |
74AUP1G00GN | Low-power 2-input NAND gate | Production | |
74AUP2G00GM | Low-power dual 2-input NAND gate | EndOfLife | |
74AUP1G17GW | Low-power Schmitt trigger | Production | |
74AUP1G373GN | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G3208GS | Low-power 3-input OR-AND gate | Production | |
74AUP1G06GF | Low-power inverter with open-drain output | EndOfLife | |
74AUP1G18GF | Low-power 1-of-2 demultiplexer with 3-state deselected output | EndOfLife | |
74AUP2G00GF | Low-power dual 2-input NAND gate | EndOfLife | |
74AUP1G386GM | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP2G32GM | Low-power dual 2-input OR gate | EndOfLife | |
74AUP1G125GW | Low-power buffer/line driver; 3-state | Production | |
74AUP1G06GW | Low-power inverter with open-drain output | Production | |
74AUP1G06GN | Low-power inverter with open-drain output | Production | |
74AUP1G157GN | Low-power 2-input multiplexer | Production | |
74AUP1G885GN | Low-power dual function gate | Production | |
74AUP1G58GX | Low-power configurable multiple function gate | Production | |
74AUP2G08GD | Low-power dual 2-input AND gate | EndOfLife | |
74AUP1G132GS | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G17GM | Low-power Schmitt trigger | Production | |
74AUP1G374GW | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP2G08GT | Low-power dual 2-input AND gate | Production | |
74AUP1G32GN | Low-power 2-input OR-gate | Production | |
74AUP1G3208GN | Low-power 3-input OR-AND gate | Production | |
74AUP1G0832GN | Low-power 3-input AND-OR gate | Production | |
74AUP1G02GS | Low-power 2-input NOR gate | Production | |
74AUP1GU04GW | Low-power unbuffered inverter | Production | |
74AUP3G17GN | Low-power triple Schmitt trigger | Production | |
74AUP2G126DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G86GW | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G885GS | Low-power dual function gate | Production | |
74AUP2G04GS | Low-power dual inverter | Production | |
74AUP1G11GS | Low-power 3-input AND gate | Production | |
74AUP1G32GF | Low-power 2-input OR-gate | EndOfLife | |
74AUP1G175GS | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G373GS | Low-power D-type transparent latch; 3-state | Production | |
74AUP3G14GT | Low-power triple Schmitt trigger inverter | Production | |
74AUP1G374GF | Low-power D-type flip-flop; positive-edge trigger; 3-state | EndOfLife | |
74AUP2G34GF | Low-power dual buffer | EndOfLife | |
74AUP2G80DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G04GS | Low-power inverter | Production | |
74AUP1GU04GM | Low-power unbuffered inverter | Production | |
74AUP2G241GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G34GF | Low-power buffer | EndOfLife | |
74AUP1G125GF | Low-power buffer/line driver; 3-state | EndOfLife | |
74AUP1G09GN | Low-power 2-input AND gate with open-drain | Production | |
74AUP1GU04GN | Low-power unbuffered inverter | Production | |
74AUP1G38GW | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G885GT | Low-power dual function gate | Production | |
74AUP1G14GF | Low-power Schmitt trigger inverter | EndOfLife | |
74AUP1G86GW-Q100 | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G386GF | Low-power 3-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP2G57DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1G126GS | Low-power buffer/line driver; 3-state | Production | |
74AUP2G06GW | Low-power dual inverter with open-drain output | Production | |
74AUP2G86GM | Low-power dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP1G18GN | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP2G34GN | Low-power dual buffer | Production | |
74AUP2G125GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP1G04GN | Low-power inverter | Production | |
74AUP1G86GN | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G79GF | EndOfLife | ||
74AUP1G98GX | Low-power configurable multiple function gate | Production | |
74AUP1G08GM | Low-power 2-input AND gate | Production | |
74AUP3G14GS | Low-power triple Schmitt trigger inverter | Production | |
74AUP3G17GS | Low-power triple Schmitt trigger | Production | |
74AUP2G132GS | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G132GN | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP1G18GW | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP1G17GV | Low-power Schmitt trigger | Production | |
74AUP2G80GF | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G02GS | Low-power dual 2-input NOR gate | Production | |
74AUP1G18GM | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP2G14GM | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G97DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G06GM | Low-power dual inverter with open-drain output | Production | |
74AUP2G17GS | Low-power dual Schmitt trigger | Production | |
74AUP2G79GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2GU04GN | Low-power dual unbuffered inverter | Production | |
74AUP2G00DC | Low-power dual 2-input NAND gate | Production | |
74AUP3G04GD | Low-power triple inverter | EndOfLife | |
74AUP2G04GF | Low-power dual inverter | EndOfLife | |
74AUP2G157GD | Low-power 2-input multiplexer | EndOfLife | |
74AUP1G11GF | Low-power 3-input AND gate | EndOfLife | |
74AUP2G00DC-Q100 | Low-power dual 2-input NAND gate | Production | |
74AUP1G0832GF | Low-power 3-input AND-OR gate | EndOfLife | |
74AUP2G79GF | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP1G02GF | Low-power 2-input NOR gate | EndOfLife | |
74AUP1G373GW | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G19GM | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G157GM | Low-power 2-input multiplexer | Production | |
74AUP1G38GM | Low-power 2-input NAND gate (open drain) | Production | |
74AUP2G06GN | Low-power dual inverter with open-drain output | Production | |
74AUP1G125GS-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G14GV | Low-power Schmitt trigger inverter | Production | |
74AUP1G3208GW | Low-power 3-input OR-AND gate | Production | |
74AUP1G374GS | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP2G04GN | Low-power dual inverter | Production | |
74AUP1G386GS | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP2G14GW | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G34GM | Low-power dual buffer | Production | |
74AUP1G158GW | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G79GV | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1GU04GS | Low-power unbuffered inverter | Production | |
74AUP1G34GW-Q100 | Low-power buffer | Production | |
74AUP2G79GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G14GN | Low-power Schmitt trigger inverter | Production | |
74AUP1G08GS | Low-power 2-input AND gate | Production | |
74AUP1G32GM | Low-power 2-input OR-gate | Production | |
74AUP2GU04GM | Low-power dual unbuffered inverter | Production | |
74AUP1G158GM | Low-power 2-input multiplexer; inverting | Production | |
74AUP3G04GT | Low-power triple inverter | Production | |
74AUP2G08DC | Low-power dual 2-input AND gate | Production | |
74AUP1G125GS | Low-power buffer/line driver; 3-state | Production | |
74AUP1G386GW | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP2G86GF | Low-power dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP2G125GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G80GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G07GS | Low-power buffer with open-drain output | Production | |
74AUP1G32GW | Low-power 2-input OR-gate | Production | |
74AUP1G125GM-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP2G07GM | Low-power dual buffer with open-drain output | Production | |
74AUP1G00GW | Low-power 2-input NAND gate | Production | |
74AUP1G885GF | Low-power dual function gate | EndOfLife | |
74AUP1G86GF | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP1G11GW | Low-power 3-input AND gate | Production | |
74AUP1G32GS | Low-power 2-input OR-gate | Production | |
74AUP1G125GM | Low-power buffer/line driver; 3-state | Production | |
74AUP1G332GM | Low-power 3-input OR-gate | Production | |
74AUP1G126GW | Low-power buffer/line driver; 3-state | Production | |
74AUP1G332GN | Low-power 3-input OR-gate | Production | |
74AUP2GU04GF | Low-power dual unbuffered inverter | EndOfLife | |
74AUP2G157GT | Low-power 2-input multiplexer | Production | |
74AUP1G373GW-Q100 | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G125GW-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP2G06GF | Low-power dual inverter with open-drain output | EndOfLife | |
74AUP1G04GF | Low-power inverter | EndOfLife | |
74AUP1G132GM | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP2G32GS | Low-power dual 2-input OR gate | Production | |
74AUP1G175GM | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G158GF | Low-power 2-input multiplexer; inverting | EndOfLife | |
74AUP1G02GW-Q100 | Low-power 2-input NOR gate | Production | |
74AUP1G240GN | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G17GX | Low-power Schmitt trigger | Production | |
74AUP2G0604GM | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP1G98GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP2G240GM | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
74AUP1G07GX | Low-power buffer with open-drain output | Production | |
74AUP2G240GD | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
74AUP1G240GW | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G97GM | Low-power configurable multiple function gate | Production | |
74AUP1G97GN | Low-power configurable multiple function gate | Production | |
74AUP1G08GX | Low-power 2-input AND gate | Production | |
74AUP1G57GN | Low-power configurable multiple function gate | Production | |
74AUP1G04GX | Low-power inverter | Production | |
74AUP1G97GW | Low-power configurable multiple function gate | Production | |
74AUP1G57GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G98GW | Low-power configurable multiple function gate | Production | |
74AUP2G240GN | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP1G240GF | Low-power inverting buffer/line driver; 3-state | EndOfLife | |
74AUP2G240GF | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
74AUP1G02GX | Low-power 2-input NOR gate | Production | |
74AUP1G38GX | Low-power 2-input NAND gate (open drain) | Production | |
74AUP2G240DC | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP1G98GS | Low-power configurable multiple function gate | Production | |
74AUP1G58GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP2G240GT | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP1G57GS | Low-power configurable multiple function gate | Production | |
74AUP1G58GS | Low-power configurable multiple function gate | Production | |
74AUP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G0604GW | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G240GS | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP1G80GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G57GW | Low-power configurable multiple function gate | Production | |
74AUP1G57GM | Low-power configurable multiple function gate | Production | |
74AUP1G240GS | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1GU04GX | Low-power unbuffered inverter | Production | |
74AUP1G98GN | Low-power configurable multiple function gate | Production | |
74AUP1G97GS | Low-power configurable multiple function gate | Production | |
74AUP1G14GX | Low-power Schmitt trigger inverter | Production | |
74AUP1G58GM | Low-power configurable multiple function gate | Production | |
74AUP1G240GM | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G58GN | Low-power configurable multiple function gate | Production | |
74AUP2G0604GN | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP1G00GX | Low-power 2-input NAND gate | Production | |
74AUP1G34GX | Low-power buffer | Production | |
74AUP1G125GX | Low-power buffer/line driver; 3-state | Production | |
74AUP2G0604GS | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP1G98GM | Low-power configurable multiple function gate | Production | |
74AUP1G132GX | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G126GX | Low-power buffer/line driver; 3-state | Production | |
74AUP1G06GX | Low-power inverter with open-drain output | Production | |
74AUP1G09GX | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G79GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G58GW | Low-power configurable multiple function gate | Production | |
74AUP1G32GX | Low-power 2-input OR-gate | Production | |
74AUP1G97GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G240GX | Low-power inverting buffer/line driver; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74AUP1T98GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T08GW-Q100 | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP2G57GU-Q100 | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1T97GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
74AUP1G14GX4-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP1G17GW-Q100 | Low-power Schmitt trigger | Production | |
74AUP2G80DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G14GW-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP2G08DC-Q100 | Low-power dual 2-input AND gate | Production | |
74AUP2G14GW-Q100 | Low-power dual Schmitt trigger inverter | Production | |
74AUP1G32GM-Q100 | Low-power 2-input OR-gate | Production | |
74AUP1G04GW-Q100 | Low-power inverter | Production | |
74AUP1G132GW-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G07GW-Q100 | Low-power buffer with open-drain output | Production | |
74AUP1T34GM-Q100 | Low-power dual supply translating buffer | Production | |
74AUP1G00GW-Q100 | Low-power 2-input NAND gate | Production | |
74AUP1G157GM-Q100 | Low-power 2-input multiplexer | Production | |
74AUP2G04GW-Q100 | Low-power dual inverter | Production | |
74AUP1G374GW-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G06GW-Q100 | Low-power inverter with open-drain output | Production | |
74AUP1G74DC-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G32GW-Q100 | Low-power 2-input OR-gate | Production | |
74AUP1G09GW-Q100 | Low-power 2-input AND gate with open-drain | Production | |
74AUP2GU04GM-Q100 | Low-power dual unbuffered inverter | Production | |
74AUP1G04GV-Q100 | Low-power inverter | Production | |
74AUP1G175GW-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1Z04GW-Q100 | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1T34GW-Q100 | Low-power dual supply translating buffer | Production | |
74AUP2GU04GW-Q100 | Low-power dual unbuffered inverter | Production | |
74AUP1G08GM-Q100 | Low-power 2-input AND gate | Production | |
74AUP1G08GW-Q100 | Low-power 2-input AND gate | Production | |
74AUP1G86GW-Q100 | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G00DC-Q100 | Low-power dual 2-input NAND gate | Production | |
74AUP1G125GS-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G34GW-Q100 | Low-power buffer | Production | |
74AUP2G79DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G125GM-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G373GW-Q100 | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G125GW-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G02GW-Q100 | Low-power 2-input NOR gate | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_1313749757163_ja_JP.zip | Advanced Ultra-low Power (AUP) | Value proposition | 2014-03-21 |
vp_1313749757163_zh_CN.zip | 高级超低功耗(AUP) | Value proposition | 2014-04-08 |
XSON6_SOT1115_mk.png | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
vp_1313749757163.zip | Advanced Ultra-low Power (AUP) | Value proposition | 2017-04-06 |
AN11052.pdf | Pin FMEA for AUP family | Application note | 2019-01-09 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904.pdf | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.