Features and benefits
-
Low diode capacitance
-
Low leakage current
-
SOT353 (SC-88A) surface mount package
-
Common anode configuration.
-
AEC-Q101 qualified
Applications
-
Communication systems
-
Computers and peripherals
-
Audio and video equipment.
Parametrics
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) |
---|---|---|---|---|---|---|---|---|---|
BZA856AVL | SOT353 | TSSOP5 | 2.1 x 1.25 x 0.95 | Unidirectional | 4 | 3.3 | 22 | - | 15 |
(-) dash denotes: "Parameter value not specified for this product"
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZA856AVL | ![]() TSSOP5 (SOT353) | SOT353 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT353_115 | Active | R3% | BZA856AVL,115 ( 9340 574 88115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZA856AVL | BZA856AVL,115 | BZA856AVL | ![]() | week 31, 2003 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
BZA800AVL_SERIES | Quadruple low capacitance ESD suppressor | Data sheet | 2020-01-27 |
MAR_SOT353 | MAR_SOT353 Topmark | Top marking | 2013-06-03 |
SOT353 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-31 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.