Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BC857M series

PNP general purpose transistors

PNP general purpose transistor in a SOT883 leadless ultra small plastic package. Nexperia complement: BC847M series.

Features and benefits

  • Leadless ultra small plastic package (1 mm x 0.6 mm x 0.5 mm)

  • Board space 1.3 x 0.9 mm

  • Power dissipation comparable to SOT23.

  • AEC-Q101 qualified

Applications

  • General purpose small signal DC

  • Low and medium frequency AC applications

  • Mobile communications, digital (still) cameras, PDAs, PCMCIA cards.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC857AMSOT883DFN1006-31 x 0.6 x 0.48PNP250-45-100125250150100Y
BC857BMSOT883DFN1006-31 x 0.6 x 0.48PNP250-45-100220475150100Y
BC857CMSOT883DFN1006-31 x 0.6 x 0.48PNP250-45-100420800150100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC857AM
DFN1006-3
(SOT883)
SOT883REFLOW_BG-BD-1
SOT883_315ActiveD1BC857AM,315
( 9340 571 46315 )
BC857BM
DFN1006-3
(SOT883)
SOT883REFLOW_BG-BD-1
SOT883_315ActiveD2BC857BM,315
( 9340 571 47315 )
BC857CM
DFN1006-3
(SOT883)
SOT883REFLOW_BG-BD-1
SOT883_315ActiveD3BC857CM,315
( 9340 571 48315 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC857AMBC857AM,315BC857AMAlways Pb-free
BC857BMBC857BM,315BC857BMAlways Pb-free
BC857CMBC857CM,315BC857CMAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC857M_SERIESPNP general purpose transistorsData sheet2004-03-09
SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyPackage information2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.