![SOT1205](https://assets.nexperia.com/documents/outline-3d/sot1205_3d.png)
Features and benefits
- 25 types in single and double configurations: up to VCEO = 100 V; IC = 15 A
- High power dissipation Ptot
- Suitable for high-temperature applications; up to 175 °C
- Space-saving: 5 x 6 mm package outline is half the size of equivalent transistors in DPAK, SOT223 and other packages
- Low profile of 1 mm
- High reliablity and mechanical ruggedness thanks to solid-copper clip, no wires
- High energy efficiency due to less heat generation
- AEC-Q101 qualified
- Future-proof, growing portfolio
- Double types available in 5% / 10% matching
Applications
- Power management
- Motor drive
- LED driver
- Relay replacement
- Load switches
- Linear mode voltage regulator
- Backlight applications
Parametrics
Type number | Package version | Package name | Product status | VCEO [max] (V) | IC [max] (A) | ICM [max] (A) | hFE [min] | hFE [typ] | Nr of transistors | channel type (e) | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PHPT610030NK-Q | SOT1205 | LFPAK56D; Dual LFPAK | Production | 100.0 | 3.0 | 8.0 | 150.0 | 250.0 | 2 | NPN | ||||
PHPT610030NPK | SOT1205 | LFPAK56D; Dual LFPAK | Production | 100.0 | 3000.0 | 8.0 | 80.0 | 20.0 | 150.0 | 10.0 | 250.0 | 2 | NPN/PNP | |
PHPT610030PK-Q | SOT1205 | LFPAK56D; Dual LFPAK | Production | -100 | -3000 | -8 | 80 | 150 | 10 | 20 | 220 | 2 | PNP | |
PHPT610035NK | SOT1205 | LFPAK56D; Dual LFPAK | Production | 100.0 | 3000.0 | 8.0 | 80.0 | 20.0 | 150.0 | 10.0 | 250.0 | 2 | NPN | |
PHPT610035PK | SOT1205 | LFPAK56D; Dual LFPAK | Production | -100.0 | -3000.0 | -8.0 | 80.0 | 20.0 | 150.0 | 10.0 | 100.0 | 220.0 | 2 | PNP |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PHPT610030NK-Q | PHPT610030NK-QX (934665022115) |
Active | 10030NK |
![]() LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT1205_115 |
PHPT610030NPK | PHPT610030NPKX (934068173115) |
Active | 1003NPK |
![]() LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT1205_115 |
PHPT610030PK-Q | PHPT610030PK-QX (934665021115) |
Active | 10030PK |
![]() LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT1205_115 |
PHPT610035NK | PHPT610035NKX (934068169115) |
Active | 10035NK |
![]() LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT1205_115 |
PHPT610035PK | PHPT610035PKX (934068172115) |
Active | 10035PK |
![]() LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT1205_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PHPT610030NK-Q | PHPT610030NK-QX | PHPT610030NK-Q |
|
![]() |
PHPT610030NPK | PHPT610030NPKX | PHPT610030NPK |
|
![]() |
PHPT610030PK-Q | PHPT610030PK-QX | PHPT610030PK-Q |
|
![]() |
PHPT610035NK | PHPT610035NKX | PHPT610035NK |
|
![]() |
PHPT610035PK | PHPT610035PKX | PHPT610035PK |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_brochure_DPAK_LFPAK_BJT_2021 | Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitry | Brochure | 2021-06-24 |
SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
Nexperia_Document_Leaflet_DPAK_LFPAKBJT_CHN_2021 | Nexperia Document Leaflet DPAK LFPAK BJT CHN 2021 | Leaflet | 2021-08-06 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56D_SOT1205_mk | plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body | Marcom graphics | 2017-01-28 |
SOT1205 | plastic, single ended surface mounted package (LFPAK56D); 8 leads | Package information | 2022-03-11 |
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
SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.