SOD882

PZUxBL series

Single Zener diodes

General-purpose Zener diodes in SOD882 leadless ultra small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W

  • Low reverse current IR range

  • Total power dissipation: Ptot ≤ 250 mW

  • Small plastic package suitable for surface-mounted design

  • Tolerance series:

    B: approximately +-5 pct;

    B2: approximately +-2 pct

  • AEC-Q101 qualified

  • Wide working voltage range:

    nominal 2.4 V to 36 V (E24 range)

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
PZU10B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 9.99 5 2% 10.21 200 9.77 250 40 150 single
PZU10BL SOD882 DFN1006-2 1 x 0.6 x 0.48 10 5 5% 10.55 200 9.45 250 40 150 single
PZU11B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 10.99 5 2% 11.22 200 10.76 250 40 150 single
PZU11BL SOD882 DFN1006-2 1 x 0.6 x 0.48 11 5 5% 11.56 200 10.44 250 40 150 single
PZU12B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 11.99 5 2% 12.24 200 11.74 250 40 150 single
PZU12BL SOD882 DFN1006-2 1 x 0.6 x 0.48 12.01 5 5% 12.6 200 11.42 250 40 150 single
PZU13B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 13.2 5 2% 13.49 200 12.91 250 40 150 single
PZU13BL SOD882 DFN1006-2 1 x 0.6 x 0.48 13.215 5 5% 13.96 200 12.47 250 40 150 single
PZU14B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 14 5 2% 14.3 200 13.7 250 40 150 single
PZU15B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 14.66 5 2% 14.98 200 14.34 250 40 150 single
PZU15BL SOD882 DFN1006-2 1 x 0.6 x 0.48 14.68 5 5% 15.52 200 13.84 250 40 150 single
PZU16B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 16.18 5 2% 16.51 200 15.85 250 40 150 single
PZU16BL SOD882 DFN1006-2 1 x 0.6 x 0.48 16.23 5 5% 17.09 200 15.37 250 40 150 single
PZU18B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 17.955 5 2% 18.35 200 17.56 250 40 150 single
PZU18BL SOD882 DFN1006-2 1 x 0.6 x 0.48 17.985 5 5% 19.03 200 16.94 250 40 150 single
PZU2.4BL SOD882 DFN1006-2 1 x 0.6 x 0.48 2.45 5 5% 2.6 200 2.3 250 40 150 single
PZU2.7B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 2.775 5 2% 2.9 200 2.65 250 40 150 single
PZU2.7BL SOD882 DFN1006-2 1 x 0.6 x 0.48 2 5 5% 2.9 200 2.5 250 40 150 single
PZU20B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 19.955 5 2% 20.39 200 19.52 250 40 150 single
PZU20BL SOD882 DFN1006-2 1 x 0.6 x 0.48 19.97 5 5% 21.08 200 18.86 250 40 150 single
PZU22B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 22.005 5 2% 22.47 200 21.54 250 40 150 single
PZU22BL SOD882 DFN1006-2 1 x 0.6 x 0.48 22.025 5 5% 23.17 200 20.88 250 40 150 single
PZU24B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 24.25 5 2% 24.78 200 23.72 250 40 150 single
PZU24BL SOD882 DFN1006-2 1 x 0.6 x 0.48 24.25 5 5% 25.57 200 22.93 250 40 150 single
PZU27BL SOD882 DFN1006-2 1 x 0.6 x 0.48 27 5 5% 28.9 200 25.1 250 40 150 single
PZU3.0B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 3.075 5 2% 3.2 200 2.95 250 40 150 single
PZU3.0BL SOD882 DFN1006-2 1 x 0.6 x 0.48 3 5 5% 3.2 200 2.8 250 40 150 single
PZU3.3B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 3.375 5 2% 3.5 200 3.25 250 40 150 single
PZU3.3BL SOD882 DFN1006-2 1 x 0.6 x 0.48 3.3 5 5% 3.5 200 3.1 250 40 150 single
PZU3.6B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 3.675 5 2% 3.8 200 3.55 250 40 150 single
PZU3.6BL SOD882 DFN1006-2 1 x 0.6 x 0.48 3 5 5% 3.8 200 3.4 250 40 150 single
PZU3.9B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 3.985 5 2% 4.1 200 3.87 250 40 150 single
PZU3.9BL SOD882 DFN1006-2 1 x 0.6 x 0.48 3 5 5% 4.1 200 3.7 250 40 150 single
PZU30BL SOD882 DFN1006-2 1 x 0.6 x 0.48 30 5 5% 32 200 28 250 40 150 single
PZU33BL SOD882 DFN1006-2 1 x 0.6 x 0.48 33 5 5% 35 200 31 250 40 150 single
PZU36BL SOD882 DFN1006-2 1 x 0.6 x 0.48 36 5 5% 38 200 34 250 40 150 single
PZU4.3B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 4.245 5 2% 4.34 200 4.15 250 40 150 single
PZU4.3BL SOD882 DFN1006-2 1 x 0.6 x 0.48 4.245 5 5% 4.48 200 4.01 250 40 150 single
PZU4.7B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 4.65 5 2% 4.75 200 4.55 250 40 150 single
PZU4.7BL SOD882 DFN1006-2 1 x 0.6 x 0.48 4.66 5 5% 4.9 200 4.42 250 40 150 single
PZU5.1B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 5.09 5 2% 5.2 200 4.98 250 40 150 single
PZU5.1BL SOD882 DFN1006-2 1 x 0.6 x 0.48 5.105 5 5% 5.37 200 4.84 250 40 150 single
PZU5.6B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 5.61 5 2% 5.73 200 5.49 250 40 150 single
PZU5.6BL SOD882 DFN1006-2 1 x 0.6 x 0.48 5.615 5 5% 5.92 200 5.31 250 40 150 single
PZU6.2B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 6.195 5 2% 6.33 200 6.06 250 40 150 single
PZU6.2BL SOD882 DFN1006-2 1 x 0.6 x 0.48 6.195 5 5% 6.53 200 5.86 250 40 150 single
PZU6.8B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 6.79 5 2% 6.93 200 6.65 250 40 150 single
PZU6.8BL SOD882 DFN1006-2 1 x 0.6 x 0.48 6.805 5 5% 7.14 200 6.47 250 40 150 single
PZU7.5B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 7.44 5 2% 7.6 200 7.28 250 40 150 single
PZU7.5BL SOD882 DFN1006-2 1 x 0.6 x 0.48 7.45 5 5% 7.84 200 7.06 250 40 150 single
PZU8.2B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 8.19 5 2% 8.36 200 8.02 250 40 150 single
PZU8.2BL SOD882 DFN1006-2 1 x 0.6 x 0.48 8.2 5 5% 8.64 200 7.76 250 40 150 single
PZU9.1B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 9.04 5 2% 9.23 200 8.85 250 40 150 single
PZU9.1BL SOD882 DFN1006-2 1 x 0.6 x 0.48 9.055 5 5% 9.55 200 8.56 250 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PZU10B2L PZU10B2L,315
(934061608315)
Active KD SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU10BL PZU10BL,315
(934061593315)
Active HH SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU11B2L PZU11B2L,315
(934061609315)
Active KE SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU11BL PZU11BL,315
(934061594315)
Active HK SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU12B2L PZU12B2L,315
(934061611315)
Active KF SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU12BL PZU12BL,315
(934061595315)
Active HL SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU13B2L PZU13B2L,315
(934061612315)
Active KG SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU13BL PZU13BL,315
(934061596315)
Active HM SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU14B2L PZU14B2L,315
(934061613315)
Active KH SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU15B2L PZU15B2L,315
(934061614315)
Active KK SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU15BL PZU15BL,315
(934061597315)
Active HN SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU16B2L PZU16B2L,315
(934061615315)
Active KL SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU16BL PZU16BL,315
(934061598315)
Active HP SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU18B2L PZU18B2L,315
(934061616315)
Active KM SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU18BL PZU18BL,315
(934061599315)
Active HR SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU2.4BL PZU2.4BL,315
(934061651315)
Active H2 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU2.7B2L PZU2.7B2L,315
(934061652315)
Active HZ SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU2.7BL PZU2.7BL,315
(934061653315)
Active H3 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU20B2L PZU20B2L,315
(934061617315)
Active KN SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU20BL PZU20BL,315
(934061601315)
Active HS SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU22B2L PZU22B2L,315
(934061618315)
Active KP SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU22BL PZU22BL,315
(934061602315)
Active HT SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU24B2L PZU24B2L,315
(934061619315)
Active KR SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU24BL PZU24BL,315
(934061603315)
Active HU SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU27BL PZU27BL,315
(934061604315)
Active HV SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU3.0B2L PZU3.0B2L,315
(934061654315)
Active K1 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU3.0BL PZU3.0BL,315
(934061655315)
Active H4 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU3.3B2L PZU3.3B2L,315
(934061656315)
Active K2 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU3.3BL PZU3.3BL,315
(934061657315)
Active H5 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU3.6B2L PZU3.6B2L,315
(934061658315)
Active K3 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU3.6BL PZU3.6BL,315
(934061659315)
Active H6 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU3.9B2L PZU3.9B2L,315
(934061660315)
Active K4 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU3.9BL PZU3.9BL,315
(934061661315)
Active H7 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU30BL PZU30BL,315
(934061605315)
Active HW SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU33BL PZU33BL,315
(934061606315)
Active HX SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU36BL PZU36BL,315
(934061607315)
Active HY SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU4.3B2L PZU4.3B2L,315
(934061662315)
Active K5 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU4.3BL PZU4.3BL,315
(934061663315)
Active H8 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU4.7B2L PZU4.7B2L,315
(934061664315)
Active K6 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU4.7BL PZU4.7BL,315
(934061665315)
Active H9 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU5.1B2L PZU5.1B2L,315
(934061666315)
Active K7 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU5.1BL PZU5.1BL,315
(934061667315)
Active HA SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU5.6B2L PZU5.6B2L,315
(934061668315)
Active K8 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU5.6BL PZU5.6BL,315
(934061669315)
Active HB SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU6.2B2L PZU6.2B2L,315
(934061670315)
Active H1 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU6.2BL PZU6.2BL,315
(934061671315)
Active HC SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU6.8B2L PZU6.8B2L,315
(934061672315)
Active K9 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU6.8BL PZU6.8BL,315
(934061673315)
Active HD SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU7.5B2L PZU7.5B2L,315
(934061674315)
Active KA SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU7.5BL PZU7.5BL,315
(934061675315)
Active HE SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU8.2B2L PZU8.2B2L,315
(934061676315)
Active KB SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU8.2BL PZU8.2BL,315
(934061677315)
Active HF SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU9.1B2L PZU9.1B2L,315
(934061678315)
Active KC SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
PZU9.1BL PZU9.1BL,315
(934061679315)
Active HG SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PZU10B2L PZU10B2L,315 PZU10B2L rohs rhf rhf
PZU10BL PZU10BL,315 PZU10BL rohs rhf rhf
PZU11B2L PZU11B2L,315 PZU11B2L rohs rhf rhf
PZU11BL PZU11BL,315 PZU11BL rohs rhf rhf
PZU12B2L PZU12B2L,315 PZU12B2L rohs rhf rhf
PZU12BL PZU12BL,315 PZU12BL rohs rhf rhf
PZU13B2L PZU13B2L,315 PZU13B2L rohs rhf rhf
PZU13BL PZU13BL,315 PZU13BL rohs rhf rhf
PZU14B2L PZU14B2L,315 PZU14B2L rohs rhf rhf
PZU15B2L PZU15B2L,315 PZU15B2L rohs rhf rhf
PZU15BL PZU15BL,315 PZU15BL rohs rhf rhf
PZU16B2L PZU16B2L,315 PZU16B2L rohs rhf rhf
PZU16BL PZU16BL,315 PZU16BL rohs rhf rhf
PZU18B2L PZU18B2L,315 PZU18B2L rohs rhf rhf
PZU18BL PZU18BL,315 PZU18BL rohs rhf rhf
PZU2.4BL PZU2.4BL,315 PZU2.4BL rohs rhf rhf
PZU2.7B2L PZU2.7B2L,315 PZU2.7B2L rohs rhf rhf
PZU2.7BL PZU2.7BL,315 PZU2.7BL rohs rhf rhf
PZU20B2L PZU20B2L,315 PZU20B2L rohs rhf rhf
PZU20BL PZU20BL,315 PZU20BL rohs rhf rhf
PZU22B2L PZU22B2L,315 PZU22B2L rohs rhf rhf
PZU22BL PZU22BL,315 PZU22BL rohs rhf rhf
PZU24B2L PZU24B2L,315 PZU24B2L rohs rhf rhf
PZU24BL PZU24BL,315 PZU24BL rohs rhf rhf
PZU27BL PZU27BL,315 PZU27BL rohs rhf rhf
PZU3.0B2L PZU3.0B2L,315 PZU3.0B2L rohs rhf rhf
PZU3.0BL PZU3.0BL,315 PZU3.0BL rohs rhf rhf
PZU3.3B2L PZU3.3B2L,315 PZU3.3B2L rohs rhf rhf
PZU3.3BL PZU3.3BL,315 PZU3.3BL rohs rhf rhf
PZU3.6B2L PZU3.6B2L,315 PZU3.6B2L rohs rhf rhf
PZU3.6BL PZU3.6BL,315 PZU3.6BL rohs rhf rhf
PZU3.9B2L PZU3.9B2L,315 PZU3.9B2L rohs rhf rhf
PZU3.9BL PZU3.9BL,315 PZU3.9BL rohs rhf rhf
PZU30BL PZU30BL,315 PZU30BL rohs rhf rhf
PZU33BL PZU33BL,315 PZU33BL rohs rhf rhf
PZU36BL PZU36BL,315 PZU36BL rohs rhf rhf
PZU4.3B2L PZU4.3B2L,315 PZU4.3B2L rohs rhf rhf
PZU4.3BL PZU4.3BL,315 PZU4.3BL rohs rhf rhf
PZU4.7B2L PZU4.7B2L,315 PZU4.7B2L rohs rhf rhf
PZU4.7BL PZU4.7BL,315 PZU4.7BL rohs rhf rhf
PZU5.1B2L PZU5.1B2L,315 PZU5.1B2L rohs rhf rhf
PZU5.1BL PZU5.1BL,315 PZU5.1BL rohs rhf rhf
PZU5.6B2L PZU5.6B2L,315 PZU5.6B2L rohs rhf rhf
PZU5.6BL PZU5.6BL,315 PZU5.6BL rohs rhf rhf
PZU6.2B2L PZU6.2B2L,315 PZU6.2B2L rohs rhf rhf
PZU6.2BL PZU6.2BL,315 PZU6.2BL rohs rhf rhf
PZU6.8B2L PZU6.8B2L,315 PZU6.8B2L rohs rhf rhf
PZU6.8BL PZU6.8BL,315 PZU6.8BL rohs rhf rhf
PZU7.5B2L PZU7.5B2L,315 PZU7.5B2L rohs rhf rhf
PZU7.5BL PZU7.5BL,315 PZU7.5BL rohs rhf rhf
PZU8.2B2L PZU8.2B2L,315 PZU8.2B2L rohs rhf rhf
PZU8.2BL PZU8.2BL,315 PZU8.2BL rohs rhf rhf
PZU9.1B2L PZU9.1B2L,315 PZU9.1B2L rohs rhf rhf
PZU9.1BL PZU9.1BL,315 PZU9.1BL rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
PZUXBL_SER Single Zener diodes Data sheet 2019-11-11
006aaa152 Block diagram Block diagram 2010-02-10
sod882_sv Simplified outline: SOD882 Block diagram 2009-11-04
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD882 3D model for products with SOD882 package Design support 2019-10-07
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1006-2_SOD882_mk plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Marcom graphics 2017-01-28
SOD882 plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Package information 2022-05-20
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD882 3D model for products with SOD882 package Design support 2019-10-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.