Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1061 | DFN2020-3 | plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | 2008-10-07 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT1061 | 3D model for products with SOT1061 package | Design support | 2022-06-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2020-3_SOT1061_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
SOT1061 | plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-05-27 |
SOT1061_115 | DFN2020-3; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-04-21 |
SOT1061_135 | DFN2020-3; Reel pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2020-04-21 |
SOT1061_147 | DFN2020-3; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
BC68PA-Q | 20 V, 2 A NPN medium power transistors | |
BC69-16PA | 20 V, 2 A PNP medium power transistor | |
PMEG3020EPA | 2 A low V_F MEGA Schottky barrier rectifier | |
BC54-10PA-Q | 45 V, 1 A NPN medium power transistors | |
BC56-10PA-Q | 80 V, 1 A NPN medium power transistors | |
BC54PA-Q | 45 V, 1 A NPN medium power transistors | |
BC51PA-Q | 45 V, 1 A PNP medium power transistors | |
BC53PA-Q | 80 V, 1 A PNP medium power transistors | |
BC51-10PA-Q | 45 V, 1 A PNP medium power transistors | |
BC52PA | 60 V, 1 A PNP medium power transistors | |
PMEG2010EPA | 1 A low VF MEGA Schottky barrier rectifier | |
BC69-25PA | 20 V, 2 A PNP medium power transistor | |
BC52-10PA | 60 V, 1 A PNP medium power transistors | |
BC55-10PA | 60 V, 1 A NPN medium power transistors | |
BC69PA | 20 V, 2 A PNP medium power transistor | |
BC55-16PA | 60 V, 1 A NPN medium power transistors | |
PMEG4020EPA | 2 A low V_F MEGA Schottky barrier rectifier | |
BC51-16PA-Q | 45 V, 1 A PNP medium power transistors | |
BC68-25PA-Q | 20 V, 2 A NPN medium power transistors | |
BC56-16PA-Q | 80 V, 1 A NPN medium power transistors | |
BC56PA-Q | 80 V, 1 A NPN medium power transistors | |
BC54-16PA-Q | 45 V, 1 A NPN medium power transistors | |
BC53-10PA | 80 V, 1 A PNP medium power transistors | |
BC53-16PA | 80 V, 1 A PNP medium power transistors | |
BC52-16PA | 60 V, 1 A PNP medium power transistors | |
PMEG6020EPA | 2 A low V_F MEGA Schottky barrier rectifier | |
PMEG2020EPA | 2 A low V_F MEGA Schottky barrier rectifier | |
BC55PA | 60 V, 1 A NPN medium power transistors |
Bipolar transistors
Type number | Description | Quick access |
---|---|---|
BC68PA-Q | 20 V, 2 A NPN medium power transistors | |
BC54PA | 45 V, 1 A NPN medium power transistors | |
BC56-10PA | 80 V, 1 A NPN medium power transistors | |
BC69-16PA | 20 V, 2 A PNP medium power transistor | |
PBSS4330PA | 30 V, 3 A NPN low VCEsat (BISS) transistor | |
PBSS4560PA | 60 V, 6 A NPN low V_CEsat (BISS) transistor | |
PBSS5630PA | 30 V, 6 A PNP low VCEsat (BISS) transistor | |
BC54-10PA-Q | 45 V, 1 A NPN medium power transistors | |
BC56-10PA-Q | 80 V, 1 A NPN medium power transistors | |
BC54PA-Q | 45 V, 1 A NPN medium power transistors | |
BC51PA-Q | 45 V, 1 A PNP medium power transistors | |
BC53PA-Q | 80 V, 1 A PNP medium power transistors | |
BC51-10PA-Q | 45 V, 1 A PNP medium power transistors | |
BC52PA | 60 V, 1 A PNP medium power transistors | |
PBSS4620PA | 20 V, 6 A NPN low V_CEsat (BISS) transistor | |
PBSS5560PA | 60 V, 5 A PNP low VCEsat (BISS) transistor | |
BC69-25PA | 20 V, 2 A PNP medium power transistor | |
BC52-10PA | 60 V, 1 A PNP medium power transistors | |
BC56-16PA | 80 V, 1 A NPN medium power transistors | |
BC55-10PA | 60 V, 1 A NPN medium power transistors | |
BC69PA | 20 V, 2 A PNP medium power transistor | |
BC55-16PA | 60 V, 1 A NPN medium power transistors | |
BC51-16PA-Q | 45 V, 1 A PNP medium power transistors | |
BC68-25PA-Q | 20 V, 2 A NPN medium power transistors | |
BC56-16PA-Q | 80 V, 1 A NPN medium power transistors | |
BC56PA-Q | 80 V, 1 A NPN medium power transistors | |
BC54-16PA-Q | 45 V, 1 A NPN medium power transistors | |
PBSS4630PA | 30 V, 6 A NPN low V_CEsat (BISS) transistor | |
PBSS8510PA | 100 V, 5.2 A NPN low V_CEsat (BISS) transistor | |
BC53PA | 80 V, 1 A PNP medium power transistors | |
PBSS4580PA | 80 V, 5.6 A NPN low V_CEsat (BISS) transistor | |
PBSS5580PA | 80 V, 4 A PNP low VCEsat (BISS) transistor | |
BC54-16PA | 45 V, 1 A NPN medium power transistors | |
BC53-10PA | 80 V, 1 A PNP medium power transistors | |
BC56PA | 80 V, 1 A NPN medium power transistors | |
BC53-16PA | 80 V, 1 A PNP medium power transistors | |
PBSS5330PA | 30 V, 3 A PNP low VCEsat (BISS) transistor | |
PBSS5620PA | 20 V, 6 A PNP low VCEsat (BISS) transistor | |
BC51-16PA | 45 V, 1 A PNP medium power transistors | |
BC51-10PA | 45 V, 1 A PNP medium power transistors | |
BC51PA | 45 V, 1 A PNP medium power transistors | |
BC52-16PA | 60 V, 1 A PNP medium power transistors | |
BC54-10PA | 45 V, 1 A NPN medium power transistors | |
BC68-25PA | 20 V, 2 A NPN medium power transistor | |
BC68PA | 20 V, 2 A NPN medium power transistor | |
BC55PA | 60 V, 1 A NPN medium power transistors |
Diodes
Type number | Description | Quick access |
---|---|---|
PMEG3020EPA | 2 A low V_F MEGA Schottky barrier rectifier | |
PMEG4010CPA | 1 A low V_F dual MEGA Schottky barrier rectifier | |
PMEG2010EPA | 1 A low VF MEGA Schottky barrier rectifier | |
PMEG4020EPA | 2 A low V_F MEGA Schottky barrier rectifier | |
PMEG2020CPA | 2 A low V_F dual MEGA Schottky barrier rectifier | |
PMEG3020CPA | 2 A low V_F dual MEGA Schottky barrier rectifier | |
PMEG6010CPA | 1 A low V_F dual MEGA Schottky barrier rectifier | |
PMEG6020EPA | 2 A low V_F MEGA Schottky barrier rectifier | |
PMEG2020EPA | 2 A low V_F MEGA Schottky barrier rectifier |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PTVS22VU1UPA | 300 W Transient Voltage Suppressor | |
PTVS15VU1UPA | 300 W Transient Voltage Suppressor | |
PTVS20VU1UPA | 300 W Transient Voltage Suppressor | |
PTVS26VU1UPA | 300 W Transient Voltage Suppressor | |
PTVS18VU1UPA | 300 W Transient Voltage Suppressor | |
PTVS10VU1UPA | 300 W Transient Voltage Suppressor | |
PTVS12VU1UPA | 300 W Transient Voltage Suppressor | |
PTVS24VU1UPA | 300 W Transient Voltage Suppressor | |
PTVS7V5U1UPA | 300 W Transient Voltage Suppressor |