SOT1165-3

SOT1165-3

plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body

Package information

Package information Package name Package description Reference Date
SOT1165-3 DFN2510-10 plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body 2024-03-08

Related documents

File name Title Type Date
SOT1165-3 plastic, leadless extremely thin small outline package; 10 terminals;0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body Package information 2024-05-17
SOT1165-3_515 XSON10; Reel dry pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2024-05-17

Products in this package

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access