Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1268 | DFN1412-6 | plastic, thin small outline package; no leads; 6 terminals; 1.4 mm x 1.2 mm x 0.47 mm body | 2016-09-02 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT1268 | 3D model for products with SOT1268 package | Design support | 2019-10-07 |
SOT1268_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.5 mm pitch; 1.4 mm x 1.2 mm x 0.47 mm body | Marcom graphics | 2017-01-28 |
SOT1268 | plastic, thin small outline package; no leads; 6 terminals; 1.4 mm x 1.2 mm x 0.47 mm body | Package information | 2023-09-22 |
SOT1268_147 | DFN1412-6; Reel pack, SMD, 7" Q2/T3 standard product orientation Orderable part number ending ,147 or Z Ordering code (12NC) ending 147 | Packing information | 2020-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
BAV70SRA | Quad high-speed switching diodes | |
BAW56SRA-Q | Quad high-speed switching diodes | |
BC847RAPN | 45 V, 100 mA NPN/PNP general-purpose double transistors | |
PRMB11 | 50 V, 100 mA PNP/PNP Resistor-Equipped double Transistors (RET) | |
PRMD10 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | |
PRMD13 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | |
PRMD12 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | |
BC857RA | 45 V, 100 mA PNP/PNP general-purpose double transistors | |
PRMH11 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | |
BC817RAPN | 45 V, 500 mA NPN/PNP general-purpose double transistors | |
BC847RA | 45 V, 100 mA NPN/NPN general-purpose double transistors | |
BC817RA | 45 V, 500 mA NPN/NPN general-purpose double transistors | |
PRMH13 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | |
PRMH10 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | |
PRMD3 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | |
PRMD2 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | |
PRMH9 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | |
PRMH2 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | |
BC807RA | 45 V, 500 mA PNP/PNP general-purpose double transistors |
Bipolar transistors
Type number | Description | Quick access |
---|---|---|
BC847RAPN | 45 V, 100 mA NPN/PNP general-purpose double transistors | |
PRMB11 | 50 V, 100 mA PNP/PNP Resistor-Equipped double Transistors (RET) | |
PRMD10 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | |
PRMD13 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | |
PRMD12 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | |
BC857RA | 45 V, 100 mA PNP/PNP general-purpose double transistors | |
PRMD16 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | |
PRMH11 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | |
BC817RAPN | 45 V, 500 mA NPN/PNP general-purpose double transistors | |
BC847RA | 45 V, 100 mA NPN/NPN general-purpose double transistors | |
BC817RA | 45 V, 500 mA NPN/NPN general-purpose double transistors | |
PRMH13 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | |
PRMH10 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | |
PRMD3 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | |
PRMD2 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | |
PMBT3904RA | 40 V, 200 mA double NPN switching transistor | |
PRMH9 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | |
PRMH2 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | |
BC807RA | 45 V, 500 mA PNP/PNP general-purpose double transistors |
Diodes
Type number | Description | Quick access |
---|---|---|
BAV70SRA | Quad high-speed switching diodes | |
BAW56SRA-Q | Quad high-speed switching diodes | |
BAW56SRA | Quad high-speed switching diodes |