SOT8041-1

SOT8041-1

plastic thermal enhanced very very thin Quad Flat packages, no leads; 24 terminals; 0.5 mm pitch; 4 x 4 x 0.75 mm body

Package information

Package information Package name Package description Reference Date
SOT8041-1 HWQFN24 plastic thermal enhanced very very thin Quad Flat packages, no leads; 24 terminals; 0.5 mm pitch; 4 x 4 x 0.75 mm body MO-220 (WGGD-8) (JEDEC) 2022-04-25

Related documents

File name Title Type Date
SOT8041-1 plastic thermal enhanced very very thin Quad Flat packages, no leads;24 terminals; 0.5 mm pitch; 4 x 4 x 0.75 mm body Package information 2024-04-23
SOT8041-1_128 QFN4x4 24L; Reel pack for SMD, 13"; Q2/T3 product orientation Packing information 2022-08-01

Products in this package

Analog & Logic ICs

Type number Description Quick access
NCA9539BY Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers
NCA9535BY Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers
NCA9539BY-Q100 Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers
NCA9535BY-Q100 Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers
NCA9555BY-Q100 Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers
NCA9555BY Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers