SOT8044-1

SOT8044-1

plastic thermal enhanced very very thin Small Outline packages, no leads; 6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body

Package information

Package information Package name Package description Reference Date
SOT8044-1 HWSON6 plastic thermal enhanced very very thin Small Outline packages, no leads; 6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body MO-229 (JEDEC) 2023-10-02

Related documents

File name Title Type Date
SOT8044-1 plastic thermal enhanced very very thin Small Outline packages, no leads;6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body Package information 2023-12-04
SOT8044-1_147 DFN2020-6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2023-01-17

Products in this package

Analog & Logic ICs

Type number Description Quick access
NPS4053GH-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit
NPS4053GH 5.5 V, 55 mOhm load switch with precision adjustable current limit