Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8044-1 | HWSON6 | plastic thermal enhanced very very thin Small Outline packages, no leads; 6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body | MO-229 (JEDEC) | 2023-10-02 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8044-1 | plastic thermal enhanced very very thin Small Outline packages, no leads;6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body | Package information | 2023-12-04 |
SOT8044-1_147 | DFN2020-6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2023-01-17 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
NPS4053GH | 5.5 V, 55 mOhm load switch with precision adjustable current limit | |
NPS4053GH-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit |