Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8061-1 | TSSOP6 | plastic, surface-mounted package; 6 leads; 0.95 mm pitch; 2.9 mm x 1.6 mm x 1.1 mm body | MO-193 (JEDEC) | 2024-03-20 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8061-1 | plastic, surface-mounted package; 6 leads; 0.95 mm pitch; 2.9 mm x 1.6 mm x 1.1 mm body | Package information | 2024-04-09 |
SOT8061-1_342 | TSOT23-6FC; Reel dry pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-04-29 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|