SOT8091-1

SOT8091-1

very thin quad flatpack; no leads

Package information

Package information Package name Package description Reference Date
SOT8091-1 VQFN7 very thin quad flatpack; no leads 2024-02-19

Related documents

File name Title Type Date
SOT8091-1 very thin quad flatpack; no leads Package information 2024-05-29
SOT8091-1_332 VQFN7; Reel dry pack for SMD, 13"; Q2/T3 product orientation Packing information 2024-03-28

Products in this package

GaN FETs

Type number Description Quick access
GANE3R9-150QBA 150 V, 3.9 mOhm Gallium Nitride (GaN) FET in a 4.0 mm x 6.0 mm Very-Thin-Profile Quad Flat No-Lead Package (VQFN)