Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8098-1 | TSOT5 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.6 mm x 1.1 mm body | MO-193 (JEDEC) | 2024-03-20 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8098-1 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch;2.9 mm x 1.6 mm x 1.1 mm body | Package information | 2024-05-22 |
SOT8098-1_342 | TSOT5; Reel dry pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-02-28 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|