Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT883-2 | DFN1006-3 | Leadless ultra small plastic package; 3 solder lands; body 1.0 x 0.6 x 0.47 mm | 2021-11-03 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT883-2 | 3D model for products with SOT883-2 package | Design support | 2023-02-07 |
SOT883-2 | Leadless ultra small plastic package; 3 solder lands; body 1.0 x 0.6 x 0.47 mm | Package information | 2022-05-27 |
SOT883-2_315 | DFN1006-3; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2023-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PESD5V0C2UM-Q | Extremely low capacitance unidirectional ESD protection diode array |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD5V0C2UM-Q | Extremely low capacitance unidirectional ESD protection diode array | |
PESD3V3C2UM | Extremely low capacitance unidirectional ESD protection diode array | |
PESD5V0C2UM | Extremely low capacitance unidirectional ESD protection diode array |