WLCSP8_SOT8068

WLCSP8_SOT8068

wafer level chip-scale package; 8 bumps; 1.42 × 0.72 × 0.465 mm body

Package information

Package information Package name Package description Reference Date
WLCSP8_SOT8068 WLCSP8_SOT8068 wafer level chip-scale package; 8 bumps; 1.42 × 0.72 × 0.465 mm body 2024-01-22

Related documents

File name Title Type Date
WLCSP8_SOT8068 wafer level chip-scale package; 8 bumps; 1.42 × 0.72 × 0.465 mm body Package information 2024-01-25

Products in this package

Analog & Logic ICs

Type number Description Quick access
NPS1000UP 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch