Features and benefits
- Smallest MOSFET in DFN package 0.63x0.33mm
- Ultra low profile 0.25 mm
- Best-in-class low RDS(on)
- Excellent thermal conduction
Applications
- Battery switch
- High-speed line driver
- High-side load switch
- Switching circuits
Featured products
Featured documents
Latest videos
Parametric search
Products
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
PMX100UN | 20 V, N-channel Trench MOSFET | Production | |
PMX100UNE | 20 V, N-channel Trench MOSFET | Production | |
PMX300UNE | 30 V, N-channel Trench MOSFET | Production | |
PMX400UP | 20 V, P-channel Trench MOSFET | Production | |
PMX400UPE | 20 V, P-channel Trench MOSFET | Production | |
PMX700EN | 60 V, N-channel Trench MOSFET | Production | |
PMX800ENE | 60 V, N-channel Trench MOSFET | Production | |
PMX800UPE | 30 V, P-channel Trench MOSFET | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
AN11304 | MOSFET load switch PCB with thermal measurement | Application note | 2013-01-28 |
nexperia_report_aoi_inspection_dfn_201808 | Automatic Optical Inspection of DFN Components | Report | 2018-09-03 |
AN90009 | Leakage of small-signal MOSFETs | Application note | 2019-11-08 |
AN90013 | Recommendations for Printed Circuit Board assembly of DFN0603-3 (SOT8013) | Application note | 2020-04-29 |
Nexperia_document_whitepaper_DFN_Wave_Soldering_2020 | Whitepaper: Can DFNs be successfully wave soldered? | White paper | 2020-09-01 |
AN90017 | Load switches for mobile and computing applications | Application note | 2020-09-02 |
nexperia_document_leaflet_SsMOS_for_mobile_2022 | High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages | Leaflet | 2022-07-04 |
nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN | 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 | Leaflet | 2022-07-04 |
RS2919_DFN0603_3_Combi | DFN0603-3 MARCOM image | Marcom graphics | 2021-11-16 |
SOT8013 | 3D model for products with SOT8013 package | Design support | 2022-06-02 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (8)
File name | Title | Type | Date |
---|---|---|---|
PMX100UN | 20 V, N-channel Trench MOSFET | Data sheet | 2021-12-02 |
PMX100UNE | 20 V, N-channel Trench MOSFET | Data sheet | 2022-05-18 |
PMX300UNE | 30 V, N-channel Trench MOSFET | Data sheet | 2022-05-18 |
PMX400UP | 20 V, P-channel Trench MOSFET | Data sheet | 2021-04-07 |
PMX400UPE | 20 V, P-channel Trench MOSFET | Data sheet | 2023-03-20 |
PMX700EN | 60 V, N-channel Trench MOSFET | Data sheet | 2022-07-29 |
PMX800ENE | 60 V, N-channel Trench MOSFET | Data sheet | 2023-07-12 |
PMX800UPE | 30 V, P-channel Trench MOSFET | Data sheet | 2023-03-20 |