Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

New 8 x 8 mm addition to Nexperia’s LFPAK MOSFET family delivers up to 48x power density

New 8 x 8 mm addition to Nexperia’s LFPAK MOSFET family delivers up to 48x power density

May 07, 2019

Nijmegen -- LFPAK88 40 V range, automotive & industrial portfolios, 60% space efficiency

Nexperia, the global leader in discretes, logic and MOSFET devices, today announced a new package in its MOSFET and LFPAK family which, when combined with its latest silicon technology, results in 40 V MOSFETs delivering a low RDS(on) of 0.7 mΩ. LFPAK88 devices replace larger power packages such as D²PAK and D²PAK-7, and measuring 8 x 8 mm offer a footprint reduction of 60 %, and a 64 % lower profile.

Unlike other packages where performance is often limited by internal bond wires, LFPAK88 devices employ the copper-clip and solder die attach construction, resulting in low electrical & thermal resistance, good current spreading and heat dispersal. In addition, the thermal mass of the copper-clip also reduces hot-spot formation which results in improved avalanche energy (Eas) and linear-mode (SOA) performance. The combination of high continuous and demonstrated current rating ID(max) of 425 A and low RDS(on) of 0.7 mΩ in a smaller package size, presents market-leading power density of up to 48 times when compared to D2PAK devices.

Finally, the LFPAK88, with its low-stress gull wing leads is a more rugged and thermally robust package, delivering reliability levels more than two times better than is required by AEC-Q101. Comments Neil Massey, Product Manager at Nexperia: “Combining the LFPAK88 with our silicon technology results in MOSFETs that deliver 48x the power density of D2PAK. This proves that Nexperia, the inventor of the LFPAK, is still the leader in this technology.”

LFPAK88 MOSFETs are available in both automotive-qualified (BUK) and industrial (PSMN) grades. Automotive applications include braking, power steering, reverse battery protection and DC-DC converters, where the space-savings that can be achieved by using the devices is particularly useful in dual-redundant circuits. Industrial applications include battery-powered power tools, professional power supplies, and telecoms infrastructure equipment.  

More information on the new 40V LFPAK88 MOSFETs, including product specs and datasheets is available at www.nexperia.com/lfpak88.
 

About Nexperia

Nexperia is a dedicated global leader in Discretes, Logic and MOSFET devices. The company became independent at the beginning of 2017. Focused on efficiency, Nexperia produces consistently reliable semiconductor components at high volume: More than 90 billion annually. Our extensive portfolio meets the stringent standards set by the Automotive industry. Industry-leading, miniature packages, produced in our own manufacturing facilities, combine power and thermal efficiency with best-in-class quality levels.

With over 50 years history supplying to the world’s biggest companies, Nexperia has over 11,000 employees across Asia, Europe and the U.S., offering global support. The company has an extensive IP portfolio and is certified to ISO 9001, IATF 16949, ISO 14001 and OHSAS 18001.

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com