Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia launches compact ‘2 in 1’ protection for high-speed data lines

Nexperia launches compact ‘2 in 1’ protection for high-speed data lines

February 03, 2021

Nijmegen -- Best-in-class ESD and system robustness for USB3.2 and HDMI2.1

Nexperia, the expert in essential semiconductors, today announced three new TrEOS protection devices that provide the most compact method to suppress ESD in USB3.2, HDMI2.1 and other high-speed data lines. The new PUSB3BB2DF, PESD5V0C2BDF, PESD4V0Z2BCDF devices provide best-in-class ESD protection and system robustness by combining high RF performance with very low clamping and very high surge capability.

Stefan Seider, Senior Product Manager at Nexperia comments: “Electrical engineers designing HDMI2.1, USB, Thunderbolt and other high-speed interfaces can miniaturize their designs while benefiting from industry-leading RF performance.”

The new parts combine two TrEOS protection diodes in one miniature DFN0603-3 package – effectively delivering two diodes in the footprint of one. As well as saving space, this reduces component count and increases reliability.

The new DFN0603-3 device family supports very high-speed data rates, offering a maximum pass-band of above 18 GHz, 50% higher than competing parts. Devices also feature very high surge robustness of  up to 11 A 8/20 µs. The 2-in-1 TrEOS protection devices are available now. More information including product specs and datasheets is available at https://efficiencywins.nexperia.com/2-in-1-solution

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, the Netherlands, Nexperia annually ships more than 90 billion products, meeting the stringent standards set by the automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 12,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and OHSAS 18001.

 

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com