Advanced Support Tools

Nexperia doesn’t just develop high-performance power products and innovative power technologies. We also create the most advanced tools to provide knowledge, learning, and support for design engineers.

Learn more about our electrothermal MOSFET models, try out our interactive application notes, watch our quick learning videos or download the MOSFET and GaN FET Application Handbook: A Power Design Engineer’s Guide.

 

Interactive Datasheets

Interactive Datasheets

Pioneering interactive datasheets put MOSFET behavior analysis at engineers' fingertips. By manipulating interactive sliders, users can manually adjust voltages, current, temperature, and other conditions for their circuit application. Allowing engineers to observe instantly how the device's operating point dynamically responds.

Offering real-time visualisation of parameter interactions and eliminating the need for manual calculations or setting up and debugging a circuit simulation, thereby significantly increasing productivity.

Look out for the interactive datasheets button at the top of the product page.

Learn more

How will you utilise interactive datasheets? How could we enhance future versions of the tool to support you further? Send your feedback to ID-feedback@nexperia.com

Evaluation Boards

Explore our wide selection of evaluation boards to test the performance of our devices. Gain valuable insights into how our products can enhance your application, focusing on efficiency, robustness, and reliability.

Boards overview

NEVB-MCTRL-100 BLDC Motor Driver Kit

Provides a full motor drive solution for 12 V - 48 V, 1000 W, 3-phase BLDC motors. Includes PCBs designed for the Nexperia LFPAK56 MOSFET family and a modular design that supports different motor controllers, gate drivers, MOSFETs, and motors.
Read more

SiC MOSFET X.PAK Evaluation Board

Contains two half-bridges to study the dynamic characteristics of X.PAK devices in single and parallel operation.
Read more

4 kW Analogue Bridgeless Totem-Pole PFC Evaluation Board

The PFC circuit is implemented on a 4-layer PCB with 2 oz copper outer layers and 1.5 oz copper inner layers. Uses Nexperia GAN039-650NTB devices for both fast and slow switching legs
Read more
Light Energy Harvesting - Energy Balance Calculator

Light Energy Harvesting - Energy Balance Calculator

A powerful and intuitive web-based tool that helps you maximize the battery life of your application by unlocking the benefits of our energy harvesting technology.


With this calculator, we offer real-time visualization of the amount of harvested light energy that can be calculated based on the light intensity, cell size, and chip efficiency.

Learn more

Electrothermal MOSFET models

Electrothermal MOSFET models

Validating circuit designs when using Power MOSFETs can be a challenging process. Accurate modelling of the dynamic characteristics of the device is key to EMI consideration. If the model is not realistic, EMC problems cannot be recognized thereby causing issues down the line, likely when the designer has already committed to layout.

With Nexperia's new electrothermal MOSFET model, the engineer is provided the capability to validate their circuit design during the preliminary stage of the project.

Learn more about using electrothermal models through our comprehensive how-to-guide, including worked simulations.

Learn more

Quick Learning Videos

Want to understand which parameters to look out for on a datasheet? Do you need to know design considerations you should take when using sub-milliohm MOSFETs? Or do you want to know how to assess switching performances? Let Nexperia’s engineering community help you to gain new insights.

By Engineers, for Engineers. Click here to see the full Quick Learning playlist.

Interactive Application Notes

Interactive Application Notes

Nexperia interactive application notes use PartQuest Explore simulations to bring traditional written application notes to life. Providing guidelines for various power designs and topologies using embedded simulations to enhance your user experience.

Using SPICE and VHDL-AMS modelling to allow you to model any physical system such as electronic, mechanical, pneumatic, electromechanical and thermal components, enabling you to optimise your design more accurately.

Nexperia Handbook Library

The Nexperia library of Design Engineer’s Guides provide a technical encyclopedia to help you optimize your electronic designs. A collection of technical and application insights ‘from engineer to engineer’, we share expertise and learnings that Nexperia’s engineering teams have built up over many years of helping customers in a variety of sectors take their applications from initial concept, though prototyping and on into final production.

Request your free copies
 

 

Application Guide

Now available for download: our latest Application Guide, designed specifically for engineers and developers. This guide features over 80 one-page application solutions, each with a clear block diagram, technical details, and recommended devices.

From motor control to ADAS Radar systems and solar inverter designs, this document highlights how Nexperia’s products can support your work. The product section provides in-depth information on selected devices and the latest evaluation board releases, offering practical insights to help optimize your designs.

Get your Application Guide now